RunRight® RT SS tensioners are for use in the food and pharmaceutical industries. They are manufactured with cast stainless steel housings, arms and inner square. They come with the standard Tensys™ 10 rubber inserts and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.
Part Number |
Description |
Mounting Bolt Size |
Outside Diameter (Dim D) |
Overall Length (Dim E) |
Dimension T |
Dimension L |
Force at 20° Angle of Pretension (Normal Force Level) (Dimension F) |
Distance at 20° Angle of Pretension (Normal Force Level) (Dimension S) |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 68514485681 | Description N/A RT-SS-11-TENSNR MM | Mounting Bolt Size N/A M6 x 20 | Outside Diameter (Dim D) N/A 35 mm1.38 in | Overall Length (Dim E) N/A 51 mm2.01 in | Dimension T N/A 8.5 mm | Dimension L N/A 90 mm3.54 in | Force at 20° Angle of Pretension (Normal Force Level) (Dimension F) N/A 40 N9 lb | Distance at 20° Angle of Pretension (Normal Force Level) (Dimension S) N/A 28 mm1.1 in |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 68514463014 | Description N/A RT-SS-15-TENSNR MM | Mounting Bolt Size N/A M8 x 25 | Outside Diameter (Dim D) N/A 45 mm1.77 in | Overall Length (Dim E) N/A 64 mm2.52 in | Dimension T N/A 10.5 mm | Dimension L N/A 112.5 mm4.43 in | Force at 20° Angle of Pretension (Normal Force Level) (Dimension F) N/A 65 N14.6 lb | Distance at 20° Angle of Pretension (Normal Force Level) (Dimension S) N/A 34 mm1.3 in |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 68514463015 | Description N/A RT-SS-18-TENSNR MM | Mounting Bolt Size N/A M10 x 30 | Outside Diameter (Dim D) N/A 58 mm2.28 in | Overall Length (Dim E) N/A 79 mm3.11 in | Dimension T N/A 10.5 mm | Dimension L N/A 115 mm4.53 in | Force at 20° Angle of Pretension (Normal Force Level) (Dimension F) N/A 180 N40.5 lb | Distance at 20° Angle of Pretension (Normal Force Level) (Dimension S) N/A 34 mm1.3 in |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 68514463016 | Description N/A RT-SS-27-TENSNR MM | Mounting Bolt Size N/A M12 x 40 | Outside Diameter (Dim D) N/A 78 mm3.07 in | Overall Length (Dim E) N/A 108 mm4.25 in | Dimension T N/A 12.5 mm | Dimension L N/A 155 mm6.1 in | Force at 20° Angle of Pretension (Normal Force Level) (Dimension F) N/A 380 N85.4 lb | Distance at 20° Angle of Pretension (Normal Force Level) (Dimension S) N/A 44 mm1.7 in |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 68514463017 | Description N/A RT-SS-40-TENSNR MM | Mounting Bolt Size N/A M16 x 40 | Outside Diameter (Dim D) N/A 100 mm3.94 in | Overall Length (Dim E) N/A 140 mm5.51 in | Dimension T N/A 20.5 mm | Dimension L N/A 205 mm8.07 in | Force at 20° Angle of Pretension (Normal Force Level) (Dimension F) N/A 730 N164.1 lb | Distance at 20° Angle of Pretension (Normal Force Level) (Dimension S) N/A 60 mm2.4 in |
CAD
N/A
|
Add To Cart
Request Quote |