RunRight® tensioner devices offer a full range of belt and chain tensioning options. They are manufactured with the standard Tensys™ 10 rubber inserts and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.
RunRight RT N tensioners are manufactured with galvanized powder metal parts and are designed for outdoor or oily applications. The Tensys 20 neoprene inserts are oil resistant and can be used for applications operating within a -22° to 195°F (-30° to 90°C) temperature range.
RunRight RT H tensioners enable a reduction of tensioning force of up to 40% when compared to the RT and RT N tensioners. The Tensys 40 heat resistant rubber inserts are ideal for applications operating within a 180° to 250°F (80° to 120°C) temperature range.
RunRight RT R tensioners are for use on internal combustion engines and compressors. They are manufactured with powder metal or cast iron housings, fully welded steel arms and inner square, come with the standard Tensys 10 rubber inserts and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.
The housings are manufactured from powder metal, anything larger is manufactured out of cast iron. All arms and inner squares are cast iron. All of the tensioners include a zinc plated mounting screw and locking washer.
Part Number |
Description |
Mounting Bolt Size |
Outside Diameter (Dim D) |
Overall Length (Dim E) |
Dimension T |
Dimension L |
Force at 20° Angle of Pretension (Normal Force Level) (Dimension F) |
Distance at 20° Angle of Pretension (Normal Force Level) (Dimension S) |
CAD |
---|---|---|---|---|---|---|---|---|---|
68514485257 | Description N/A RT N11-M METRIC TENSIONER NEOPRENE, OIL RESISTANT | Mounting Bolt Size N/A M6 x 20 | Outside Diameter (Dim D) N/A 35 mm1.38 in | Overall Length (Dim E) N/A 51 mm2.01 in | Dimension T N/A 8.5 mm | Dimension L N/A 90 mm3.54 in | Force at 20° Angle of Pretension (Normal Force Level) (Dimension F) N/A 40 N9 lb | Distance at 20° Angle of Pretension (Normal Force Level) (Dimension S) N/A 28 mm1.1 in | CAD N/A |
68514485264 | Description N/A RT 11-M RUNRIGHT METRIC TENSIONER | Mounting Bolt Size N/A M6 x 20 | Outside Diameter (Dim D) N/A 35 mm1.38 in | Overall Length (Dim E) N/A 51 mm2.01 in | Dimension T N/A 8.5 mm | Dimension L N/A 90 mm3.54 in | Force at 20° Angle of Pretension (Normal Force Level) (Dimension F) N/A 40 N9 lb | Distance at 20° Angle of Pretension (Normal Force Level) (Dimension S) N/A 28 mm1.1 in | CAD N/A |
68514485265 | Description N/A RT 15-M RUNRIGHT METRIC TENSIONER | Mounting Bolt Size N/A M8 x 25 | Outside Diameter (Dim D) N/A 45 mm1.77 in | Overall Length (Dim E) N/A 64 mm2.52 in | Dimension T N/A 10.5 mm | Dimension L N/A 112.5 mm4.43 in | Force at 20° Angle of Pretension (Normal Force Level) (Dimension F) N/A 65 N14.6 lb | Distance at 20° Angle of Pretension (Normal Force Level) (Dimension S) N/A 34 mm1.3 in | CAD N/A |
68514485258 | Description N/A RT N15-M METRIC TENSIONER NEOPRENE, OIL RESISTANT | Mounting Bolt Size N/A M8 x 25 | Outside Diameter (Dim D) N/A 45 mm1.77 in | Overall Length (Dim E) N/A 64 mm2.52 in | Dimension T N/A 10.5 mm | Dimension L N/A 112.5 mm4.43 in | Force at 20° Angle of Pretension (Normal Force Level) (Dimension F) N/A 65 N14.6 lb | Distance at 20° Angle of Pretension (Normal Force Level) (Dimension S) N/A 34 mm1.3 in | CAD N/A |
68514485259 | Description N/A RT N18-M METRIC TENSIONER NEOPRENE, OIL RESISTANT | Mounting Bolt Size N/A M10 x 30 | Outside Diameter (Dim D) N/A 58 mm2.28 in | Overall Length (Dim E) N/A 79 mm3.11 in | Dimension T N/A 10.5 mm | Dimension L N/A 115 mm4.53 in | Force at 20° Angle of Pretension (Normal Force Level) (Dimension F) N/A 180 N40.5 lb | Distance at 20° Angle of Pretension (Normal Force Level) (Dimension S) N/A 34 mm1.3 in | CAD N/A |
68514485266 | Description N/A RT 18-M RUNRIGHT METRIC TENSIONER | Mounting Bolt Size N/A M10 x 30 | Outside Diameter (Dim D) N/A 58 mm2.28 in | Overall Length (Dim E) N/A 79 mm3.11 in | Dimension T N/A 10.5 mm | Dimension L N/A 115 mm4.53 in | Force at 20° Angle of Pretension (Normal Force Level) (Dimension F) N/A 180 N40.5 lb | Distance at 20° Angle of Pretension (Normal Force Level) (Dimension S) N/A 34 mm1.3 in | CAD N/A |
68514485267 | Description N/A RT 27-M RUNRIGHT METRIC TENSIONER | Mounting Bolt Size N/A M12 x 40 | Outside Diameter (Dim D) N/A 78 mm3.07 in | Overall Length (Dim E) N/A 108 mm4.25 in | Dimension T N/A 12.5 mm | Dimension L N/A 155 mm6.1 in | Force at 20° Angle of Pretension (Normal Force Level) (Dimension F) N/A 380 N85.4 lb | Distance at 20° Angle of Pretension (Normal Force Level) (Dimension S) N/A 44 mm1.7 in | CAD N/A |
68514485260 | Description N/A RT N27-M METRIC TENSIONER NEOPRENE, OIL RESISTANT | Mounting Bolt Size N/A M12 x 40 | Outside Diameter (Dim D) N/A 78 mm3.07 in | Overall Length (Dim E) N/A 108 mm4.25 in | Dimension T N/A 12.5 mm | Dimension L N/A 155 mm6.1 in | Force at 20° Angle of Pretension (Normal Force Level) (Dimension F) N/A 380 N85.4 lb | Distance at 20° Angle of Pretension (Normal Force Level) (Dimension S) N/A 44 mm1.7 in | CAD N/A |
68514485261 | Description N/A RT N38-M METRIC TENSIONER NEOPRENE, OIL RESISTANT | Mounting Bolt Size N/A M16 x 40 | Outside Diameter (Dim D) N/A 95 mm3.74 in | Overall Length (Dim E) N/A 140 mm5.51 in | Dimension T N/A 20.5 mm | Dimension L N/A 205 mm8.07 in | Force at 20° Angle of Pretension (Normal Force Level) (Dimension F) N/A 730 N164.1 lb | Distance at 20° Angle of Pretension (Normal Force Level) (Dimension S) N/A 60 mm2.4 in | CAD N/A |
68514485268 | Description N/A RT 38-M RUNRIGHT METRIC TENSIONER | Mounting Bolt Size N/A M16 x 40 | Outside Diameter (Dim D) N/A 95 mm3.74 in | Overall Length (Dim E) N/A 140 mm5.51 in | Dimension T N/A 20.5 mm | Dimension L N/A 205 mm8.07 in | Force at 20° Angle of Pretension (Normal Force Level) (Dimension F) N/A 730 N164.1 lb | Distance at 20° Angle of Pretension (Normal Force Level) (Dimension S) N/A 60 mm2.4 in | CAD N/A |
68514485269 | Description N/A RT 45-M RUNRIGHT METRIC TENSIONER | Mounting Bolt Size N/A M20 x 50 | Outside Diameter (Dim D) N/A 115 mm4.53 in | Overall Length (Dim E) N/A 200 mm7.87 in | Dimension T N/A 20.5 mm | Dimension L N/A 260 mm10.24 in | Force at 20° Angle of Pretension (Normal Force Level) (Dimension F) N/A 1300 N292.5 lb | Distance at 20° Angle of Pretension (Normal Force Level) (Dimension S) N/A 78 mm3.1 in | CAD N/A |
68514485262 | Description N/A RT N45-M METRIC TENSIONER NEOPRENE, OIL RESISTANT | Mounting Bolt Size N/A M20 x 50 | Outside Diameter (Dim D) N/A 115 mm4.53 in | Overall Length (Dim E) N/A 200 mm7.87 in | Dimension T N/A 20.5 mm | Dimension L N/A 260 mm10.24 in | Force at 20° Angle of Pretension (Normal Force Level) (Dimension F) N/A 1300 N292.5 lb | Distance at 20° Angle of Pretension (Normal Force Level) (Dimension S) N/A 78 mm3.1 in | CAD N/A |
68514485263 | Description N/A RT N50-M METRIC TENSIONER NEOPRENE, OIL RESISTANT | Mounting Bolt Size N/A M24 x 60 | Outside Diameter (Dim D) N/A 130 mm5.120 in | Overall Length (Dim E) N/A 210 mm8.270 in | Dimension T N/A 20.5 mm | Dimension L N/A 290 mm11.42 in | Force at 20° Angle of Pretension (Normal Force Level) (Dimension F) N/A 2150 N483.3 lb | Distance at 20° Angle of Pretension (Normal Force Level) (Dimension S) N/A 86 mm3.4 in | CAD N/A |
68514485270 | Description N/A RT 50-M RUNRIGHT METRIC TENSIONER | Mounting Bolt Size N/A M24 x 60 | Outside Diameter (Dim D) N/A 130 mm5.120 in | Overall Length (Dim E) N/A 210 mm8.270 in | Dimension T N/A 20.5 mm | Dimension L N/A 290 mm11.42 in | Force at 20° Angle of Pretension (Normal Force Level) (Dimension F) N/A 2150 N483.3 lb | Distance at 20° Angle of Pretension (Normal Force Level) (Dimension S) N/A 86 mm3.4 in | CAD N/A |
68514485271 | Description N/A RT H15-M METRIC TENSIONER, HIGH TEMP | Mounting Bolt Size N/A M8 x 25 | Outside Diameter (Dim D) N/A 45 mm1.77 in | Overall Length (Dim E) N/A 64 mm2.52 in | Dimension T N/A 10.5 mm | Dimension L N/A 112.5 mm4.43 in | Force at 20° Angle of Pretension (Normal Force Level) (Dimension F) N/A | Distance at 20° Angle of Pretension (Normal Force Level) (Dimension S) N/A 34 mm1.3 in | CAD N/A |
68514485272 | Description N/A RT H18-M METRIC TENSIONER, HIGH TEMP | Mounting Bolt Size N/A M10 x 30 | Outside Diameter (Dim D) N/A 58 mm2.28 in | Overall Length (Dim E) N/A 79 mm3.11 in | Dimension T N/A 10.5 mm | Dimension L N/A 115 mm4.53 in | Force at 20° Angle of Pretension (Normal Force Level) (Dimension F) N/A | Distance at 20° Angle of Pretension (Normal Force Level) (Dimension S) N/A 34 mm1.3 in | CAD N/A |
68514485273 | Description N/A RT H27-M METRIC TENSIONER, HIGH TEMP | Mounting Bolt Size N/A M12 x 40 | Outside Diameter (Dim D) N/A 78 mm3.07 in | Overall Length (Dim E) N/A 108 mm4.25 in | Dimension T N/A 12.5 mm | Dimension L N/A 155 mm6.1 in | Force at 20° Angle of Pretension (Normal Force Level) (Dimension F) N/A | Distance at 20° Angle of Pretension (Normal Force Level) (Dimension S) N/A 44 mm1.7 in | CAD N/A |
68514485274 | Description N/A RT H38-M METRIC TENSIONER, HIGH TEMP | Mounting Bolt Size N/A M16 x 40 | Outside Diameter (Dim D) N/A 95 mm3.74 in | Overall Length (Dim E) N/A 140 mm5.51 in | Dimension T N/A 20.5 mm | Dimension L N/A 205 mm8.07 in | Force at 20° Angle of Pretension (Normal Force Level) (Dimension F) N/A | Distance at 20° Angle of Pretension (Normal Force Level) (Dimension S) N/A 60 mm2.4 in | CAD N/A |
68514485275 | Description N/A RT H45-M METRIC TENSIONER, HIGH TEMP | Mounting Bolt Size N/A M20 x 50 | Outside Diameter (Dim D) N/A 115 mm4.53 in | Overall Length (Dim E) N/A 200 mm7.87 in | Dimension T N/A 20.5 mm | Dimension L N/A 260 mm10.24 in | Force at 20° Angle of Pretension (Normal Force Level) (Dimension F) N/A | Distance at 20° Angle of Pretension (Normal Force Level) (Dimension S) N/A 78 mm3.1 in | CAD N/A |
68514485276 | Description N/A RT H50-M METRIC TENSIONER, HIGH TEMP | Mounting Bolt Size N/A M24 x 60 | Outside Diameter (Dim D) N/A 130 mm5.120 in | Overall Length (Dim E) N/A 210 mm8.270 in | Dimension T N/A 20.5 mm | Dimension L N/A 290 mm11.42 in | Force at 20° Angle of Pretension (Normal Force Level) (Dimension F) N/A | Distance at 20° Angle of Pretension (Normal Force Level) (Dimension S) N/A 86 mm3.4 in | CAD N/A |