All Product Types > INDUSTRIAL MOTION PRODUCTS > RunRight® Rubber Suspension Parts Catalog > RunRight® Tensioner Devices > RunRight® Steel Idler Pulley (Flat Belt & V-Belt) > View Items  

RunRight® Steel Idler Pulley (Flat Belt & V-Belt)

Check up to five results to perform an action.

The RunRight® steel idler pulley is used for the "inside" tensioning of V-belts. The bearings are self-lubricating for longer life. The rollers can be used for applications operating within a -40° to 212°F (-40° to 100°C) temperature range.






    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

 DOWNLOADS 

RunRight® Full Line Catalog
(PDF, 0KB)

Call for Drawing Request

Compare Items
   
  Results 1 - 4 of 4 1 

Part Number

Description 

Type

Model

Pulley Outside Diameter

Bore

Length thru Bore

Flat Surface Width

CAD

68514417472 CB4-FLAT IDLER Flat Belt/Quite Chain Idler Pulley CB4 4.750 in 0.500 in 0.719 in 1.000 in N/A
68514417473 A3-V BELT IDLER V-Belt Pulley Idler A3 Pulley 3.00 in 0.375 in 0.844 in N/A CAD Icon (for items table)
68514417474 B5-V BELT IDLER V-Belt Pulley Idler B5 Pulley 5.06 in 0.500 in 0.719 in N/A N/A
68514417475 B7-V BELT IDLER V-Belt Pulley Idler B7 Pulley 7.31 in 0.500 in 0.719 in N/A N/A
  Results 1 - 4 of 4 1