The RunRight® steel idler pulley is used for the "inside" tensioning of V-belts. The bearings are self-lubricating for longer life. The rollers can be used for applications operating within a -40° to 212°F (-40° to 100°C) temperature range.
Part Number |
Description |
Type |
Model |
Pulley Outside Diameter |
Bore |
Length thru Bore |
Flat Surface Width |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|
| 68514417472 | Description N/A CB4-FLAT IDLER | Type N/A Flat Belt/Quite Chain Idler Pulley | Model N/A CB4 | Pulley Outside Diameter N/A 4.750 in | Bore N/A 0.500 in | Length thru Bore N/A 0.719 in | Flat Surface Width N/A 1.000 in | CAD N/A |
Add To Cart
Request Quote |
|
| 68514417473 | Description N/A A3-V BELT IDLER | Type N/A V-Belt Pulley Idler | Model N/A A3 Pulley | Pulley Outside Diameter N/A 3.00 in | Bore N/A 0.375 in | Length thru Bore N/A 0.844 in | Flat Surface Width N/A |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 68514417474 | Description N/A B5-V BELT IDLER | Type N/A V-Belt Pulley Idler | Model N/A B5 Pulley | Pulley Outside Diameter N/A 5.06 in | Bore N/A 0.500 in | Length thru Bore N/A 0.719 in | Flat Surface Width N/A | CAD N/A |
Add To Cart
Request Quote |
|
| 68514417475 | Description N/A B7-V BELT IDLER | Type N/A V-Belt Pulley Idler | Model N/A B7 Pulley | Pulley Outside Diameter N/A 7.31 in | Bore N/A 0.500 in | Length thru Bore N/A 0.719 in | Flat Surface Width N/A | CAD N/A |
Add To Cart
Request Quote |