RunRight® RT B tensioners are designed for longer length chain drive applications. They are manufactured with powder metal or cast iron housings, cast iron arms and inner squares, come with the standard Tensys™ 10 rubber inserts, and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.
Part Number |
Description |
Mounting Bolt Size (Dimension H) |
Dimension D |
Dimension E |
Dimension G |
CAD |
SAP Material ID |
|---|---|---|---|---|---|---|---|
| RT-B-18-TENSNR MM | N/A RT-B-18-TENSNR MM | N/A M10 | N/A 58 mm2.280 in | N/A 78 mm3.110 in | N/A 6 mm0.280 in |
N/A
|
N/A 101784494 |
| RT-B-27-TENSNR MM | N/A RT-B-27-TENSNR MM | N/A M12 | N/A 78 mm3.07 in | N/A 108 mm4.250 in | N/A 8 mm0.310 in |
N/A
|
N/A 101784495 |