All Product Types > INDUSTRIAL MOTION PRODUCTS > RunRight® Rubber Suspension Parts Catalog > RunRight® Tensioner Devices > RunRight® Metric Tensioners - Type RT B (Double Arm) > View Items  

RunRight® Metric Tensioners - Type RT B (Double Arm)

Check up to five results to perform an action.


RunRight® RT B tensioners are designed for longer length chain drive applications. They are manufactured with powder metal or cast iron housings, cast iron arms and inner squares, come with the standard Tensys™ 10 rubber inserts, and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.






    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

 DOWNLOADS 

RunRight® Full Line Catalog
(PDF, 0KB)

Call for Drawing Request

Compare Items
   
  Results 1 - 2 of 2 1 

Part Number

Description 

Mounting Bolt Size (Dimension H)

Dimension D

Dimension E

Dimension G

CAD

68514463729 RT-B-18-TENSNR MM M10 58 mm
2.280
in
78 mm
3.110
in
6 mm
0.280
in
CAD Icon (for items table)
68514463730 RT-B-27-TENSNR MM M12 78 mm
3.07
in
108 mm
4.250
in
8 mm
0.310
in
CAD Icon (for items table)
  Results 1 - 2 of 2 1