All Product Types > INDUSTRIAL MOTION PRODUCTS > RunRight® Rubber Suspension Parts Catalog > RunRight® Tensioner Devices > RunRight® Inch (Imperial) Tensioners - Type RT F (Front Mount) > View Items  

RunRight® Inch (Imperial) Tensioners - Type RT F (Front Mount)

Check up to five results to perform an action.


RunRight® RT F tensioners are designed for front mounting applications where access to back side or rear mounting surfaces is not possible. A single threaded hole is required to mount these tensioners. These tensioners include a special mounting screw and spacer bushing. They are manufactured with powder metal or cast iron housings, cast iron arms and inner square, come with the standard Tensys™ 10 rubber inserts, and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.






    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

 DOWNLOADS 

RunRight® Full Line Catalog
(PDF, 0KB)

Call for Drawing Request

Compare Items
   
  Results 1 - 6 of 6 1 

Part Number

Description 

Mounting Bolt Size

Outside Diameter (Dim D)

Overall Length (Dim E)

Idler Bolt Size

Dimension L

Force at 20° Angle of Pretension (Normal Force Level) (Dimension F)

Distance at 20° Angle of Pretension (Normal Force Level) (Dimension S)

68514453273 RT-F-15-TENSNR IN M6 1.77 in
45
mm
2.52 in
64
mm
1/2 - 13 x 2 4.43 in
112.5
mm
14.6 lb
65
N
1.3 in
34
mm
68514453275 RT-F-18-TENSNR IN M8 2.28 in
58
mm
3.11 in
79
mm
1/2 - 13 x 2-1/2 4.53 in
115
mm
40.5 lb
180
N
1.3 in
34
mm
68514453277 RT-F-27-TENSNR IN M10 3.07 in
78
mm
4.25 in
108
mm
1/2 - 13 x 3-1/2 6.1 in
155
mm
85.4 lb
380
N
1.7 in
44
mm
68514453279 RT-F-38-TENSNR IN M12 3.74 in
95
mm
5.51 in
140
mm
3/4 - 10 x 5 8.07 in
205
mm
164.1 lb
730
N
2.4 in
60
mm
68514453281 RT-F-45-TENSNR IN M20 4.53 in
115
mm
7.87 in
200
mm
3/4 - 10 x 6 10.24 in
260
mm
292.5 lb
1300
N
3.1 in
78
mm
68514453283 RT-F-50-TENSNR IN M20 5.120 in
130
mm
8.270 in
210
mm
3/4 - 10 x 6 11.42 in
290
mm
483.3 lb
2150
N
3.4 in
86
mm
  Results 1 - 6 of 6 1