RunRight® RT P tensioners are designed for light duty applications where an economical product choice is required. They are manufactured of glass-reinforced DuPont Zytel® Nylon with the standard Tensys™ 10 rubber inserts and a dual arm design. The RT P tensioners are designed for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.
|