RunRight® RT P tensioners are designed for light duty applications where an economical product choice is required. They are manufactured of glass-reinforced DuPont Zytel® Nylon with the standard Tensys™ 10 rubber inserts and a dual arm design. The RT P tensioners are designed for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.
Part Number |
Description |
Dimension D |
Dimension E |
Dimension G |
Dimension H |
Dimension J |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|
| 68514424481 | Description N/A RT-P-7-TENSNR IN | Dimension D N/A 1.13 in | Dimension E N/A 1.03 in | Dimension G N/A 0.09 in | Dimension H N/A M4 | Dimension J N/A 2.36 in |
Add To Cart
Request Quote |
| 68514424416 | Description N/A RT-P-11-TENSNR IN | Dimension D N/A 1.56 in | Dimension E N/A 2.03 in | Dimension G N/A 0.18 in | Dimension H N/A 1/4-20 | Dimension J N/A 3.15 in |
Add To Cart
Request Quote |