All Product Types > INDUSTRIAL MOTION PRODUCTS > RunRight® Rubber Suspension Parts Catalog > RunRight® Tensioner Devices > RunRight® Tensioners - Type RT T (Double Arm) > View Items  

RunRight® Tensioners - Type RT T (Double Arm)

Check up to five results to perform an action.


RunRight® RT T tensioners are designed for applications requiring very high tensioning forces. They are manufactured with cast iron housings and have a fully welded steel arm and inner square. They are manufactured with standard Tensys™ 10 rubber inserts, and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.






    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

 DOWNLOADS 

RunRight® Full Line Catalog
(PDF, 0KB)

Call for Drawing Request

Compare Items
   
  Results 1 - 3 of 3 1 

Part Number

Description 

Dimension D

Dimension E

Dimension G

Dimension H

Dimension J1

Dimension J2

68514479412 RT-T-45-DUAL ARM TENSNR 115 mm 223 mm 10 mm M20 180 mm 225 mm
68514417457 RT-T-50-DUAL ARM TENSNR 150 mm 257 mm 10 mm M24 No Pre-Drilled Hole No Pre-Drilled Hole
68514486087 RT-T-45-TENSNR W/D160A13 IDLER 115 mm 223 mm 10 mm M20 180 mm 225 mm
  Results 1 - 3 of 3 1