SC Type Spacer Coupling Hubs with Keyway, Standard Length - Metric Bores
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
INDUSTRIAL MOTION PRODUCTS
>
Couplings & Power Transmission Parts Catalog
>
S-Flex Endurance® Couplings
>
SC Type Spacer Coupling Hubs with Keyway, Standard Length - Metric Bores
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
SC Type Spacer Coupling Hubs with Keyway, Standard Length - Metric Bores
For CAD models and more information, click Directly on the part number below.
Specifically designed for the pump industry, this coupling accommodates industry standard as well as special pump/motor separation
This shaft separation facilitates easy pump repair of pump packing, bearings, and seals without disturbing pump or motor mounting and alignment
The SC Type coupling consists of two flanges, a sleeve and two shaft hubs
Quick Coupling Removal
The center drop out section consists of two flanges and the flexible sleeve
The flange is bolted to the shaft hub with four hex head cap screws
The center drop out section can be removed by removing the hex head cap screws
Flats on each hub provides a convenient grip for a wrench in order to facilitate loosening of the screws and, if desired, turning of the pump/motor shafts
Once the hub is removed from the pump shaft, maintenance on the pump can be done without disturbing equipment alignment
larger image
larger image
DOWNLOADS
S-Flex Endurance Catalog
S-Flex Endurance Half and Full Spacer Installation Instructions
(, 0KB)
S-Flex Endurance Full Spacer Installation Video
S-Flex Endurance Half Spacer Coupling Installation Video
Results Per Page :
25
50
100
200
Results 1 - 2 of 2
Unit of Measure:
Imperial
Metric
Both
1
Part Number
Description
Bore Size
Hub #
Keyway Size (W x D)
Outside Diameter
Dimension L
Dimension SL
68514476401
6SCH-SPCR HUB-27MMH7-8X3.3MMKW
27.00
mm
6SCH
8 X 3.3
mm
2.500
in
63.50
mm
1.220
in
30.99
mm
0.630
in
16.00
mm
68514476410
7SCH-SPCR HUB-19MMH7-6X3MMKW-SP KW
19.00
mm
7SCH
6 x 3
mm
2.810
in
71.37
mm
1.470
in
37.34
mm
0.710
in
18.03
mm
Results 1 - 2 of 2
1
<