Batch CAD Cart (0)
  • Cart is empty
  • Model B (bushed) flanges are made of the same high-strength cast iron as the S flanges
  • B flanges are designed to accommodate the industry standard bushing for easy installation and removal
  • B flanges are available in sizes 6 through 16
1 - 10 of 10 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Coupling Size

Part Number

Description 

Coupling Size

Hub Diameter

Outside Diameter

Dimension L1

Bushing Required

Sort by
N/A 6B-FLNG N/A 6B N/A 2.000 in50.80 mm N/A 4.000 in101.60 mm N/A 1.530 in38.86 mm N/A JA
N/A 7B-FLNG N/A 7B N/A 2.000 in50.80 mm N/A 4.625 in117.48 mm N/A 1.590 in40.39 mm N/A JA
N/A 8B-FLNG N/A 8B N/A 2.690 in68.33 mm N/A 5.450 in138.43 mm N/A 1.840 in46.74 mm N/A SH
N/A 9B-FLNG N/A 9B N/A 3.190 in81.03 mm N/A 6.350 in161.29 mm N/A 2.190 in55.63 mm N/A SD
N/A 10B-FLNG N/A 10B N/A 3.880 in98.55 mm N/A 7.500 in190.50 mm N/A 1.840 in46.74 mm N/A SK
N/A 11B-FLNG N/A 11B N/A 4.630 in117.60 mm N/A 8.625 in219.08 mm N/A 2.130 in54.10 mm N/A SF
N/A 12B-FLNG N/A 12B N/A 6.000 in152.40 mm N/A 10.000 in254.00 mm N/A 2.690 in68.33 mm N/A E
N/A 13B-FLNG N/A 13B N/A 6.630 in168.40 mm N/A 11.750 in298.45 mm N/A 3.690 in93.73 mm N/A F
N/A 14B-FLNG N/A 14B N/A 6.630 in168.40 mm N/A 13.875 in352.43 mm N/A 3.690 in93.73 mm N/A F
N/A 16B-FLNG N/A 16B N/A 7.250 in184.15 mm N/A 18.875 in479.43 mm N/A 4.750 in120.65 mm N/A J
1 - 10 of 10 | Results Per Page | View | Unit of Measure
1