All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > S-Flex Endurance® Couplings > SC Type Spacer Coupling Hubs with Keyway, Standard Length - Inch (Imperial) Bores > View Items  

SC Type Spacer Coupling Hubs with Keyway, Standard Length - Inch (Imperial) Bores

Check up to five results to perform an action.


  • Specifically designed for the pump industry, this coupling accommodates industry standard as well as special pump/motor separation
  • This shaft separation facilitates easy pump repair of pump packing, bearings, and seals without disturbing pump or motor mounting and alignment
  • The SC Type coupling consists of two flanges, a sleeve and two shaft hubs
Quick Coupling Removal
  • The center drop out section consists of two flanges and the flexible sleeve
  • The flange is bolted to the shaft hub with four hex head cap screws
  • The center drop out section can be removed by removing the hex head cap screws
  • Flats on each hub provides a convenient grip for a wrench in order to facilitate loosening of the screws and, if desired, turning of the pump/motor shafts
  • Once the hub is removed from the pump shaft, maintenance on the pump can be done without disturbing equipment alignment



Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

 DOWNLOADS 

S-Flex Endurance Catalog

S-Flex Endurance Half and Full Spacer Installation Instructions
(, 0KB)

S-Flex Endurance Full Spacer Installation Video

S-Flex Endurance Half Spacer Coupling Installation Video

Compare Items
   
  Results 26 - 50 of 72 1 2 3 

Part Number

Description 

Bore Size 

Hub #

Keyway Size (W x D)

Outside Diameter

Dimension L

Dimension SL

68514436720 8SCH-SPCR HUB-1-1/4-1/4X1/8KW 1 1/4 in 8SCH 1/4 x 1/8 in 3.250 in
82.55
mm
1.720 in
43.69
mm
0.660 in
16.76
mm
68514436626 8SCH-SPCR HUB-1-1/8-1/4X1/8KW 1 1/8 in 8SCH 1/4 x 1/8 in 3.250 in
82.55
mm
1.720 in
43.69
mm
0.660 in
16.76
mm
68514436719 8SCH-SPCR HUB-3/4-3/16X3/32KW 3/4 in 8SCH 3/16 x 3/32 in 3.250 in
82.55
mm
1.720 in
43.69
mm
0.660 in
16.76
mm
68514436624 8SCH-SPCR HUB-7/8-3/16X3/32KW 7/8 in 8SCH 3/16 x 3/32 in 3.250 in
82.55
mm
1.720 in
43.69
mm
0.660 in
16.76
mm
68514436628 8SCH-SPCR HUB-1-1/2-3/8X3/16KW 1 1/2 in 8SCH 3/8 x 3/16 in 3.250 in
82.55
mm
1.720 in
43.69
mm
0.660 in
16.76
mm
68514436630 8SCH-SPCR HUB-1-3/4-3/8X3/16KW 1 3/4 in 8SCH 3/8 x 3/16 in 3.250 in
82.55
mm
1.720 in
43.69
mm
0.660 in
16.76
mm
68514436629 8SCH-SPCR HUB-1-5/8-3/8X3/16KW 1 5/8 in 8SCH 3/8 x 3/16 in 3.250 in
82.55
mm
1.720 in
43.69
mm
0.660 in
16.76
mm
68514436627 8SCH-SPCR HUB-1-3/8-5/16X5/32KW 1 3/8 in 8SCH 5/16 x 5/32 in 3.250 in
82.55
mm
1.720 in
43.69
mm
0.660 in
16.76
mm
68514436646 9SCH-SPCR HUB-1-7/8-1/2X1/4KW 1 7/8 in 9SCH 1/2 x 1/4 in 3.630 in
92.20
mm
1.970 in
50.04
mm
1.170 in
29.72
mm
68514436724 9SCH-SPCR HUB-2"-1/2X1/4KW 2 in 9SCH 1/2 x 1/4 in 3.630 in
92.20
mm
1.970 in
50.04
mm
1.170 in
29.72
mm
68514436647 9SCH-SPCR HUB-2-1/8-1/2X1/4KW 2 1/8 in 9SCH 1/2 x 1/4 in 3.630 in
92.20
mm
1.970 in
50.04
mm
1.170 in
29.72
mm
68514436640 9SCH-SPCR HUB-1"-1/4X1/8KW 1 in 9SCH 1/4 x 1/8 in 3.630 in
92.20
mm
1.970 in
50.04
mm
1.170 in
29.72
mm
68514436723 9SCH-SPCR HUB-1-1/4-1/4X1/8KW 1 1/4 in 9SCH 1/4 x 1/8 in 3.630 in
92.20
mm
1.970 in
50.04
mm
1.170 in
29.72
mm
68514436641 9SCH-SPCR HUB-1-1/8-1/4X1/8KW 1 1/8 in 9SCH 1/4 x 1/8 in 3.630 in
92.20
mm
1.970 in
50.04
mm
1.170 in
29.72
mm
68514436722 9SCH-SPCR HUB-7/8-3/8X3/16KW 7/8 in 9SCH 3/16 x 3/32 in 3.630 in
92.20
mm
1.970 in
50.04
mm
1.170 in
29.72
mm
68514436643 9SCH-SPCR HUB-1-1/2-3/8X3/16KW 1 1/2 in 9SCH 3/8 x 3/16 in 3.630 in
92.20
mm
1.970 in
50.04
mm
1.170 in
29.72
mm
68514436645 9SCH-SPCR HUB-1-3/4-3/8X3/16KW 1 3/4 in 9SCH 3/8 x 3/16 in 3.630 in
92.20
mm
1.970 in
50.04
mm
1.170 in
29.72
mm
68514436644 9SCH-SPCR HUB-1-5/8-3/8X3/16KW 1 5/8 in 9SCH 3/8 x 3/16 in 3.630 in
92.20
mm
1.970 in
50.04
mm
1.170 in
29.72
mm
68514436642 9SCH-SPCR HUB-1-3/8-5/16X5/32KW 1 3/8 in 9SCH 5/16 x 5/32 in 3.630 in
92.20
mm
1.970 in
50.04
mm
1.170 in
29.72
mm
68514476166 9SCH-SPCR HUB-1-1/8-1/4X1/8KW-BLK-OX 1 1/8 in 9SCH 1/4 x 1/8 in 3.630 in
92.20
mm
1.970 in
50.04
mm
1.170 in
29.72
mm
68514436657 10SCH-SPCR HUB-1-7/8-1/2X1/4KW 1 7/8 in 10SCH 1/2 x 1/4 in 4.380 in
111.25
mm
2.340 in
59.44
mm
1.170 in
29.72
mm
68514436731 10SCH-SPCR HUB-2"-1/2X1/4KW 2 in 10SCH 1/2 x 1/4 in 4.380 in
111.25
mm
2.340 in
59.44
mm
1.170 in
29.72
mm
68514436732 10SCH-SPCR HUB-2-1/4-1/2X1/4KW 2 1/4 in 10SCH 1/2 x 1/4 in 4.380 in
111.25
mm
2.340 in
59.44
mm
1.170 in
29.72
mm
68514436658 10SCH-SPCR HUB-2-1/8-1/2X1/4KW 2 1/8 in 10SCH 1/2 x 1/4 in 4.380 in
111.25
mm
2.340 in
59.44
mm
1.170 in
29.72
mm
68514436728 10SCH-SPCR HUB-1-1/8-1/4X1/8KW 1 1/8 in 10SCH 1/4 x 1/8 in 4.380 in
111.25
mm
2.340 in
59.44
mm
1.170 in
29.72
mm
  Results 26 - 50 of 72 1 2 3