|
 |
 |
(40)
|
 |
 |
 |
 |
 |
 |
(25)
- Lovejoy offers flexible sleevse for S-Flex Endurance couplings in three designs: one-piece solid, one-piece split, and two-piece with retaining ring
- The one-piece split design provides solutions for applications with
unique requirements where small shaft separations inhibit the installation
of a one-piece solid sleeve
- Pre-molded teeth along the diameter of the sleeve engage with teeth of
the coupling flanges
- No clamps or screws are needed to connect the flanges with the
flexible sleeve which securely lock together under torque for smooth
transmission of power
- Torque is transmitted through shear loading of the sleeve
- All three sleeve materials are highly ...
|
 |
 |
 |
 |
 |
 |
(16)
- Lovejoy offers flexible sleeves for S-Flex Endurance couplings in three designs: one-piece solid, one-piece split, and two-piece with retaining ring
- The one-piece split design provides solutions for applications with
unique requirements where small shaft separations inhibit the installation
of a one-piece solid sleeve
- Pre-molded teeth along the diameter of the sleeve engage with teeth of
the coupling flanges
- No clamps or screws are needed to connect the flanges with the
flexible sleeve which securely lock together under torque for smooth
transmission of power
- Torque is transmitted through shear loading of the sleeve
- All three sleeve materials are highly ...
|
 |
 |
 |
 |
 |
 |
(152)
- S flanges are made of high strength cast iron and are bored-to-
size for a slip fit on standard shafts.
- S flanges are easy to install, are readily available from stock in a
wide range of popular bore sizes, and are supplied with two set
screws at 90°.
- The S Type coupling consists of two flanges and one sleeve.
Search
S Type Flanges with Keyway - Inch (Imperial) Bores - 152 Items
|
 |
 |
 |
 |
 |
 |
(65)
- S flanges are made of high strength cast iron and are bored-to-
size for a slip fit on standard shafts.
- S flanges are easy to install, are readily available from stock in a
wide range of popular bore sizes, and are supplied with two set
screws at 90°.
- The S Type coupling consists of two flanges and one sleeve.
Search
S Type Flanges with Keyway - Metric Bores - 65 Items
|
 |
 |
 |
 |
 |
 |
(8)
- S flanges are made of high strength cast iron and are bored-to-
size for a slip fit on standard shafts.
- S flanges are easy to install, are readily available from stock in a
wide range of popular bore sizes, and are supplied with two set
screws at 90°.
- The S Type coupling consists of two flanges and one sleeve.
|
 |
 |
 |
 |
 |
 |
(4)
- S flanges are made of high strength cast iron and are bored-to-
size for a slip fit on standard shafts.
- S flanges are easy to install, are readily available from stock in a
wide range of popular bore sizes, and are supplied with two set
screws at 90°.
- The S Type coupling consists of two flanges and one sleeve.
|
 |
 |
 |
 |
 |
 |
(11)
- S flanges are made of high strength cast iron and are bored-to-
size for a slip fit on standard shafts.
- S flanges are easy to install, are readily available from stock in a
wide range of popular bore sizes, and are supplied with two set
screws at 90°.
- The S Type coupling consists of two flanges and one sleeve.
|
 |
 |
 |
 |
 |
 |
(29)
- The J Type flanges in sizes 3J and 4J are made from die cast of high strength zinc
alloy (tensile strength of 41,000 psi) and are furnished bore-to-size.
- Size 5J is provided in either zinc alloy or cast iron depending on the bore size.
- Size 6J is made from cast iron.
- J flanges are compatible with EPDM or Neoprene sleeves.
- Each flange has a keyway and two set screws (one set screw over the key and
one at 90° to the keyway).
- The J Type coupling consists of two flanges and one sleeve.
Search
J Type Flanges with Keyway - Inch (Imperial) Bores - 29 Items
|
 |
 |
 |
 |
 |
 |
(12)
- The J Type flanges in sizes 3J and 4J are made from die cast of high strength zinc
alloy (tensile strength of 41,000 psi) and are furnished bore-to-size.
- Size 5J is provided in either zinc alloy or cast iron depending on the bore size.
- Size 6J is made from cast iron.
- J flanges are compatible with EPDM or Neoprene sleeves.
- Each flange has a keyway and two set screws (one set screw over the key and
one at 90° to the keyway).
- The J Type coupling consists of two flanges and one sleeve.
|
 |
 |
 |
 |
 |
 |
(5)
- The J Type flanges in sizes 3J and 4J are made from die cast of high strength zinc
alloy (tensile strength of 41,000 psi) and are furnished bore-to-size.
- Size 5J is provided in either zinc alloy or cast iron depending on the bore size.
- Size 6J is made from cast iron.
- J flanges are compatible with EPDM or Neoprene sleeves.
- Each flange has a keyway and two set screws (one set screw over the key and
one at 90° to the keyway).
- The J Type coupling consists of two flanges and one sleeve.
|
 |
 |
 |
 |
 |
 |
(2)
- The J Type flanges in sizes 3J and 4J are made from die cast of high strength zinc
alloy (tensile strength of 41,000 psi) and are furnished bore-to-size.
- Size 5J is provided in either zinc alloy or cast iron depending on the bore size.
- Size 6J is made from cast iron.
- J flanges are compatible with EPDM or Neoprene sleeves.
- Each flange has a keyway and two set screws (one set screw over the key and
one at 90° to the keyway).
- The J Type coupling consists of two flanges and one sleeve.
|
 |
 |
 |
 |
 |
 |
(2)
- The J Type flanges in sizes 3J and 4J are made from die cast of high strength zinc
alloy (tensile strength of 41,000 psi) and are furnished bore-to-size.
- Size 5J is provided in either zinc alloy or cast iron depending on the bore size.
- Size 6J is made from cast iron.
- J flanges are compatible with EPDM or Neoprene sleeves.
- Each flange has a keyway and two set screws (one set screw over the key and
one at 90° to the keyway).
- The J Type coupling consists of two flanges and one sleeve.
|
 |
 |
 |
 |
 |
 |
(72)
- Specifically designed for the pump industry, this coupling accommodates industry standard as
well as special pump/motor separation
- This shaft separation facilitates easy pump repair of pump packing, bearings, and seals without
disturbing pump or motor mounting and alignment
- The SC Type coupling consists of two flanges, a sleeve and two shaft hubs
Quick Coupling Removal
|
 |
 |
 |
 |
 |
 |
(2)
- Specifically designed for the pump industry, this coupling accommodates industry standard as
well as special pump/motor separation
- This shaft separation facilitates easy pump repair of pump packing, bearings, and seals without
disturbing pump or motor mounting and alignment
- The SC Type coupling consists of two flanges, a sleeve and two shaft hubs
Quick Coupling Removal
- The center drop out section consists of two flanges and the flexible sleeve
- The flange is bolted to the shaft hub with four hex head cap screws
- The center drop out section can be removed by removing the hex head cap screws
- Flats on each hub ...
|
 |
 |
 |
 |
 |
 |
(8)
- Specifically designed for the pump industry, this coupling accommodates industry standard as
well as special pump/motor separation
- This shaft separation facilitates easy pump repair of pump packing, bearings, and seals without
disturbing pump or motor mounting and alignment
- The SC Type coupling consists of two flanges, a sleeve and two shaft hubs
Quick Coupling Removal
- The center drop out section consists of two flanges and the flexible sleeve
- The flange is bolted to the shaft hub with four hex head cap screws
- The center drop out section can be removed by removing the hex head cap screws
- Flats on each hub ...
|
 |
 |
 |
 |
 |
 |
(2)
- Specifically designed for the pump industry, this coupling accommodates industry standard as
well as special pump/motor separation
- This shaft separation facilitates easy pump repair of pump packing, bearings, and seals without
disturbing pump or motor mounting and alignment
- The SC Type coupling consists of two flanges, a sleeve and two shaft hubs
Quick Coupling Removal
- The center drop out section consists of two flanges and the flexible sleeve
- The flange is bolted to the shaft hub with four hex head cap screws
- The center drop out section can be removed by removing the hex head cap screws
- Flats on each hub ...
|
 |
 |
 |
 |
 |
 |
(20)
- Specifically designed for the pump industry, this coupling accommodates industry standard as
well as special pump/motor separation
- This shaft separation facilitates easy pump repair of pump packing, bearings, and seals without
disturbing pump or motor mounting and alignment
- The SC Type coupling consists of two flanges, a sleeve and two shaft hubs
Quick Coupling Removal
- The center drop out section consists of two flanges and the flexible sleeve
- The flange is bolted to the shaft hub with four hex head cap screws
- The center drop out section can be removed by removing the hex head cap screws
- Flats on each hub ...
|
 |
 |
 |
 |
 |
 |
(4)
- Specifically designed for the pump industry, this coupling accommodates industry standard as
well as special pump/motor separation
- This shaft separation facilitates easy pump repair of pump packing, bearings, and seals without
disturbing pump or motor mounting and alignment
- The SC Type coupling consists of two flanges, a sleeve and two shaft hubs
Quick Coupling Removal
- The center drop out section consists of two flanges and the flexible sleeve
- The flange is bolted to the shaft hub with four hex head cap screws
- The center drop out section can be removed by removing the hex head cap screws
- Flats on each hub ...
|
 |
 |
 |
 |
 |
 |
- Specifically designed for the pump industry, this coupling accommodates industry standard as
well as special pump/motor separation
- This shaft separation facilitates easy pump repair of pump packing, bearings, and seals without
disturbing pump or motor mounting and alignment
- The SC Type coupling consists of two flanges, a sleeve and two shaft hubs
Quick Coupling Removal
- The center drop out section consists of two flanges and the flexible sleeve
- The flange is bolted to the shaft hub with four hex head cap screws
- The center drop out section can be removed by removing the hex head cap screws
- Flats on each hub ...
|
 |
 |
 |
 |
 |
 |
(24)
- Specifically designed for the pump industry, this coupling accommodates industry standard as
well as special pump/motor separation
- This shaft separation facilitates easy pump repair of pump packing, bearings, and seals without
disturbing pump or motor mounting and alignment
- The SC Type coupling consists of two flanges, a sleeve and two shaft hubs
Quick Coupling Removal
- The center drop out section consists of two flanges and the flexible sleeve
- The flange is bolted to the shaft hub with four hex head cap screws
- The center drop out section can be removed by removing the hex head cap screws
- Flats on each hub ...
|
 |
 |
 |
 |
 |
 |
(10)
- Model B (bushed) flanges are made of the same high-strength cast iron as the S flanges
- B flanges are designed to accommodate the industry standard bushing for easy installation
and removal
- B flanges are available in sizes 6 through 16
|
 |
 |
 |
 |
 |
 |
(18)
- Model TF flanges are made from the same high-strength cast iron as the S flanges, but are designed to
accommodate the international standard Taper Lock bushing for easy installation and removal
- TF Type flanges allow for mounting the bushing on the front (hub) side of the flange
- TF flanges are available in sizes 6 through 16 and can be used with JE, JN, JES, JNS, E, N, H, and HS sleeve types.
|
 |
 |
 |
 |
 |
 |
(16)
- TR flanges are similar to the TF style, but allow for the Taper Lock Bushing to be mounted and removed from
the reverse or serration side of the flange
- The limited torque ratings of the Taper Lock Bushings allow TR flanges to only be used with EPDM or Neoprene sleeves
- Different bushing sizes are used, so they have different maximum bores than the TF flanges
- Sizes 6 through 16 are available
|