Part Number |
Description |
Bore Size |
Hub # |
Keyway Size (W x D) |
Outside Diameter |
Dimension L |
Dimension SL |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| 68514436720 | Description N/A 8SCH-SPCR HUB-1-1/4-1/4X1/8KW | Bore Size N/A 1 1/4 in | Hub # N/A 8SCH | Keyway Size (W x D) N/A 1/4 x 1/8 in | Outside Diameter N/A 3.250 in82.55 mm | Dimension L N/A 1.720 in43.69 mm | Dimension SL N/A 0.660 in16.76 mm |
Add To Cart
Request Quote |
| 68514436626 | Description N/A 8SCH-SPCR HUB-1-1/8-1/4X1/8KW | Bore Size N/A 1 1/8 in | Hub # N/A 8SCH | Keyway Size (W x D) N/A 1/4 x 1/8 in | Outside Diameter N/A 3.250 in82.55 mm | Dimension L N/A 1.720 in43.69 mm | Dimension SL N/A 0.660 in16.76 mm |
Add To Cart
Request Quote |
| 68514436719 | Description N/A 8SCH-SPCR HUB-3/4-3/16X3/32KW | Bore Size N/A 3/4 in | Hub # N/A 8SCH | Keyway Size (W x D) N/A 3/16 x 3/32 in | Outside Diameter N/A 3.250 in82.55 mm | Dimension L N/A 1.720 in43.69 mm | Dimension SL N/A 0.660 in16.76 mm |
Add To Cart
Request Quote |
| 68514436624 | Description N/A 8SCH-SPCR HUB-7/8-3/16X3/32KW | Bore Size N/A 7/8 in | Hub # N/A 8SCH | Keyway Size (W x D) N/A 3/16 x 3/32 in | Outside Diameter N/A 3.250 in82.55 mm | Dimension L N/A 1.720 in43.69 mm | Dimension SL N/A 0.660 in16.76 mm |
Add To Cart
Request Quote |
| 68514436628 | Description N/A 8SCH-SPCR HUB-1-1/2-3/8X3/16KW | Bore Size N/A 1 1/2 in | Hub # N/A 8SCH | Keyway Size (W x D) N/A 3/8 x 3/16 in | Outside Diameter N/A 3.250 in82.55 mm | Dimension L N/A 1.720 in43.69 mm | Dimension SL N/A 0.660 in16.76 mm |
Add To Cart
Request Quote |
| 68514436630 | Description N/A 8SCH-SPCR HUB-1-3/4-3/8X3/16KW | Bore Size N/A 1 3/4 in | Hub # N/A 8SCH | Keyway Size (W x D) N/A 3/8 x 3/16 in | Outside Diameter N/A 3.250 in82.55 mm | Dimension L N/A 1.720 in43.69 mm | Dimension SL N/A 0.660 in16.76 mm |
Add To Cart
Request Quote |
| 68514436629 | Description N/A 8SCH-SPCR HUB-1-5/8-3/8X3/16KW | Bore Size N/A 1 5/8 in | Hub # N/A 8SCH | Keyway Size (W x D) N/A 3/8 x 3/16 in | Outside Diameter N/A 3.250 in82.55 mm | Dimension L N/A 1.720 in43.69 mm | Dimension SL N/A 0.660 in16.76 mm |
Add To Cart
Request Quote |
| 68514436627 | Description N/A 8SCH-SPCR HUB-1-3/8-5/16X5/32KW | Bore Size N/A 1 3/8 in | Hub # N/A 8SCH | Keyway Size (W x D) N/A 5/16 x 5/32 in | Outside Diameter N/A 3.250 in82.55 mm | Dimension L N/A 1.720 in43.69 mm | Dimension SL N/A 0.660 in16.76 mm |
Add To Cart
Request Quote |
| 68514436646 | Description N/A 9SCH-SPCR HUB-1-7/8-1/2X1/4KW | Bore Size N/A 1 7/8 in | Hub # N/A 9SCH | Keyway Size (W x D) N/A 1/2 x 1/4 in | Outside Diameter N/A 3.630 in92.20 mm | Dimension L N/A 1.970 in50.04 mm | Dimension SL N/A 1.170 in29.72 mm |
Add To Cart
Request Quote |
| 68514436724 | Description N/A 9SCH-SPCR HUB-2"-1/2X1/4KW | Bore Size N/A 2 in | Hub # N/A 9SCH | Keyway Size (W x D) N/A 1/2 x 1/4 in | Outside Diameter N/A 3.630 in92.20 mm | Dimension L N/A 1.970 in50.04 mm | Dimension SL N/A 1.170 in29.72 mm |
Add To Cart
Request Quote |
| 68514436647 | Description N/A 9SCH-SPCR HUB-2-1/8-1/2X1/4KW | Bore Size N/A 2 1/8 in | Hub # N/A 9SCH | Keyway Size (W x D) N/A 1/2 x 1/4 in | Outside Diameter N/A 3.630 in92.20 mm | Dimension L N/A 1.970 in50.04 mm | Dimension SL N/A 1.170 in29.72 mm |
Add To Cart
Request Quote |
| 68514436640 | Description N/A 9SCH-SPCR HUB-1"-1/4X1/8KW | Bore Size N/A 1 in | Hub # N/A 9SCH | Keyway Size (W x D) N/A 1/4 x 1/8 in | Outside Diameter N/A 3.630 in92.20 mm | Dimension L N/A 1.970 in50.04 mm | Dimension SL N/A 1.170 in29.72 mm |
Add To Cart
Request Quote |
| 68514436723 | Description N/A 9SCH-SPCR HUB-1-1/4-1/4X1/8KW | Bore Size N/A 1 1/4 in | Hub # N/A 9SCH | Keyway Size (W x D) N/A 1/4 x 1/8 in | Outside Diameter N/A 3.630 in92.20 mm | Dimension L N/A 1.970 in50.04 mm | Dimension SL N/A 1.170 in29.72 mm |
Add To Cart
Request Quote |
| 68514436641 | Description N/A 9SCH-SPCR HUB-1-1/8-1/4X1/8KW | Bore Size N/A 1 1/8 in | Hub # N/A 9SCH | Keyway Size (W x D) N/A 1/4 x 1/8 in | Outside Diameter N/A 3.630 in92.20 mm | Dimension L N/A 1.970 in50.04 mm | Dimension SL N/A 1.170 in29.72 mm |
Add To Cart
Request Quote |
| 68514436722 | Description N/A 9SCH-SPCR HUB-7/8-3/8X3/16KW | Bore Size N/A 7/8 in | Hub # N/A 9SCH | Keyway Size (W x D) N/A 3/16 x 3/32 in | Outside Diameter N/A 3.630 in92.20 mm | Dimension L N/A 1.970 in50.04 mm | Dimension SL N/A 1.170 in29.72 mm |
Add To Cart
Request Quote |
| 68514436643 | Description N/A 9SCH-SPCR HUB-1-1/2-3/8X3/16KW | Bore Size N/A 1 1/2 in | Hub # N/A 9SCH | Keyway Size (W x D) N/A 3/8 x 3/16 in | Outside Diameter N/A 3.630 in92.20 mm | Dimension L N/A 1.970 in50.04 mm | Dimension SL N/A 1.170 in29.72 mm |
Add To Cart
Request Quote |
| 68514436645 | Description N/A 9SCH-SPCR HUB-1-3/4-3/8X3/16KW | Bore Size N/A 1 3/4 in | Hub # N/A 9SCH | Keyway Size (W x D) N/A 3/8 x 3/16 in | Outside Diameter N/A 3.630 in92.20 mm | Dimension L N/A 1.970 in50.04 mm | Dimension SL N/A 1.170 in29.72 mm |
Add To Cart
Request Quote |
| 68514436644 | Description N/A 9SCH-SPCR HUB-1-5/8-3/8X3/16KW | Bore Size N/A 1 5/8 in | Hub # N/A 9SCH | Keyway Size (W x D) N/A 3/8 x 3/16 in | Outside Diameter N/A 3.630 in92.20 mm | Dimension L N/A 1.970 in50.04 mm | Dimension SL N/A 1.170 in29.72 mm |
Add To Cart
Request Quote |
| 68514436642 | Description N/A 9SCH-SPCR HUB-1-3/8-5/16X5/32KW | Bore Size N/A 1 3/8 in | Hub # N/A 9SCH | Keyway Size (W x D) N/A 5/16 x 5/32 in | Outside Diameter N/A 3.630 in92.20 mm | Dimension L N/A 1.970 in50.04 mm | Dimension SL N/A 1.170 in29.72 mm |
Add To Cart
Request Quote |
| 68514476166 | Description N/A 9SCH-SPCR HUB-1-1/8-1/4X1/8KW-BLK-OX | Bore Size N/A 1 1/8 in | Hub # N/A 9SCH | Keyway Size (W x D) N/A 1/4 x 1/8 in | Outside Diameter N/A 3.630 in92.20 mm | Dimension L N/A 1.970 in50.04 mm | Dimension SL N/A 1.170 in29.72 mm |
Add To Cart
Request Quote |
| 68514436657 | Description N/A 10SCH-SPCR HUB-1-7/8-1/2X1/4KW | Bore Size N/A 1 7/8 in | Hub # N/A 10SCH | Keyway Size (W x D) N/A 1/2 x 1/4 in | Outside Diameter N/A 4.380 in111.25 mm | Dimension L N/A 2.340 in59.44 mm | Dimension SL N/A 1.170 in29.72 mm |
Add To Cart
Request Quote |
| 68514436731 | Description N/A 10SCH-SPCR HUB-2"-1/2X1/4KW | Bore Size N/A 2 in | Hub # N/A 10SCH | Keyway Size (W x D) N/A 1/2 x 1/4 in | Outside Diameter N/A 4.380 in111.25 mm | Dimension L N/A 2.340 in59.44 mm | Dimension SL N/A 1.170 in29.72 mm |
Add To Cart
Request Quote |
| 68514436732 | Description N/A 10SCH-SPCR HUB-2-1/4-1/2X1/4KW | Bore Size N/A 2 1/4 in | Hub # N/A 10SCH | Keyway Size (W x D) N/A 1/2 x 1/4 in | Outside Diameter N/A 4.380 in111.25 mm | Dimension L N/A 2.340 in59.44 mm | Dimension SL N/A 1.170 in29.72 mm |
Add To Cart
Request Quote |
| 68514436658 | Description N/A 10SCH-SPCR HUB-2-1/8-1/2X1/4KW | Bore Size N/A 2 1/8 in | Hub # N/A 10SCH | Keyway Size (W x D) N/A 1/2 x 1/4 in | Outside Diameter N/A 4.380 in111.25 mm | Dimension L N/A 2.340 in59.44 mm | Dimension SL N/A 1.170 in29.72 mm |
Add To Cart
Request Quote |
| 68514436728 | Description N/A 10SCH-SPCR HUB-1-1/8-1/4X1/8KW | Bore Size N/A 1 1/8 in | Hub # N/A 10SCH | Keyway Size (W x D) N/A 1/4 x 1/8 in | Outside Diameter N/A 4.380 in111.25 mm | Dimension L N/A 2.340 in59.44 mm | Dimension SL N/A 1.170 in29.72 mm |
Add To Cart
Request Quote |