Part Number |
Description |
Bore Size |
Hub # |
Keyway Size (W x D) |
Outside Diameter |
Dimension L |
Dimension SL |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| 68514436593 | Description N/A 5SCH-SPCR HUB-1"-1/4X1/8KW | Bore Size N/A 1 in | Hub # N/A 5SCH | Keyway Size (W x D) N/A 1/4 x 1/8 in | Outside Diameter N/A 2.000 in50.80 mm | Dimension L N/A 1.090 in27.69 mm | Dimension SL N/A 0.540 in13.72 mm |
Add To Cart
Request Quote |
| 68514436594 | Description N/A 5SCH-SPCR HUB-1-1/8-1/4X1/8KW | Bore Size N/A 1 1/8 in | Hub # N/A 5SCH | Keyway Size (W x D) N/A 1/4 x 1/8 in | Outside Diameter N/A 2.000 in50.80 mm | Dimension L N/A 1.090 in27.69 mm | Dimension SL N/A 0.540 in13.72 mm |
Add To Cart
Request Quote |
| 68514436711 | Description N/A 5SCH-SPCR HUB-1/2-1/8X1/16KW | Bore Size N/A 1/2 in | Hub # N/A 5SCH | Keyway Size (W x D) N/A 1/8 x 1/16 in | Outside Diameter N/A 2.000 in50.80 mm | Dimension L N/A 1.090 in27.69 mm | Dimension SL N/A 0.540 in13.72 mm |
Add To Cart
Request Quote |
| 68514436591 | Description N/A 5SCH-SPCR HUB-3/4-3/16X3/32KW | Bore Size N/A 3/4 in | Hub # N/A 5SCH | Keyway Size (W x D) N/A 3/16 x 3/32 in | Outside Diameter N/A 2.000 in50.80 mm | Dimension L N/A 1.090 in27.69 mm | Dimension SL N/A 0.540 in13.72 mm |
Add To Cart
Request Quote |
| 68514436590 | Description N/A 5SCH-SPCR HUB-5/8-3/16X3/32KW | Bore Size N/A 5/8 in | Hub # N/A 5SCH | Keyway Size (W x D) N/A 3/16 x 3/32 in | Outside Diameter N/A 2.000 in50.80 mm | Dimension L N/A 1.090 in27.69 mm | Dimension SL N/A 0.540 in13.72 mm |
Add To Cart
Request Quote |
| 68514436592 | Description N/A 5SCH-SPCR HUB-7/8-3/16X3/32KW | Bore Size N/A 7/8 in | Hub # N/A 5SCH | Keyway Size (W x D) N/A 3/16 x 3/32 in | Outside Diameter N/A 2.000 in50.80 mm | Dimension L N/A 1.090 in27.69 mm | Dimension SL N/A 0.540 in13.72 mm |
Add To Cart
Request Quote |
| 68514436602 | Description N/A 6SCH-SPCR HUB-1"-1/4X1/8KW | Bore Size N/A 1 in | Hub # N/A 6SCH | Keyway Size (W x D) N/A 1/4 x 1/8 in | Outside Diameter N/A 2.500 in63.50 mm | Dimension L N/A 1.220 in30.99 mm | Dimension SL N/A 0.630 in16.00 mm |
Add To Cart
Request Quote |
| 68514436604 | Description N/A 6SCH-SPCR HUB-1-1/4-1/4X1/8KW | Bore Size N/A 1 1/4 in | Hub # N/A 6SCH | Keyway Size (W x D) N/A 1/4 x 1/8 in | Outside Diameter N/A 2.500 in63.50 mm | Dimension L N/A 1.220 in30.99 mm | Dimension SL N/A 0.630 in16.00 mm |
Add To Cart
Request Quote |
| 68514436603 | Description N/A 6SCH-SPCR HUB-1-1/8-1/4X1/8KW | Bore Size N/A 1 1/8 in | Hub # N/A 6SCH | Keyway Size (W x D) N/A 1/4 x 1/8 in | Outside Diameter N/A 2.500 in63.50 mm | Dimension L N/A 1.220 in30.99 mm | Dimension SL N/A 0.630 in16.00 mm |
Add To Cart
Request Quote |
| 68514476506 | Description N/A 6SCH-SPCR HUB-15/16-1/4X1/8KW | Bore Size N/A 15/16 in | Hub # N/A 6SCH | Keyway Size (W x D) N/A 1/4 x 1/8 in | Outside Diameter N/A 2.500 in63.50 mm | Dimension L N/A 1.220 in30.99 mm | Dimension SL N/A 0.630 in16.00 mm |
Add To Cart
Request Quote |
| 68514436600 | Description N/A 6SCH-SPCR HUB-3/4-3/16X3/32KW | Bore Size N/A 3/4 in | Hub # N/A 6SCH | Keyway Size (W x D) N/A 3/16 x 3/32 in | Outside Diameter N/A 2.500 in63.50 mm | Dimension L N/A 1.220 in30.99 mm | Dimension SL N/A 0.630 in16.00 mm |
Add To Cart
Request Quote |
| 68514436713 | Description N/A 6SCH-SPCR HUB-5/8-3/16X3/32KW | Bore Size N/A 5/8 in | Hub # N/A 6SCH | Keyway Size (W x D) N/A 3/16 x 3/32 in | Outside Diameter N/A 2.500 in63.50 mm | Dimension L N/A 1.220 in30.99 mm | Dimension SL N/A 0.630 in16.00 mm |
Add To Cart
Request Quote |
| 68514436601 | Description N/A 6SCH-SPCR HUB-7/8-3/16X3/32KW | Bore Size N/A 7/8 in | Hub # N/A 6SCH | Keyway Size (W x D) N/A 3/16 x 3/32 in | Outside Diameter N/A 2.500 in63.50 mm | Dimension L N/A 1.220 in30.99 mm | Dimension SL N/A 0.630 in16.00 mm |
Add To Cart
Request Quote |
| 68514436605 | Description N/A 6SCH-SPCR HUB-1-3/8-5/16X5/32KW | Bore Size N/A 1 3/8 in | Hub # N/A 6SCH | Keyway Size (W x D) N/A 5/16 x 5/32 in | Outside Diameter N/A 2.500 in63.50 mm | Dimension L N/A 1.220 in30.99 mm | Dimension SL N/A 0.630 in16.00 mm |
Add To Cart
Request Quote |
| 68514436613 | Description N/A 7SCH-SPCR HUB-1"-1/4X1/8KW | Bore Size N/A 1 in | Hub # N/A 7SCH | Keyway Size (W x D) N/A 1/4 x 1/8 in | Outside Diameter N/A 2.810 in71.37 mm | Dimension L N/A 1.470 in37.34 mm | Dimension SL N/A 0.710 in18.03 mm |
Add To Cart
Request Quote |
| 68514436717 | Description N/A 7SCH-SPCR HUB-1-1/4-1/4X1/8KW | Bore Size N/A 1 1/4 in | Hub # N/A 7SCH | Keyway Size (W x D) N/A 1/4 x 1/8 in | Outside Diameter N/A 2.810 in71.37 mm | Dimension L N/A 1.470 in37.34 mm | Dimension SL N/A 0.710 in18.03 mm |
Add To Cart
Request Quote |
| 68514436614 | Description N/A 7SCH-SPCR HUB-1-1/8-1/4X1/8KW | Bore Size N/A 1 1/8 in | Hub # N/A 7SCH | Keyway Size (W x D) N/A 1/4 x 1/8 in | Outside Diameter N/A 2.810 in71.37 mm | Dimension L N/A 1.470 in37.34 mm | Dimension SL N/A 0.710 in18.03 mm |
Add To Cart
Request Quote |
| 68514436716 | Description N/A 7SCH-SPCR HUB-3/4-3/16X3/32KW | Bore Size N/A 3/4 in | Hub # N/A 7SCH | Keyway Size (W x D) N/A 3/16 x 3/32 in | Outside Diameter N/A 2.810 in71.37 mm | Dimension L N/A 1.470 in37.34 mm | Dimension SL N/A 0.710 in18.03 mm |
Add To Cart
Request Quote |
| 68514436715 | Description N/A 7SCH-SPCR HUB-5/8-3/16X3/32KW | Bore Size N/A 5/8 in | Hub # N/A 7SCH | Keyway Size (W x D) N/A 3/16 x 3/32 in | Outside Diameter N/A 2.810 in71.37 mm | Dimension L N/A 1.470 in37.34 mm | Dimension SL N/A 0.710 in18.03 mm |
Add To Cart
Request Quote |
| 68514436612 | Description N/A 7SCH-SPCR HUB-7/8-3/16X3/32KW | Bore Size N/A 7/8 in | Hub # N/A 7SCH | Keyway Size (W x D) N/A 3/16 x 3/32 in | Outside Diameter N/A 2.810 in71.37 mm | Dimension L N/A 1.470 in37.34 mm | Dimension SL N/A 0.710 in18.03 mm |
Add To Cart
Request Quote |
| 68514436616 | Description N/A 7SCH-SPCR HUB-1-1/2-3/8X3/16KW | Bore Size N/A 1 1/2 in | Hub # N/A 7SCH | Keyway Size (W x D) N/A 3/8 x 3/16 in | Outside Diameter N/A 2.810 in71.37 mm | Dimension L N/A 1.470 in37.34 mm | Dimension SL N/A 0.710 in18.03 mm |
Add To Cart
Request Quote |
| 68514436617 | Description N/A 7SCH-SPCR HUB-1-5/8-3/8X3/16KW | Bore Size N/A 1 5/8 in | Hub # N/A 7SCH | Keyway Size (W x D) N/A 3/8 x 3/16 in | Outside Diameter N/A 2.810 in71.37 mm | Dimension L N/A 1.470 in37.34 mm | Dimension SL N/A 0.710 in18.03 mm |
Add To Cart
Request Quote |
| 68514436615 | Description N/A 7SCH-SPCR HUB-1-3/8-5/16X5/32KW | Bore Size N/A 1 3/8 in | Hub # N/A 7SCH | Keyway Size (W x D) N/A 5/16 x 5/32 in | Outside Diameter N/A 2.810 in71.37 mm | Dimension L N/A 1.470 in37.34 mm | Dimension SL N/A 0.710 in18.03 mm |
Add To Cart
Request Quote |
| 68514436631 | Description N/A 8SCH-SPCR HUB-1-7/8-1/2X1/4KW | Bore Size N/A 1 7/8 in | Hub # N/A 8SCH | Keyway Size (W x D) N/A 1/2 x 1/4 in | Outside Diameter N/A 3.250 in82.55 mm | Dimension L N/A 1.720 in43.69 mm | Dimension SL N/A 0.660 in16.76 mm |
Add To Cart
Request Quote |
| 68514436625 | Description N/A 8SCH-SPCR HUB-1"-1/4X1/8KW | Bore Size N/A 1 in | Hub # N/A 8SCH | Keyway Size (W x D) N/A 1/4 x 1/8 in | Outside Diameter N/A 3.250 in82.55 mm | Dimension L N/A 1.720 in43.69 mm | Dimension SL N/A 0.660 in16.76 mm |
Add To Cart
Request Quote |