Part Number |
Description |
Bore Size |
Hub # |
Keyway Size (W x D) |
Outside Diameter |
Dimension L |
Dimension SL |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| 68514436751 | Description N/A 13SCH-SPCR HUB-1-3/8-NKW-RSB | Bore Size N/A 1 3/8 in | Hub # N/A 13SCH | Keyway Size (W x D) N/A No Keyway | Outside Diameter N/A 6.130 in155.70 mm | Dimension L N/A 3.340 in84.84 mm | Dimension SL N/A 1.650 in41.91 mm |
Add To Cart
Request Quote |
| 68514436758 | Description N/A 14SCH-SPCR HUB-1-3/4-NKW-RSB | Bore Size N/A 1 3/4 in | Hub # N/A 14SCH | Keyway Size (W x D) N/A No Keyway | Outside Diameter N/A 6.5 in165.10 mm | Dimension L N/A 3.380 in85.85 mm | Dimension SL N/A 1.920 in48.77 mm |
Add To Cart
Request Quote |