H & HS Type Elastomer Sleeves
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
INDUSTRIAL MOTION PRODUCTS
>
Couplings & Power Transmission Parts Catalog
>
S-Flex Endurance® Couplings
>
H & HS Type Elastomer Sleeves
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
H & HS Type Elastomer Sleeves
For CAD models and more information, click Directly on the part number below.
Lovejoy offers flexible sleeves for S-Flex Endurance couplings in three designs: one-piece solid, one-piece split, and two-piece with retaining ring
The one-piece split design provides solutions for applications with unique requirements where small shaft separations inhibit the installation of a one-piece solid sleeve
Pre-molded teeth along the diameter of the sleeve engage with teeth of the coupling flanges
No clamps or screws are needed to connect the flanges with the flexible sleeve which securely lock together under torque for smooth transmission of power
Torque is transmitted through shear loading of the sleeve
All three sleeve materials are highly elastic which permits the S-Flex coupling to protect connected equipment from harmful shock loading, vibration, and shaft misalignment
H, HS Sleeve Types
These sleeves feature both a one-piece solid (H) and two-piece split (HS) design and are molded of Hytrel. The sleeves in Hytrel material are designed to transmit power for high torque applications.
Because of the design and the properties of the Hytrel molded sleeve, the H and HS sleeves should not be used as direct replacements for EPDM or Neoprene sleeves, and can only be used with S, TF, or SC flanges.
larger image
larger image
DOWNLOADS
S-Flex Endurance Catalog
S-Flex Endurance Installation Instructions
(PDF, 0KB)
S-Flex Endurance Installation Video
Results Per Page :
25
50
100
200
Results 1 - 16 of 16
Unit of Measure:
Imperial
Metric
Both
1
Part Number
Description
Max. Bore
Coupling Size
Sleeve Type
Outside Diameter
Material
Dimension L
Nominal Torque
68514440738
6H-SLEEVE
1.438
in
6H
H
3.75
in
95.25
mm
Hytrel®
1.880
in
47.75
mm
1800
in·lb
203.37
N·m
68514436848
7H-SLEEVE
1.625
in
7H
H
4.340
in
110.24
mm
Hytrel®
2.190
in
55.63
mm
2875
in·lb
324.83
N·m
68514436514
8H-SLEEVE
1.938
in
8H
H
5.060
in
128.52
mm
Hytrel®
2.500
in
63.50
mm
4530
in·lb
511.82
N·m
68514440744
9H-SLEEVE
2.375
in
9H
H
6.000
in
152.40
mm
Hytrel®
3.000
in
76.20
mm
7200
in·lb
813.49
N·m
68514435454
10H-SLEEVE
2.750
in
10H
H
7.060
in
179.32
mm
Hytrel®
3.440
in
87.38
mm
11350
in·lb
1282.38
N·m
68514435458
11H-SLEEVE
3.375
in
11H
H
8.190
in
208.03
mm
Hytrel®
4.000
in
101.60
mm
18000
in·lb
2033.73
N·m
68514435462
12H-SLEEVE
3.875
in
12H
H
8.560
in
217.42
mm
Hytrel®
4.690
in
119.13
mm
31500
in·lb
3559.03
N·m
68514440741
6HS-SLEEVE
1.438
in
6HS
HS
3.75
in
95.25
mm
Hytrel®
1.880
in
47.75
mm
1800
in·lb
203.37
N·m
68514441704
7HS-SLEEVE
1.625
in
7HS
HS
4.340
in
110.24
mm
Hytrel®
2.190
in
55.63
mm
2875
in·lb
324.83
N·m
68514440072
8HS-SLEEVE
1.938
in
8HS
HS
5.060
in
128.52
mm
Hytrel®
2.500
in
63.50
mm
4530
in·lb
511.82
N·m
68514440747
9HS-SLEEVE
2.375
in
9HS
HS
6.000
in
152.40
mm
Hytrel®
3.000
in
76.20
mm
7200
in·lb
813.49
N·m
68514435455
10HS-SLEEVE
2.750
in
10HS
HS
7.060
in
179.32
mm
Hytrel®
3.440
in
87.38
mm
11350
in·lb
1282.38
N·m
68514435459
11HS-SLEEVE
3.375
in
11HS
HS
8.190
in
208.03
mm
Hytrel®
4.000
in
101.60
mm
18000
in·lb
2033.73
N·m
68514435463
12HS-SLEEVE
3.875
in
12HS
HS
8.560
in
217.42
mm
Hytrel®
4.690
in
119.13
mm
31500
in·lb
3559.03
N·m
68514435466
13HS-SLEEVE
4.500
in
13HS
HS
11.190
in
284.23
mm
Hytrel®
5.500
in
139.70
mm
47268
in·lb
5340.57
N·m
68514435469
14HS-SLEEVE
5.000
in
14HS
HS
13.090
in
332.49
mm
Hytrel®
6.500
in
165.10
mm
72480
in·lb
8189.15
N·m
Results 1 - 16 of 16
1
<