Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    J Type Flanges - Rough Stock Bore
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > S-Flex Endurance® Couplings > J Type Flanges - Rough Stock Bore > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

J Type Flanges - Rough Stock Bore

For CAD models and more information, click Directly on the part number below.


  • The J Type flanges in sizes 3J and 4J are made from die cast of high strength zinc alloy (tensile strength of 41,000 psi) and are furnished bore-to-size.
  • Size 5J is provided in either zinc alloy or cast iron depending on the bore size.
  • Size 6J is made from cast iron.
  • J flanges are compatible with EPDM or Neoprene sleeves.
  • Each flange has a keyway and two set screws (one set screw over the key and one at 90° to the keyway).
  • The J Type coupling consists of two flanges and one sleeve.





 DOWNLOADS 

S-Flex Endurance Catalog

S-Flex Endurance Installation Instructions
(PDF, 0KB)

S-Flex Endurance Installation Video

Add To Cart Request Quote
   
  Results 1 - 2 of 2 Unit of Measure: Imperial Metric Both 1 

Part Number

Description 

Bore Size 

Coupling Size

Thread (Dimension T)

Outside Diameter

Dimension HD

Dimension L

CAD

68514462568 5J-FLNG-1/2-RSB-NKW-NSS HOLE 1/2 in 5J No Setscrew 3.250 in
82.55
mm
1.880 in
47.75
mm
1.060 in
26.92
mm
68514462570 6J-FLNG-5/8-RSB-NKW-NSS HOLE 5/8 in 6J No Setscrew 4.000 in
101.60
mm
2.500 in
63.50
mm
1.310 in
33.27
mm
N/A
  Results 1 - 2 of 2 1 
<