Part Number |
Description |
Bore Size |
Coupling Size |
Thread (Dimension T) |
Outside Diameter |
Dimension HD |
Dimension L |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|
| 68514462568 | Description N/A 5J-FLNG-1/2-RSB-NKW-NSS HOLE | Bore Size N/A 1/2 in | Coupling Size N/A 5J | Thread (Dimension T) N/A No Setscrew | Outside Diameter N/A 3.250 in82.55 mm | Dimension HD N/A 1.880 in47.75 mm | Dimension L N/A 1.060 in26.92 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 68514462570 | Description N/A 6J-FLNG-5/8-RSB-NKW-NSS HOLE | Bore Size N/A 5/8 in | Coupling Size N/A 6J | Thread (Dimension T) N/A No Setscrew | Outside Diameter N/A 4.000 in101.60 mm | Dimension HD N/A 2.500 in63.50 mm | Dimension L N/A 1.310 in33.27 mm | CAD N/A |
Add To Cart
Request Quote |