Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    JE, JN, JES & JNS Type Elastomer Sleeves
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > S-Flex Endurance® Couplings > JE, JN, JES & JNS Type Elastomer Sleeves > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

JE, JN, JES & JNS Type Elastomer Sleeves

For CAD models and more information, click Directly on the part number below.


  • Lovejoy offers flexible sleeves for S-Flex Endurance couplings in three designs: one-piece solid, one-piece split, and two-piece with retaining ring
  • The one-piece split design provides solutions for applications with unique requirements where small shaft separations inhibit the installation of a one-piece solid sleeve
  • Pre-molded teeth along the diameter of the sleeve engage with teeth of the coupling flanges
  • No clamps or screws are needed to connect the flanges with the flexible sleeve which securely lock together under torque for smooth transmission of power
  • Torque is transmitted through shear loading of the sleeve
  • All three sleeve materials are highly elastic which permits the S-Flex coupling to protect connected equipment from harmful shock loading, vibration, and shaft misalignment
JE, JN, JES, JNS Sleeve Types
    These sleeves feature a one-piece design molded in EPDM & Neoprene rubber. In the case of JES & JNS Types, the one-piece design is split to provide for ease of installation and removal.






 DOWNLOADS 

S-Flex Endurance Catalog

S-Flex Endurance Installation Instructions
(PDF, 0KB)

S-Flex Endurance Installation Video

Add To Cart Request Quote
   
  Results 1 - 25 of 40 Unit of Measure: Imperial Metric Both 1 2 

Part Number

Description 

Max. Bore

Coupling Size

Sleeve Type

Outside Diameter

Material

Dimension L

Nominal Torque

68514436384 3JE-SLEEVE 0.875 in 3JE JE 1.880 in
47.75
mm
EPDM 1.000 in
25.40
mm
78 in·lb
8.81
N·m
68514435359 4JE-SLEEVE 1.000 in 4JE JE 2.310 in
58.67
mm
EPDM 1.250 in
31.75
mm
156 in·lb
17.63
N·m
68514435350 5JE-SLEEVE 1.188 in 5JE JE 2.940 in
74.68
mm
EPDM 1.560 in
39.62
mm
312 in·lb
35.26
N·m
68514435569 6JE-SLEEVE 1.438 in 6JE JE 3.75 in
95.25
mm
EPDM 1.880 in
47.75
mm
585 in·lb
66.09
N·m
68514435570 7JE-SLEEVE 1.625 in 7JE JE 4.340 in
110.24
mm
EPDM 2.190 in
55.63
mm
940 in·lb
106.20
N·m
68514435572 8JE-SLEEVE 1.938 in 8JE JE 5.060 in
128.52
mm
EPDM 2.500 in
63.50
mm
1475 in·lb
166.66
N·m
68514436405 9JE-SLEEVE 2.375 in 9JE JE 6.000 in
152.40
mm
EPDM 3.000 in
76.20
mm
2340 in·lb
264.38
N·m
68514435450 10JE-SLEEVE 2.750 in 10JE JE 7.060 in
179.32
mm
EPDM 3.440 in
87.38
mm
3735 in·lb
422.00
N·m
68514436692 3JES-SLEEVE 0.875 in 3JES JES 1.880 in
47.75
mm
EPDM 1.000 in
25.40
mm
78 in·lb
8.81
N·m
68514436695 4JES-SLEEVE 1.000 in 4JES JES 2.310 in
58.67
mm
EPDM 1.250 in
31.75
mm
156 in·lb
17.63
N·m
68514436698 5JES-SLEEVE 1.188 in 5JES JES 2.940 in
74.68
mm
EPDM 1.560 in
39.62
mm
312 in·lb
35.26
N·m
68514436701 6JES-SLEEVE 1.438 in 6JES JES 3.75 in
95.25
mm
EPDM 1.880 in
47.75
mm
585 in·lb
66.09
N·m
68514436704 7JES-SLEEVE 1.625 in 7JES JES 4.340 in
110.24
mm
EPDM 2.190 in
55.63
mm
940 in·lb
106.20
N·m
68514436707 8JES-SLEEVE 1.938 in 8JES JES 5.060 in
128.52
mm
EPDM 2.500 in
63.50
mm
1475 in·lb
166.66
N·m
68514436864 9JES-SLEEVE 2.375 in 9JES JES 6.000 in
152.40
mm
EPDM 3.000 in
76.20
mm
2340 in·lb
264.38
N·m
68514435451 10JES-SLEEVE 2.750 in 10JES JES 7.060 in
179.32
mm
EPDM 3.440 in
87.38
mm
3735 in·lb
422.00
N·m
68514435356 3JN-SLEEVE 0.875 in 3JN JN 1.880 in
47.75
mm
Neoprene 1.000 in
25.40
mm
60 in·lb
6.78
N·m
68514435360 4JN-SLEEVE 1.000 in 4JN JN 2.310 in
58.67
mm
Neoprene 1.250 in
31.75
mm
120 in·lb
13.56
N·m
68514435366 5JN-SLEEVE 1.188 in 5JN JN 2.940 in
74.68
mm
Neoprene 1.560 in
39.62
mm
240 in·lb
27.12
N·m
68514436394 6JN-SLEEVE 1.438 in 6JN JN 3.75 in
95.25
mm
Neoprene 1.880 in
47.75
mm
450 in·lb
50.84
N·m
68514436398 7JN-SLEEVE 1.625 in 7JN JN 4.340 in
110.24
mm
Neoprene 2.190 in
55.63
mm
725 in·lb
81.91
N·m
68514436402 8JN-SLEEVE 1.938 in 8JN JN 5.060 in
128.52
mm
Neoprene 2.500 in
63.50
mm
1135 in·lb
128.24
N·m
68514436866 3JNS-SLEEVE 0.875 in 3JNS JNS 1.880 in
47.75
mm
Neoprene 1.000 in
25.40
mm
60 in·lb
6.78
N·m
68514436869 4JNS-SLEEVE 1.000 in 4JNS JNS 2.310 in
58.67
mm
Neoprene 1.250 in
31.75
mm
120 in·lb
13.56
N·m
68514436872 5JNS-SLEEVE 1.188 in 5JNS JNS 2.940 in
74.68
mm
Neoprene 1.560 in
39.62
mm
240 in·lb
27.12
N·m
  Results 1 - 25 of 40 1 2 
<