Part Number |
Description |
Max. Bore |
Coupling Size |
Sleeve Type |
Outside Diameter |
Material |
Dimension L |
Nominal Torque |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|
| 68514436384 | Description N/A 3JE-SLEEVE | Max. Bore N/A 0.875 in | Coupling Size N/A 3JE | Sleeve Type N/A JE | Outside Diameter N/A 1.880 in47.75 mm | Material N/A EPDM | Dimension L N/A 1.000 in25.40 mm | Nominal Torque N/A 78 in·lb8.81 N·m |
Add To Cart
Request Quote |
| 68514435359 | Description N/A 4JE-SLEEVE | Max. Bore N/A 1.000 in | Coupling Size N/A 4JE | Sleeve Type N/A JE | Outside Diameter N/A 2.310 in58.67 mm | Material N/A EPDM | Dimension L N/A 1.250 in31.75 mm | Nominal Torque N/A 156 in·lb17.63 N·m |
Add To Cart
Request Quote |
| 68514435350 | Description N/A 5JE-SLEEVE | Max. Bore N/A 1.188 in | Coupling Size N/A 5JE | Sleeve Type N/A JE | Outside Diameter N/A 2.940 in74.68 mm | Material N/A EPDM | Dimension L N/A 1.560 in39.62 mm | Nominal Torque N/A 312 in·lb35.26 N·m |
Add To Cart
Request Quote |
| 68514435569 | Description N/A 6JE-SLEEVE | Max. Bore N/A 1.438 in | Coupling Size N/A 6JE | Sleeve Type N/A JE | Outside Diameter N/A 3.75 in95.25 mm | Material N/A EPDM | Dimension L N/A 1.880 in47.75 mm | Nominal Torque N/A 585 in·lb66.09 N·m |
Add To Cart
Request Quote |
| 68514435570 | Description N/A 7JE-SLEEVE | Max. Bore N/A 1.625 in | Coupling Size N/A 7JE | Sleeve Type N/A JE | Outside Diameter N/A 4.340 in110.24 mm | Material N/A EPDM | Dimension L N/A 2.190 in55.63 mm | Nominal Torque N/A 940 in·lb106.20 N·m |
Add To Cart
Request Quote |
| 68514435572 | Description N/A 8JE-SLEEVE | Max. Bore N/A 1.938 in | Coupling Size N/A 8JE | Sleeve Type N/A JE | Outside Diameter N/A 5.060 in128.52 mm | Material N/A EPDM | Dimension L N/A 2.500 in63.50 mm | Nominal Torque N/A 1475 in·lb166.66 N·m |
Add To Cart
Request Quote |
| 68514436405 | Description N/A 9JE-SLEEVE | Max. Bore N/A 2.375 in | Coupling Size N/A 9JE | Sleeve Type N/A JE | Outside Diameter N/A 6.000 in152.40 mm | Material N/A EPDM | Dimension L N/A 3.000 in76.20 mm | Nominal Torque N/A 2340 in·lb264.38 N·m |
Add To Cart
Request Quote |
| 68514435450 | Description N/A 10JE-SLEEVE | Max. Bore N/A 2.750 in | Coupling Size N/A 10JE | Sleeve Type N/A JE | Outside Diameter N/A 7.060 in179.32 mm | Material N/A EPDM | Dimension L N/A 3.440 in87.38 mm | Nominal Torque N/A 3735 in·lb422.00 N·m |
Add To Cart
Request Quote |
| 68514436692 | Description N/A 3JES-SLEEVE | Max. Bore N/A 0.875 in | Coupling Size N/A 3JES | Sleeve Type N/A JES | Outside Diameter N/A 1.880 in47.75 mm | Material N/A EPDM | Dimension L N/A 1.000 in25.40 mm | Nominal Torque N/A 78 in·lb8.81 N·m |
Add To Cart
Request Quote |
| 68514436695 | Description N/A 4JES-SLEEVE | Max. Bore N/A 1.000 in | Coupling Size N/A 4JES | Sleeve Type N/A JES | Outside Diameter N/A 2.310 in58.67 mm | Material N/A EPDM | Dimension L N/A 1.250 in31.75 mm | Nominal Torque N/A 156 in·lb17.63 N·m |
Add To Cart
Request Quote |
| 68514436698 | Description N/A 5JES-SLEEVE | Max. Bore N/A 1.188 in | Coupling Size N/A 5JES | Sleeve Type N/A JES | Outside Diameter N/A 2.940 in74.68 mm | Material N/A EPDM | Dimension L N/A 1.560 in39.62 mm | Nominal Torque N/A 312 in·lb35.26 N·m |
Add To Cart
Request Quote |
| 68514436701 | Description N/A 6JES-SLEEVE | Max. Bore N/A 1.438 in | Coupling Size N/A 6JES | Sleeve Type N/A JES | Outside Diameter N/A 3.75 in95.25 mm | Material N/A EPDM | Dimension L N/A 1.880 in47.75 mm | Nominal Torque N/A 585 in·lb66.09 N·m |
Add To Cart
Request Quote |
| 68514436704 | Description N/A 7JES-SLEEVE | Max. Bore N/A 1.625 in | Coupling Size N/A 7JES | Sleeve Type N/A JES | Outside Diameter N/A 4.340 in110.24 mm | Material N/A EPDM | Dimension L N/A 2.190 in55.63 mm | Nominal Torque N/A 940 in·lb106.20 N·m |
Add To Cart
Request Quote |
| 68514436707 | Description N/A 8JES-SLEEVE | Max. Bore N/A 1.938 in | Coupling Size N/A 8JES | Sleeve Type N/A JES | Outside Diameter N/A 5.060 in128.52 mm | Material N/A EPDM | Dimension L N/A 2.500 in63.50 mm | Nominal Torque N/A 1475 in·lb166.66 N·m |
Add To Cart
Request Quote |
| 68514436864 | Description N/A 9JES-SLEEVE | Max. Bore N/A 2.375 in | Coupling Size N/A 9JES | Sleeve Type N/A JES | Outside Diameter N/A 6.000 in152.40 mm | Material N/A EPDM | Dimension L N/A 3.000 in76.20 mm | Nominal Torque N/A 2340 in·lb264.38 N·m |
Add To Cart
Request Quote |
| 68514435451 | Description N/A 10JES-SLEEVE | Max. Bore N/A 2.750 in | Coupling Size N/A 10JES | Sleeve Type N/A JES | Outside Diameter N/A 7.060 in179.32 mm | Material N/A EPDM | Dimension L N/A 3.440 in87.38 mm | Nominal Torque N/A 3735 in·lb422.00 N·m |
Add To Cart
Request Quote |
| 68514435356 | Description N/A 3JN-SLEEVE | Max. Bore N/A 0.875 in | Coupling Size N/A 3JN | Sleeve Type N/A JN | Outside Diameter N/A 1.880 in47.75 mm | Material N/A Neoprene | Dimension L N/A 1.000 in25.40 mm | Nominal Torque N/A 60 in·lb6.78 N·m |
Add To Cart
Request Quote |
| 68514435360 | Description N/A 4JN-SLEEVE | Max. Bore N/A 1.000 in | Coupling Size N/A 4JN | Sleeve Type N/A JN | Outside Diameter N/A 2.310 in58.67 mm | Material N/A Neoprene | Dimension L N/A 1.250 in31.75 mm | Nominal Torque N/A 120 in·lb13.56 N·m |
Add To Cart
Request Quote |
| 68514435366 | Description N/A 5JN-SLEEVE | Max. Bore N/A 1.188 in | Coupling Size N/A 5JN | Sleeve Type N/A JN | Outside Diameter N/A 2.940 in74.68 mm | Material N/A Neoprene | Dimension L N/A 1.560 in39.62 mm | Nominal Torque N/A 240 in·lb27.12 N·m |
Add To Cart
Request Quote |
| 68514436394 | Description N/A 6JN-SLEEVE | Max. Bore N/A 1.438 in | Coupling Size N/A 6JN | Sleeve Type N/A JN | Outside Diameter N/A 3.75 in95.25 mm | Material N/A Neoprene | Dimension L N/A 1.880 in47.75 mm | Nominal Torque N/A 450 in·lb50.84 N·m |
Add To Cart
Request Quote |
| 68514436398 | Description N/A 7JN-SLEEVE | Max. Bore N/A 1.625 in | Coupling Size N/A 7JN | Sleeve Type N/A JN | Outside Diameter N/A 4.340 in110.24 mm | Material N/A Neoprene | Dimension L N/A 2.190 in55.63 mm | Nominal Torque N/A 725 in·lb81.91 N·m |
Add To Cart
Request Quote |
| 68514436402 | Description N/A 8JN-SLEEVE | Max. Bore N/A 1.938 in | Coupling Size N/A 8JN | Sleeve Type N/A JN | Outside Diameter N/A 5.060 in128.52 mm | Material N/A Neoprene | Dimension L N/A 2.500 in63.50 mm | Nominal Torque N/A 1135 in·lb128.24 N·m |
Add To Cart
Request Quote |
| 68514436866 | Description N/A 3JNS-SLEEVE | Max. Bore N/A 0.875 in | Coupling Size N/A 3JNS | Sleeve Type N/A JNS | Outside Diameter N/A 1.880 in47.75 mm | Material N/A Neoprene | Dimension L N/A 1.000 in25.40 mm | Nominal Torque N/A 60 in·lb6.78 N·m |
Add To Cart
Request Quote |
| 68514436869 | Description N/A 4JNS-SLEEVE | Max. Bore N/A 1.000 in | Coupling Size N/A 4JNS | Sleeve Type N/A JNS | Outside Diameter N/A 2.310 in58.67 mm | Material N/A Neoprene | Dimension L N/A 1.250 in31.75 mm | Nominal Torque N/A 120 in·lb13.56 N·m |
Add To Cart
Request Quote |
| 68514436872 | Description N/A 5JNS-SLEEVE | Max. Bore N/A 1.188 in | Coupling Size N/A 5JNS | Sleeve Type N/A JNS | Outside Diameter N/A 2.940 in74.68 mm | Material N/A Neoprene | Dimension L N/A 1.560 in39.62 mm | Nominal Torque N/A 240 in·lb27.12 N·m |
Add To Cart
Request Quote |