SC Type Spacer Coupling Hubs with Keyway, Short Length - Inch (Imperial) Bores
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
INDUSTRIAL MOTION PRODUCTS
>
Couplings & Power Transmission Parts Catalog
>
S-Flex Endurance® Couplings
>
SC Type Spacer Coupling Hubs with Keyway, Short Length - Inch (Imperial) Bores
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
SC Type Spacer Coupling Hubs with Keyway, Short Length - Inch (Imperial) Bores
For CAD models and more information, click Directly on the part number below.
Specifically designed for the pump industry, this coupling accommodates industry standard as well as special pump/motor separation
This shaft separation facilitates easy pump repair of pump packing, bearings, and seals without disturbing pump or motor mounting and alignment
The SC Type coupling consists of two flanges, a sleeve and two shaft hubs
Quick Coupling Removal
The center drop out section consists of two flanges and the flexible sleeve
The flange is bolted to the shaft hub with four hex head cap screws
The center drop out section can be removed by removing the hex head cap screws
Flats on each hub provides a convenient grip for a wrench in order to facilitate loosening of the screws and, if desired, turning of the pump/motor shafts
Once the hub is removed from the pump shaft, maintenance on the pump can be done without disturbing equipment alignment
larger image
larger image
DOWNLOADS
S-Flex Endurance Catalog
S-Flex Endurance Half and Full Spacer Installation Instructions
(, 0KB)
S-Flex Endurance Full Spacer Installation Video
S-Flex Endurance Half Spacer Coupling Installation Video
Results Per Page :
25
50
100
200
Results 1 - 20 of 20
Unit of Measure:
Imperial
Metric
Both
1
Part Number
Description
Bore Size
Hub #
Keyway Size (W x D)
Outside Diameter
Dimension L
Dimension SL
68514436727
9SCHS-SPCR HUB-1-1/2-3/8X3/16KW
1 1/2
in
9SCHS
3/8 x 3/16
in
3.630
in
92.20
mm
1.530
in
38.86
mm
0.630
in
16.00
mm
68514436725
9SCHS-SPCR HUB-1-1/4-1/4X1/8KW
1 1/4
in
9SCHS
1/4 x 1/8
in
3.630
in
92.20
mm
1.530
in
38.86
mm
0.630
in
16.00
mm
68514436682
9SCHS-SPCR HUB-1-1/8-1/4X1/8KW
1 1/8
in
9SCHS
1/4 x 1/8
in
3.630
in
92.20
mm
1.530
in
38.86
mm
0.630
in
16.00
mm
68514436726
9SCHS-SPCR HUB-1-3/8-5/16X5/32KW
1 3/8
in
9SCHS
5/16 x 5/32
in
3.630
in
92.20
mm
1.530
in
38.86
mm
0.630
in
16.00
mm
68514436735
10SCHS-SPCR HUB-1-1/2-3/8X3/16KW
1 1/2
in
10SCHS
3/8 x 3/16
in
4.380
in
111.25
mm
1.660
in
42.16
mm
0.630
in
16.00
mm
68514436733
10SCHS-SPCR HUB-1-1/4-1/4X1/8KW
1 1/4
in
10SCHS
1/4 x 1/8
in
4.380
in
111.25
mm
1.660
in
42.16
mm
0.630
in
16.00
mm
68514436684
10SCHS-SPCR HUB-1-1/8-1/4X1/8KW
1 1/8
in
10SCHS
1/4 x 1/8
in
4.380
in
111.25
mm
1.660
in
42.16
mm
0.630
in
16.00
mm
68514436734
10SCHS-SPCR HUB-1-3/8-5/16X5/32KW
1 3/8
in
10SCHS
5/16 x 5/32
in
4.380
in
111.25
mm
1.660
in
42.16
mm
0.630
in
16.00
mm
68514436736
10SCHS-SPCR HUB-1-5/8-3/8X3/16KW
1 5/8
in
10SCHS
3/8 x 3/16
in
4.380
in
111.25
mm
1.660
in
42.16
mm
0.630
in
16.00
mm
68514436743
11SCHS-SPCR HUB-1-1/2-3/8X3/16KW
1 1/2
in
11SCHS
3/8 x 3/16
in
5.250
in
133.35
mm
1.910
in
48.51
mm
0.750
in
19.05
mm
68514436741
11SCHS-SPCR HUB-1-1/4-1/4X1/8KW
1 1/4
in
11SCHS
1/4 x 1/8
in
5.250
in
133.35
mm
1.910
in
48.51
mm
0.750
in
19.05
mm
68514436686
11SCHS-SPCR HUB-1-1/8-1/4X1/8KW
1 1/8
in
11SCHS
1/4 x 1/8
in
5.250
in
133.35
mm
1.910
in
48.51
mm
0.750
in
19.05
mm
68514436742
11SCHS-SPCR HUB-1-3/8-5/16X5/32KW
1 3/8
in
11SCHS
5/16 x 5/32
in
5.250
in
133.35
mm
1.910
in
48.51
mm
0.750
in
19.05
mm
68514436687
11SCHS-SPCR HUB-1-5/8-3/8X3/16KW
1 5/8
in
11SCHS
3/8 x 3/16
in
5.250
in
133.35
mm
1.910
in
48.51
mm
0.750
in
19.05
mm
68514436747
12SCHS-SPCR HUB-1-7/8-1/2X1/4KW
1 7/8
in
12SCHS
1/2 x 1/4
in
5.750
in
146.05
mm
2.530
in
64.26
mm
1.120
in
28.45
mm
68514436748
12SCHS-SPCR HUB-2"-1/2X1/4KW
2
in
12SCHS
1/2 x 1/4
in
5.750
in
146.05
mm
2.530
in
64.26
mm
1.120
in
28.45
mm
68514436750
12SCHS-SPCR HUB-2-1/4-1/2X1/4KW
2 1/4
in
12SCHS
1/2 x 1/4
in
5.750
in
146.05
mm
2.530
in
64.26
mm
1.120
in
28.45
mm
68514436749
12SCHS-SPCR HUB-2-1/8-1/2X1/4KW
2 1/8
in
12SCHS
1/2 x 1/4
in
5.750
in
146.05
mm
2.530
in
64.26
mm
1.120
in
28.45
mm
68514436756
13SCHS-SPCR HUB-2-1/8-1/2X1/4KW
2 1/8
in
13SCHS
1/2 x 1/4
in
6.130
in
155.70
mm
2.470
in
62.74
mm
1.240
in
31.50
mm
68514436757
13SCHS-SPCR HUB-2-3/8-5/8X5/16KW
2 3/8
in
13SCHS
5/8 x 5/16
in
6.130
in
155.70
mm
2.470
in
62.74
mm
1.240
in
31.50
mm
Results 1 - 20 of 20
1
<