Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    J Type Flanges with Keyway - Inch (Imperial) Bores
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > S-Flex Endurance® Couplings > J Type Flanges with Keyway - Inch (Imperial) Bores > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

J Type Flanges with Keyway - Inch (Imperial) Bores

For CAD models and more information, click Directly on the part number below.


  • The J Type flanges in sizes 3J and 4J are made from die cast of high strength zinc alloy (tensile strength of 41,000 psi) and are furnished bore-to-size.
  • Size 5J is provided in either zinc alloy or cast iron depending on the bore size.
  • Size 6J is made from cast iron.
  • J flanges are compatible with EPDM or Neoprene sleeves.
  • Each flange has a keyway and two set screws (one set screw over the key and one at 90° to the keyway).
  • The J Type coupling consists of two flanges and one sleeve.






 DOWNLOADS 

S-Flex Endurance Catalog

S-Flex Endurance Installation Instructions
(PDF, 0KB)

S-Flex Endurance Installation Video

Add To Cart Request Quote
   
  Results 1 - 25 of 29 Unit of Measure: Imperial Metric Both 1 2 

Part Number

Description 

Bore Size 

Coupling Size

Keyway Size (W x D)

Outside Diameter

Dimension HD

Dimension L

CAD

68514436047 3J-FLNG-1/2-1/8X1/16KW 1/2 in 3J 1/8 x 1/16 in 2.062 in
52.37
mm
1.500 in
38.10
mm
0.810 in
20.57
mm
N/A
68514436049 3J-FLNG-3/4-3/16X3/32KW 3/4 in 3J 3/16 x 3/32 in 2.062 in
52.37
mm
1.500 in
38.10
mm
0.810 in
20.57
mm
N/A
68514436048 3J-FLNG-5/8-3/16X3/32KW 5/8 in 3J 3/16 x 3/32 in 2.062 in
52.37
mm
1.500 in
38.10
mm
0.810 in
20.57
mm
N/A
68514436050 3J-FLNG-7/8-3/16X3/32KW-BLIND KW 7/8 in 3J 3/16 x 3/32 in 2.062 in
52.37
mm
1.500 in
38.10
mm
0.810 in
20.57
mm
N/A
68514436056 4J-FLNG-1"-1/4X1/8KW 1 in 4J 1/4 x 1/8 in 2.460 in
62.48
mm
1.630 in
41.40
mm
0.880 in
22.35
mm
N/A
68514436055 4J-FLNG-15/16-1/4X1/8KW 15/16 in 4J 1/4 x 1/8 in 2.460 in
62.48
mm
1.630 in
41.40
mm
0.880 in
22.35
mm
68514436051 4J-FLNG-1/2-1/8X1/16KW 1/2 in 4J 1/8 x 1/16 in 2.460 in
62.48
mm
1.630 in
41.40
mm
0.880 in
22.35
mm
68514436053 4J-FLNG-3/4-3/16X3/32KW 3/4 in 4J 3/16 x 3/32 in 2.460 in
62.48
mm
1.630 in
41.40
mm
0.880 in
22.35
mm
68514436052 4J-FLNG-5/8-3/16X3/32KW 5/8 in 4J 3/16 x 3/32 in 2.460 in
62.48
mm
1.630 in
41.40
mm
0.880 in
22.35
mm
68514436054 4J-FLNG-7/8-3/16X3/32KW 7/8 in 4J 3/16 x 3/32 in 2.460 in
62.48
mm
1.630 in
41.40
mm
0.880 in
22.35
mm
68514436062 5J-FLNG-1"-1/4X1/8KW 1 in 5J 1/4 x 1/8 in 3.250 in
82.55
mm
1.880 in
47.75
mm
1.060 in
26.92
mm
68514436063 5J-FLNG-1-1/16-1/4X1/8KW 1 1/16 in 5J 1/4 x 1/8 in 3.250 in
82.55
mm
1.880 in
47.75
mm
1.060 in
26.92
mm
68514436064 5J-FLNG-1-1/8-1/4X1/8KW 1 1/8 in 5J 1/4 x 1/8 in 3.250 in
82.55
mm
1.880 in
47.75
mm
1.060 in
26.92
mm
68514436061 5J-FLNG-15/16-1/4X1/8KW 15/16 in 5J 1/4 x 1/8 in 3.250 in
82.55
mm
1.880 in
47.75
mm
1.060 in
26.92
mm
68514436057 5J-FLNG-1/2-1/8X1/16KW 1/2 in 5J 1/8 x 1/16 in 3.250 in
82.55
mm
1.880 in
47.75
mm
1.060 in
26.92
mm
68514436059 5J-FLNG-3/4-3/16X3/32KW 3/4 in 5J 3/16 x 3/32 in 3.250 in
82.55
mm
1.880 in
47.75
mm
1.060 in
26.92
mm
68514436058 5J-FLNG-5/8-3/16X3/32KW 5/8 in 5J 3/16 x 3/32 in 3.250 in
82.55
mm
1.880 in
47.75
mm
1.060 in
26.92
mm
68514436060 5J-FLNG-7/8-3/16X3/32KW 7/8 in 5J 3/16 x 3/32 in 3.250 in
82.55
mm
1.880 in
47.75
mm
1.060 in
26.92
mm
68514436082 6J-FLNG-1"-1/4X1/8KW 1 in 6J 1/4 x 1/8 in 4.000 in
101.60
mm
2.500 in
63.50
mm
1.310 in
33.27
mm
68514436083 6J-FLNG-1-1/16-1/4X1/8KW 1 1/16 in 6J 1/4 x 1/8 in 4.000 in
101.60
mm
2.500 in
63.50
mm
1.310 in
33.27
mm
68514436086 6J-FLNG-1-1/4-1/4X1/8KW 1 1/4 in 6J 1/4 x 1/8 in 4.000 in
101.60
mm
2.500 in
63.50
mm
1.310 in
33.27
mm
68514436084 6J-FLNG-1-1/8-1/4X1/8KW 1 1/8 in 6J 1/4 x 1/8 in 4.000 in
101.60
mm
2.500 in
63.50
mm
1.310 in
33.27
mm
68514436085 6J-FLNG-1-3/16-1/4X1/8KW 1 3/16 in 6J 1/4 x 1/8 in 4.000 in
101.60
mm
2.500 in
63.50
mm
1.310 in
33.27
mm
68514436081 6J-FLNG-15/16-1/4X1/8KW 15/16 in 6J 1/4 x 1/8 in 4.000 in
101.60
mm
2.500 in
63.50
mm
1.310 in
33.27
mm
68514436079 6J-FLNG-3/4-3/16X3/32KW 3/4 in 6J 3/16 x 3/32 in 4.000 in
101.60
mm
2.500 in
63.50
mm
1.310 in
33.27
mm
  Results 1 - 25 of 29 1 2 
<