Part Number |
Description |
Bore Size |
Coupling Size |
Keyway Size (W x D) |
Outside Diameter |
Dimension HD |
Dimension L |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|
| 68514441486 | Description N/A 3J-FLNG-11MMH7-4X1.8MMKW | Bore Size N/A 11.00 mm | Coupling Size N/A 3J | Keyway Size (W x D) N/A 4 x 1.8 mm | Outside Diameter N/A 2.062 in52.37 mm | Dimension HD N/A 1.500 in38.10 mm | Dimension L N/A 0.810 in20.57 mm | CAD N/A |
Add To Cart
Request Quote |
| 68514441487 | Description N/A 3J-FLNG-12MMH7-4X1.8MMKW | Bore Size N/A 12.00 mm | Coupling Size N/A 3J | Keyway Size (W x D) N/A 4 x 1.8 mm | Outside Diameter N/A 2.062 in52.37 mm | Dimension HD N/A 1.500 in38.10 mm | Dimension L N/A 0.810 in20.57 mm | CAD N/A |
Add To Cart
Request Quote |
| 68514441488 | Description N/A 3J-FLNG-14MMH7-5X2.3MMKW | Bore Size N/A 14.00 mm | Coupling Size N/A 3J | Keyway Size (W x D) N/A 5 x 2.3 mm | Outside Diameter N/A 2.062 in52.37 mm | Dimension HD N/A 1.500 in38.10 mm | Dimension L N/A 0.810 in20.57 mm | CAD N/A |
Add To Cart
Request Quote |
| 68514441489 | Description N/A 3J-FLNG-15MMH7-5X2.3MMKW | Bore Size N/A 15 mm | Coupling Size N/A 3J | Keyway Size (W x D) N/A 5 x 2.3 mm | Outside Diameter N/A 2.062 in52.37 mm | Dimension HD N/A 1.500 in38.10 mm | Dimension L N/A 0.810 in20.57 mm | CAD N/A |
Add To Cart
Request Quote |
| 68514441490 | Description N/A 3J-FLNG-16MMH7-5X2.3MMKW | Bore Size N/A 16.00 mm | Coupling Size N/A 3J | Keyway Size (W x D) N/A 5 x 2.3 mm | Outside Diameter N/A 2.062 in52.37 mm | Dimension HD N/A 1.500 in38.10 mm | Dimension L N/A 0.810 in20.57 mm | CAD N/A |
Add To Cart
Request Quote |
| 68514441491 | Description N/A 3J-FLNG-19MMH7-6X2.8MMKW | Bore Size N/A 19.00 mm | Coupling Size N/A 3J | Keyway Size (W x D) N/A 6 x 2.8 mm | Outside Diameter N/A 2.062 in52.37 mm | Dimension HD N/A 1.500 in38.10 mm | Dimension L N/A 0.810 in20.57 mm | CAD N/A |
Add To Cart
Request Quote |
| 68514441500 | Description N/A 4J-FLNG-14MMH7-5X2.3MMKW | Bore Size N/A 14.00 mm | Coupling Size N/A 4J | Keyway Size (W x D) N/A 5 x 2.3 mm | Outside Diameter N/A 2.460 in62.48 mm | Dimension HD N/A 1.630 in41.40 mm | Dimension L N/A 0.880 in22.35 mm | CAD N/A |
Add To Cart
Request Quote |
| 68514441501 | Description N/A 4J-FLNG-15MMH7-5X2.3MMKW | Bore Size N/A 15 mm | Coupling Size N/A 4J | Keyway Size (W x D) N/A 5 x 2.3 mm | Outside Diameter N/A 2.460 in62.48 mm | Dimension HD N/A 1.630 in41.40 mm | Dimension L N/A 0.880 in22.35 mm | CAD N/A |
Add To Cart
Request Quote |
| 68514441502 | Description N/A 4J-FLNG-16MMH7-5X2.3MMKW | Bore Size N/A 16.00 mm | Coupling Size N/A 4J | Keyway Size (W x D) N/A 5 x 2.3 mm | Outside Diameter N/A 2.460 in62.48 mm | Dimension HD N/A 1.630 in41.40 mm | Dimension L N/A 0.880 in22.35 mm | CAD N/A |
Add To Cart
Request Quote |
| 68514441503 | Description N/A 4J-FLNG-19MMH7-6X2.8MMKW | Bore Size N/A 19.00 mm | Coupling Size N/A 4J | Keyway Size (W x D) N/A 6 x 2.8 mm | Outside Diameter N/A 2.460 in62.48 mm | Dimension HD N/A 1.630 in41.40 mm | Dimension L N/A 0.880 in22.35 mm | CAD N/A |
Add To Cart
Request Quote |
| 68514441504 | Description N/A 4J-FLNG-20MMH7-6X2.8MMKW | Bore Size N/A 20.00 mm | Coupling Size N/A 4J | Keyway Size (W x D) N/A 6 x 2.8 mm | Outside Diameter N/A 2.460 in62.48 mm | Dimension HD N/A 1.630 in41.40 mm | Dimension L N/A 0.880 in22.35 mm | CAD N/A |
Add To Cart
Request Quote |
| 68514441505 | Description N/A 4J-FLNG-24MMH7-8X3.3MMKW-BLIND KW | Bore Size N/A 24.00 mm | Coupling Size N/A 4J | Keyway Size (W x D) N/A 8 X 3.3 mm | Outside Diameter N/A 2.460 in62.48 mm | Dimension HD N/A 1.630 in41.40 mm | Dimension L N/A 0.880 in22.35 mm | CAD N/A |
Add To Cart
Request Quote |