Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    J Type Flanges without Keyway - Metric Bores
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > S-Flex Endurance® Couplings > J Type Flanges without Keyway - Metric Bores > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

J Type Flanges without Keyway - Metric Bores

For CAD models and more information, click Directly on the part number below.


  • The J Type flanges in sizes 3J and 4J are made from die cast of high strength zinc alloy (tensile strength of 41,000 psi) and are furnished bore-to-size.
  • Size 5J is provided in either zinc alloy or cast iron depending on the bore size.
  • Size 6J is made from cast iron.
  • J flanges are compatible with EPDM or Neoprene sleeves.
  • Each flange has a keyway and two set screws (one set screw over the key and one at 90° to the keyway).
  • The J Type coupling consists of two flanges and one sleeve.





 DOWNLOADS 

S-Flex Endurance Catalog

S-Flex Endurance Installation Instructions
(PDF, 0KB)

S-Flex Endurance Installation Video

Add To Cart Request Quote
   
  Results 1 - 2 of 2 Unit of Measure: Imperial Metric Both 1 

Part Number

Description 

Bore Size

Coupling Size

Keyway Size (W x D)

Outside Diameter

Dimension HD

Dimension L

CAD

68514441485 3J-FLNG-9MMH7-NKW 9.00 mm 3J No Keyway 2.062 in
52.37
mm
1.500 in
38.10
mm
0.810 in
20.57
mm
N/A
68514441499 4J-FLNG-12MMH7-NKW 12.00 mm 4J No Keyway 2.460 in
62.48
mm
1.630 in
41.40
mm
0.880 in
22.35
mm
N/A
  Results 1 - 2 of 2 1 
<