Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    S Type Flanges with Keyway - Inch (Imperial) Bores
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > S-Flex Endurance® Couplings > S Type Flanges with Keyway - Inch (Imperial) Bores > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

S Type Flanges with Keyway - Inch (Imperial) Bores

For CAD models and more information, click Directly on the part number below.


  • S flanges are made of high strength cast iron and are bored-to- size for a slip fit on standard shafts.
  • S flanges are easy to install, are readily available from stock in a wide range of popular bore sizes, and are supplied with two set screws at 90°.
  • The S Type coupling consists of two flanges and one sleeve.






 DOWNLOADS 

S-Flex Endurance Catalog

S-Flex Endurance Installation Instructions
(PDF, 0KB)

S-Flex Endurance Installation Video

Add To Cart Request Quote
   
  Results 1 - 25 of 152 Unit of Measure: Imperial Metric Both  1 2 3 4 5 »  

Part Number

Description 

Bore Size 

Coupling Size

Keyway Size (W x D)

Outside Diameter

Dimension HD

Dimension L

CAD

68514436073 5S-FLNG-1"-1/4X1/8KW 1 in 5S 1/4 x 1/8 in 3.250 in
82.55
mm
1.880 in
47.75
mm
1.34 in
34.04
mm
68514436074 5S-FLNG-1-1/16-1/4X1/8KW 1 1/16 in 5S 1/4 x 1/8 in 3.250 in
82.55
mm
1.880 in
47.75
mm
1.34 in
34.04
mm
68514436077 5S-FLNG-1-1/4-1/4X1/16KW-SP KW 1 1/4 in 5S 1/4 x 1/8 in 3.250 in
82.55
mm
1.880 in
47.75
mm
1.34 in
34.04
mm
68514436075 5S-FLNG-1-1/8-1/4X1/8KW 1 1/8 in 5S 1/4 x 1/8 in 3.250 in
82.55
mm
1.880 in
47.75
mm
1.34 in
34.04
mm
68514436076 5S-FLNG-1-3/16-1/4X1/8KW 1 3/16 in 5S 1/4 x 1/8 in 3.250 in
82.55
mm
1.880 in
47.75
mm
1.34 in
34.04
mm
68514436072 5S-FLNG-15/16-1/4X1/8KW 15/16 in 5S 1/4 x 1/8 in 3.250 in
82.55
mm
1.880 in
47.75
mm
1.34 in
34.04
mm
68514436067 5S-FLNG-1/2-1/8X1/16KW 1/2 in 5S 1/8 x 1/16 in 3.250 in
82.55
mm
1.880 in
47.75
mm
1.34 in
34.04
mm
68514436070 5S-FLNG-13/16-3/16X3/32KW 13/16 in 5S 3/16 x 3/32 in 3.250 in
82.55
mm
1.880 in
47.75
mm
1.34 in
34.04
mm
68514436069 5S-FLNG-3/4-3/16X3/32KW 3/4 in 5S 3/16 x 3/32 in 3.250 in
82.55
mm
1.880 in
47.75
mm
1.34 in
34.04
mm
68514436068 5S-FLNG-5/8-3/16X3/32KW 5/8 in 5S 3/16 x 3/32 in 3.250 in
82.55
mm
1.880 in
47.75
mm
1.34 in
34.04
mm
68514436071 5S-FLNG-7/8-3/16X3/32KW 7/8 in 5S 3/16 x 3/32 in 3.250 in
82.55
mm
1.880 in
47.75
mm
1.34 in
34.04
mm
68514436097 6S-FLNG-1"-1/4X1/8KW 1 in 6S 1/4 x 1/8 in 4.000 in
101.60
mm
2.500 in
63.50
mm
1.640 in
41.66
mm
68514436098 6S-FLNG-1-1/16-1/4X1/8KW 1 1/16 in 6S 1/4 x 1/8 in 4.000 in
101.60
mm
2.500 in
63.50
mm
1.640 in
41.66
mm
68514436101 6S-FLNG-1-1/4-1/4X1/8KW 1 1/4 in 6S 1/4 x 1/8 in 4.000 in
101.60
mm
2.500 in
63.50
mm
1.640 in
41.66
mm
68514436099 6S-FLNG-1-1/8-1/4X1/8KW 1 1/8 in 6S 1/4 x 1/8 in 4.000 in
101.60
mm
2.500 in
63.50
mm
1.640 in
41.66
mm
68514436100 6S-FLNG-1-3/16-1/4X1/8KW 1 3/16 in 6S 1/4 x 1/8 in 4.000 in
101.60
mm
2.500 in
63.50
mm
1.640 in
41.66
mm
68514436096 6S-FLNG-15/16-1/4X1/8KW 15/16 in 6S 1/4 x 1/8 in 4.000 in
101.60
mm
2.500 in
63.50
mm
1.640 in
41.66
mm
68514436094 6S-FLNG-3/4-3/16X3/32KW 3/4 in 6S 3/16 x 3/32 in 4.000 in
101.60
mm
2.500 in
63.50
mm
1.640 in
41.66
mm
68514436093 6S-FLNG-5/8-3/16X3/32KW 5/8 in 6S 3/16 x 3/32 in 4.000 in
101.60
mm
2.500 in
63.50
mm
1.640 in
41.66
mm
68514436095 6S-FLNG-7/8-3/16X3/32KW 7/8 in 6S 3/16 x 3/32 in 4.000 in
101.60
mm
2.500 in
63.50
mm
1.640 in
41.66
mm
68514436105 6S-FLNG-1-1/2-3/8X1/8KW-SP KW 1 1/2 in 6S 3/8 x 1/8 in 4.000 in
101.60
mm
2.500 in
63.50
mm
1.640 in
41.66
mm
68514436106 6S-FLNG-1-5/8-3/8X1/8KW-SP KW 1 5/8 in 6S 3/8 x 1/8 in 4.000 in
101.60
mm
2.500 in
63.50
mm
1.640 in
41.66
mm
68514436107 6S-FLNG-1-3/4-3/8X1/16KW-SP KW 1 3/4 in 6S 3/8 x 3/16 in 4.000 in
101.60
mm
2.500 in
63.50
mm
1.640 in
41.66
mm
68514436104 6S-FLNG-1-7/16-3/8X3/16KW 1 7/16 in 6S 3/8 x 3/16 in 4.000 in
101.60
mm
2.500 in
63.50
mm
1.640 in
41.66
mm
68514436103 6S-FLNG-1-3/8-5/16X5/32KW 1 3/8 in 6S 5/16 x 5/32 in 4.000 in
101.60
mm
2.500 in
63.50
mm
1.640 in
41.66
mm
  Results 1 - 25 of 152  1 2 3 4 5 »  
<