Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
  • S flanges are made of high strength cast iron and are bored-to- size for a slip fit on standard shafts.
  • S flanges are easy to install, are readily available from stock in a wide range of popular bore sizes, and are supplied with two set screws at 90°.
  • The S Type coupling consists of two flanges and one sleeve.
1 - 50 of 152 | Results Per Page | View | Unit of Measure
1 2 3 4 
Clear Filter

Bore Size  (in)

Coupling Size

Keyway Size  (in)

Part Number

Bore Size 

Coupling Size

Keyway Size (W x D)

Outside Diameter

Dimension HD

Dimension L

CAD

5S-FLNG-1"-1/4X1/8KW N/A 1 in N/A 5S N/A 1/4 x 1/8 in N/A 3.250 in82.55 mm N/A 1.880 in47.75 mm N/A 1.34 in34.04 mm N/A CAD Icon (for items table)
5S-FLNG-1-1/16-1/4X1/8KW N/A 1 1/16 in N/A 5S N/A 1/4 x 1/8 in N/A 3.250 in82.55 mm N/A 1.880 in47.75 mm N/A 1.34 in34.04 mm N/A CAD Icon (for items table)
5S-FLNG-1-1/4-1/4X1/16KW-SP KW N/A 1 1/4 in N/A 5S N/A 1/4 x 1/8 in N/A 3.250 in82.55 mm N/A 1.880 in47.75 mm N/A 1.34 in34.04 mm N/A CAD Icon (for items table)
5S-FLNG-1-1/8-1/4X1/8KW N/A 1 1/8 in N/A 5S N/A 1/4 x 1/8 in N/A 3.250 in82.55 mm N/A 1.880 in47.75 mm N/A 1.34 in34.04 mm N/A CAD Icon (for items table)
5S-FLNG-1-3/16-1/4X1/8KW N/A 1 3/16 in N/A 5S N/A 1/4 x 1/8 in N/A 3.250 in82.55 mm N/A 1.880 in47.75 mm N/A 1.34 in34.04 mm N/A CAD Icon (for items table)
5S-FLNG-15/16-1/4X1/8KW N/A 15/16 in N/A 5S N/A 1/4 x 1/8 in N/A 3.250 in82.55 mm N/A 1.880 in47.75 mm N/A 1.34 in34.04 mm N/A CAD Icon (for items table)
5S-FLNG-1/2-1/8X1/16KW N/A 1/2 in N/A 5S N/A 1/8 x 1/16 in N/A 3.250 in82.55 mm N/A 1.880 in47.75 mm N/A 1.34 in34.04 mm N/A CAD Icon (for items table)
5S-FLNG-13/16-3/16X3/32KW N/A 13/16 in N/A 5S N/A 3/16 x 3/32 in N/A 3.250 in82.55 mm N/A 1.880 in47.75 mm N/A 1.34 in34.04 mm N/A CAD Icon (for items table)
5S-FLNG-3/4-3/16X3/32KW N/A 3/4 in N/A 5S N/A 3/16 x 3/32 in N/A 3.250 in82.55 mm N/A 1.880 in47.75 mm N/A 1.34 in34.04 mm N/A CAD Icon (for items table)
5S-FLNG-5/8-3/16X3/32KW N/A 5/8 in N/A 5S N/A 3/16 x 3/32 in N/A 3.250 in82.55 mm N/A 1.880 in47.75 mm N/A 1.34 in34.04 mm N/A CAD Icon (for items table)
5S-FLNG-7/8-3/16X3/32KW N/A 7/8 in N/A 5S N/A 3/16 x 3/32 in N/A 3.250 in82.55 mm N/A 1.880 in47.75 mm N/A 1.34 in34.04 mm N/A CAD Icon (for items table)
6S-FLNG-1"-1/4X1/8KW N/A 1 in N/A 6S N/A 1/4 x 1/8 in N/A 4.000 in101.60 mm N/A 2.500 in63.50 mm N/A 1.640 in41.66 mm N/A CAD Icon (for items table)
6S-FLNG-1-1/16-1/4X1/8KW N/A 1 1/16 in N/A 6S N/A 1/4 x 1/8 in N/A 4.000 in101.60 mm N/A 2.500 in63.50 mm N/A 1.640 in41.66 mm N/A CAD Icon (for items table)
6S-FLNG-1-1/4-1/4X1/8KW N/A 1 1/4 in N/A 6S N/A 1/4 x 1/8 in N/A 4.000 in101.60 mm N/A 2.500 in63.50 mm N/A 1.640 in41.66 mm N/A CAD Icon (for items table)
6S-FLNG-1-1/8-1/4X1/8KW N/A 1 1/8 in N/A 6S N/A 1/4 x 1/8 in N/A 4.000 in101.60 mm N/A 2.500 in63.50 mm N/A 1.640 in41.66 mm N/A CAD Icon (for items table)
6S-FLNG-1-3/16-1/4X1/8KW N/A 1 3/16 in N/A 6S N/A 1/4 x 1/8 in N/A 4.000 in101.60 mm N/A 2.500 in63.50 mm N/A 1.640 in41.66 mm N/A CAD Icon (for items table)
6S-FLNG-15/16-1/4X1/8KW N/A 15/16 in N/A 6S N/A 1/4 x 1/8 in N/A 4.000 in101.60 mm N/A 2.500 in63.50 mm N/A 1.640 in41.66 mm N/A CAD Icon (for items table)
6S-FLNG-3/4-3/16X3/32KW N/A 3/4 in N/A 6S N/A 3/16 x 3/32 in N/A 4.000 in101.60 mm N/A 2.500 in63.50 mm N/A 1.640 in41.66 mm N/A CAD Icon (for items table)
6S-FLNG-5/8-3/16X3/32KW N/A 5/8 in N/A 6S N/A 3/16 x 3/32 in N/A 4.000 in101.60 mm N/A 2.500 in63.50 mm N/A 1.640 in41.66 mm N/A CAD Icon (for items table)
6S-FLNG-7/8-3/16X3/32KW N/A 7/8 in N/A 6S N/A 3/16 x 3/32 in N/A 4.000 in101.60 mm N/A 2.500 in63.50 mm N/A 1.640 in41.66 mm N/A CAD Icon (for items table)
6S-FLNG-1-1/2-3/8X1/8KW-SP KW N/A 1 1/2 in N/A 6S N/A 3/8 x 1/8 in N/A 4.000 in101.60 mm N/A 2.500 in63.50 mm N/A 1.640 in41.66 mm N/A CAD Icon (for items table)
6S-FLNG-1-5/8-3/8X1/8KW-SP KW N/A 1 5/8 in N/A 6S N/A 3/8 x 1/8 in N/A 4.000 in101.60 mm N/A 2.500 in63.50 mm N/A 1.640 in41.66 mm N/A CAD Icon (for items table)
6S-FLNG-1-3/4-3/8X1/16KW-SP KW N/A 1 3/4 in N/A 6S N/A 3/8 x 3/16 in N/A 4.000 in101.60 mm N/A 2.500 in63.50 mm N/A 1.640 in41.66 mm N/A CAD Icon (for items table)
6S-FLNG-1-7/16-3/8X3/16KW N/A 1 7/16 in N/A 6S N/A 3/8 x 3/16 in N/A 4.000 in101.60 mm N/A 2.500 in63.50 mm N/A 1.640 in41.66 mm N/A CAD Icon (for items table)
6S-FLNG-1-3/8-5/16X5/32KW N/A 1 3/8 in N/A 6S N/A 5/16 x 5/32 in N/A 4.000 in101.60 mm N/A 2.500 in63.50 mm N/A 1.640 in41.66 mm N/A CAD Icon (for items table)
6S-FLNG-1-5/16-5/16X5/32KW N/A 1 5/16 in N/A 6S N/A 5/16 x 5/32 in N/A 4.000 in101.60 mm N/A 2.500 in63.50 mm N/A 1.640 in41.66 mm N/A CAD Icon (for items table)
7S-FLNG-1-7/8-1/2X1/8KW-SP KW N/A 1 7/8 in N/A 7S N/A 1/2 x 1/8 in N/A 4.625 in117.48 mm N/A 2.810 in71.37 mm N/A 1.840 in46.74 mm N/A CAD Icon (for items table)
7S-FLNG-1"-1/4X1/8KW N/A 1 in N/A 7S N/A 1/4 x 1/8 in N/A 4.625 in117.48 mm N/A 2.810 in71.37 mm N/A 1.840 in46.74 mm N/A CAD Icon (for items table)
7S-FLNG-1-1/16-1/4X1/8KW N/A 1 1/16 in N/A 7S N/A 1/4 x 1/8 in N/A 4.625 in117.48 mm N/A 2.810 in71.37 mm N/A 1.840 in46.74 mm N/A CAD Icon (for items table)
7S-FLNG-1-1/4-1/4X1/8KW N/A 1 1/4 in N/A 7S N/A 1/4 x 1/8 in N/A 4.625 in117.48 mm N/A 2.810 in71.37 mm N/A 1.840 in46.74 mm N/A CAD Icon (for items table)
7S-FLNG-1-1/8-1/4X1/8KW N/A 1 1/2 in N/A 7S N/A 1/4 x 1/8 in N/A 4.625 in117.48 mm N/A 2.810 in71.37 mm N/A 1.840 in46.74 mm N/A CAD Icon (for items table)
7S-FLNG-1-3/16-1/4X1/8KW N/A 1 3/16 in N/A 7S N/A 1/4 x 1/8 in N/A 4.625 in117.48 mm N/A 2.810 in71.37 mm N/A 1.840 in46.74 mm N/A CAD Icon (for items table)
7S-FLNG-15/16-1/4X1/8KW N/A 15/16 in N/A 7S N/A 1/4 x 1/8 in N/A 4.625 in117.48 mm N/A 2.810 in71.37 mm N/A 1.840 in46.74 mm N/A
7S-FLNG-3/4-3/16X3/32KW N/A 3/4 in N/A 7S N/A 3/16 x 3/32 in N/A 4.625 in117.48 mm N/A 2.810 in71.37 mm N/A 1.840 in46.74 mm N/A CAD Icon (for items table)
7S-FLNG-5/8-3/16X3/32KW N/A 5/8 in N/A 7S N/A 3/16 x 3/32 in N/A 4.625 in117.48 mm N/A 2.810 in71.37 mm N/A 1.840 in46.74 mm N/A
7S-FLNG-7/8-3/16X3/32KW N/A 7/8 in N/A 7S N/A 3/16 x 3/32 in N/A 4.625 in117.48 mm N/A 2.810 in71.37 mm N/A 1.840 in46.74 mm N/A
7S-FLNG-1-3/4-3/8X3/16KW N/A 1 3/4 in N/A 7S N/A 3/8 x 1/8 in N/A 4.625 in117.48 mm N/A 2.810 in71.37 mm N/A 1.840 in46.74 mm N/A CAD Icon (for items table)
7S-FLNG-1-1/2-3/8X3/16KW N/A 1 1/2 in N/A 7S N/A 3/8 x 3/16 in N/A 4.625 in117.48 mm N/A 2.810 in71.37 mm N/A 1.840 in46.74 mm N/A CAD Icon (for items table)
7S-FLNG-1-5/8-3/8X3/16KW N/A 1 5/8 in N/A 7S N/A 3/8 x 3/16 in N/A 4.625 in117.48 mm N/A 2.810 in71.37 mm N/A 1.840 in46.74 mm N/A CAD Icon (for items table)
7S-FLNG-1-7/16-3/8X3/16KW N/A 1 7/16 in N/A 7S N/A 3/8 x 3/16 in N/A 4.625 in117.48 mm N/A 2.810 in71.37 mm N/A 1.840 in46.74 mm N/A CAD Icon (for items table)
7S-FLNG-1-3/8-5/16X5/32KW N/A 1 3/8 in N/A 7S N/A 5/16 x 5/32 in N/A 4.625 in117.48 mm N/A 2.810 in71.37 mm N/A 1.840 in46.74 mm N/A
7S-FLNG-1-5/16-5/16X5/32KW N/A 1 5/16 in N/A 7S N/A 5/16 x 5/32 in N/A 4.625 in117.48 mm N/A 2.810 in71.37 mm N/A 1.840 in46.74 mm N/A CAD Icon (for items table)
7S-FLNG-7/8-1/4X1/8KW-SP KW N/A 7/8 in N/A 7S N/A 1/4 x 1/8 in N/A 4.625 in117.48 mm N/A 2.810 in71.37 mm N/A 1.840 in46.74 mm N/A
8S-FLNG-1-15/16-1/2X1/4KW N/A 1 15/16 in N/A 8S N/A 1/2 x 1/4 in N/A 5.450 in138.43 mm N/A 3.250 in82.55 mm N/A 2.100 in53.34 mm N/A
8S-FLNG-1-7/8-1/2X1/4KW N/A 1 7/8 in N/A 8S N/A 1/2 x 1/4 in N/A 5.450 in138.43 mm N/A 3.250 in82.55 mm N/A 2.100 in53.34 mm N/A CAD Icon (for items table)
8S-FLNG-2"-1/2X3/16KW-SP KW N/A 2 in N/A 8S N/A 1/2 x 3/16 in N/A 5.450 in138.43 mm N/A 3.250 in82.55 mm N/A 2.100 in53.34 mm N/A CAD Icon (for items table)
8S-FLNG-2-1/8-1/2X3/16KW-SP KW N/A 2 1/8 in N/A 8S N/A 1/2 x 3/16 in N/A 5.450 in138.43 mm N/A 3.250 in82.55 mm N/A 2.100 in53.34 mm N/A CAD Icon (for items table)
8S-FLNG-1"-1/4X1/8KW N/A 1 in N/A 8S N/A 1/4 x 1/8 in N/A 5.450 in138.43 mm N/A 3.250 in82.55 mm N/A 2.100 in53.34 mm N/A CAD Icon (for items table)
8S-FLNG-1-1/16-1/4X1/8KW N/A 1 1/16 in N/A 8S N/A 1/4 x 1/8 in N/A 5.450 in138.43 mm N/A 3.250 in82.55 mm N/A 2.100 in53.34 mm N/A CAD Icon (for items table)
8S-FLNG-1-1/4-1/4X1/8KW N/A 1 1/4 in N/A 8S N/A 1/4 x 1/8 in N/A 5.450 in138.43 mm N/A 3.250 in82.55 mm N/A 2.100 in53.34 mm N/A CAD Icon (for items table)
1 - 50 of 152 | Results Per Page | View | Unit of Measure
1 2 3 4