S Type Flanges with Keyway - Metric Bores
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
INDUSTRIAL MOTION PRODUCTS
>
Couplings & Power Transmission Parts Catalog
>
S-Flex Endurance® Couplings
>
S Type Flanges with Keyway - Metric Bores
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
S Type Flanges with Keyway - Metric Bores
For CAD models and more information, click Directly on the part number below.
S flanges are made of high strength cast iron and are bored-to- size for a slip fit on standard shafts.
S flanges are easy to install, are readily available from stock in a wide range of popular bore sizes, and are supplied with two set screws at 90°.
The S Type coupling consists of two flanges and one sleeve.
larger image
larger image
DOWNLOADS
S-Flex Endurance Catalog
S-Flex Endurance Installation Instructions
(PDF, 0KB)
S-Flex Endurance Installation Video
Results Per Page :
25
50
100
200
Results 1 - 25 of 65
Unit of Measure:
Imperial
Metric
Both
1
2
3
Part Number
Description
Bore Size
Coupling Size
Keyway Size (W x D)
Outside Diameter
Dimension HD
Dimension L
CAD
68514441515
5S-FLNG-14MMH7-5X2.3MMKW
14.00
mm
5S
5 x 2.3
mm
3.250
in
82.55
mm
1.880
in
47.75
mm
1.34
in
34.04
mm
68514441516
5S-FLNG-16MMH7-5X2.3MMKW
16.00
mm
5S
5 x 2.3
mm
3.250
in
82.55
mm
1.880
in
47.75
mm
1.34
in
34.04
mm
68514441517
5S-FLNG-19MMH7-6X2.8MMKW
19.00
mm
5S
6 x 2.8
mm
3.250
in
82.55
mm
1.880
in
47.75
mm
1.34
in
34.04
mm
68514441518
5S-FLNG-20MMH7-6X2.8MMKW
20.00
mm
5S
6 x 2.8
mm
3.250
in
82.55
mm
1.880
in
47.75
mm
1.34
in
34.04
mm
68514441519
5S-FLNG-24MMH7-8X3.3MMKW
24.00
mm
5S
8 X 3.3
mm
3.250
in
82.55
mm
1.880
in
47.75
mm
1.34
in
34.04
mm
68514441520
5S-FLNG-25MMH7-8X3.3MMKW
25.00
mm
5S
8 X 3.3
mm
3.250
in
82.55
mm
1.880
in
47.75
mm
1.34
in
34.04
mm
68514441521
5S-FLNG-28MMH7-8X3.3MMKW
28.00
mm
5S
8 X 3.3
mm
3.250
in
82.55
mm
1.880
in
47.75
mm
1.34
in
34.04
mm
68514441538
6S-FLNG-32MMH7-10X3.3MMKW
32.00
mm
6S
10 x 3.3
mm
4.000
in
101.60
mm
2.500
in
63.50
mm
1.640
in
41.66
mm
68514441539
6S-FLNG-35MMH7-10X3.3MMKW
35.00
mm
6S
10 x 3.3
mm
4.000
in
101.60
mm
2.500
in
63.50
mm
1.640
in
41.66
mm
68514455323
6S-FLNG-38MMH7-10X3.3MMKW
38.00
mm
6S
10 x 3.3
mm
4.000
in
101.60
mm
2.500
in
63.50
mm
1.640
in
41.66
mm
68514441532
6S-FLNG-19MMH7-6X2.8MMKW
19.00
mm
6S
8 X 3.3
mm
4.000
in
101.60
mm
2.500
in
63.50
mm
1.640
in
41.66
mm
68514441533
6S-FLNG-20MMH7-6X2.8MMKW
20.00
mm
6S
8 X 3.3
mm
4.000
in
101.60
mm
2.500
in
63.50
mm
1.640
in
41.66
mm
68514441534
6S-FLNG-24MMH7-8X3.3MMKW
24.00
mm
6S
8 X 3.3
mm
4.000
in
101.60
mm
2.500
in
63.50
mm
1.640
in
41.66
mm
68514441535
6S-FLNG-25MMH7-8X3.3MMKW
25.00
mm
6S
8 X 3.3
mm
4.000
in
101.60
mm
2.500
in
63.50
mm
1.640
in
41.66
mm
68514441536
6S-FLNG-28MMH7-8X3.3MMKW
28.00
mm
6S
8 X 3.3
mm
4.000
in
101.60
mm
2.500
in
63.50
mm
1.640
in
41.66
mm
68514441537
6S-FLNG-30MMH7-8X3.3MMKW
30.00
mm
6S
8 X 3.3
mm
4.000
in
101.60
mm
2.500
in
63.50
mm
1.640
in
41.66
mm
68514441551
7S-FLNG-32MMH7-10X3.3MMKW
32.00
mm
7S
10 x 3.3
mm
4.625
in
117.48
mm
2.810
in
71.37
mm
1.840
in
46.74
mm
68514449552
7S-FLNG-35MMH7-10X3.3MMKW
35.00
mm
7S
10 x 3.3
mm
4.625
in
117.48
mm
2.810
in
71.37
mm
1.840
in
46.74
mm
68514441552
7S-FLNG-38MMH7-10X3.3MMKW
38.00
mm
7S
10 x 3.3
mm
4.625
in
117.48
mm
2.810
in
71.37
mm
1.840
in
46.74
mm
68514441553
7S-FLNG-42MMH7-12X3.3MMKW
42
mm
7S
12 X 3.3
mm
4.625
in
117.48
mm
2.810
in
71.37
mm
1.840
in
46.74
mm
68514456571
7S-FLNG-19MMH7-6X2.8MMKW
19.00
mm
7S
6 x 2.8
mm
4.625
in
117.48
mm
2.810
in
71.37
mm
1.840
in
46.74
mm
68514451257
7S-FLNG-24MMH7-8X3.3MMKW
24.00
mm
7S
8 X 3.3
mm
4.625
in
117.48
mm
2.810
in
71.37
mm
1.840
in
46.74
mm
68514441548
7S-FLNG-25MMH7-8X3.3MMKW
25.00
mm
7S
8 X 3.3
mm
4.625
in
117.48
mm
2.810
in
71.37
mm
1.840
in
46.74
mm
68514441549
7S-FLNG-28MMH7-8X3.3MMKW
28.00
mm
7S
8 X 3.3
mm
4.625
in
117.48
mm
2.810
in
71.37
mm
1.840
in
46.74
mm
68514441550
7S-FLNG-30MMH7-8X3.3MMKW
30.00
mm
7S
8 X 3.3
mm
4.625
in
117.48
mm
2.810
in
71.37
mm
1.840
in
46.74
mm
Results 1 - 25 of 65
1
2
3
<