Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    S Type Flanges without Keyway - Metric Bores
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > S-Flex Endurance® Couplings > S Type Flanges without Keyway - Metric Bores > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

S Type Flanges without Keyway - Metric Bores

For CAD models and more information, click Directly on the part number below.


  • S flanges are made of high strength cast iron and are bored-to- size for a slip fit on standard shafts.
  • S flanges are easy to install, are readily available from stock in a wide range of popular bore sizes, and are supplied with two set screws at 90°.
  • The S Type coupling consists of two flanges and one sleeve.





 DOWNLOADS 

S-Flex Endurance Catalog

S-Flex Endurance Installation Instructions
(PDF, 0KB)

S-Flex Endurance Installation Video

Add To Cart Request Quote
   
  Results 1 - 4 of 4 Unit of Measure: Imperial Metric Both 1 

Part Number

Description 

Bore Size

Coupling Size

Keyway Size (W x D)

Outside Diameter

Dimension HD

Dimension L

CAD

68514441514 5S-FLNG-14MMH7-NKW 14.00 mm 5S No Keyway 3.250 in
82.55
mm
1.880 in
47.75
mm
1.34 in
34.04
mm
68514441547 7S-FLNG-19MMH7-NKW 19.00 mm 7S No Keyway 4.625 in
117.48
mm
2.810 in
71.37
mm
1.840 in
46.74
mm
68514441561 8S-FLNG-24MMH7-NKW 24.00 mm 8S No Keyway 5.450 in
138.43
mm
3.250 in
82.55
mm
2.100 in
53.34
mm
68514441575 9S-FLNG-24MMH7-NKW 24.00 mm 9S No Keyway 6.350 in
161.29
mm
3.630 in
92.20
mm
2.410 in
61.21
mm
N/A
  Results 1 - 4 of 4 1 
<