Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    S Type Flanges - Rough Stock Bore
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > S-Flex Endurance® Couplings > S Type Flanges - Rough Stock Bore > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

S Type Flanges - Rough Stock Bore

For CAD models and more information, click Directly on the part number below.


  • S flanges are made of high strength cast iron and are bored-to- size for a slip fit on standard shafts.
  • S flanges are easy to install, are readily available from stock in a wide range of popular bore sizes, and are supplied with two set screws at 90°.
  • The S Type coupling consists of two flanges and one sleeve.





 DOWNLOADS 

S-Flex Endurance Catalog

S-Flex Endurance Installation Instructions
(PDF, 0KB)

S-Flex Endurance Installation Video

Add To Cart Request Quote
   
  Results 1 - 11 of 11 Unit of Measure: Imperial Metric Both 1 

Part Number

Description 

Bore Size 

Coupling Size

Thread (Dimension T)

Outside Diameter

Dimension HD

Dimension L

CAD

68514462569 5S-FLNG-1/2-RSB-NKW-NSS HOLE 1/2 in 5S No Setscrew 3.250 in
82.55
mm
1.880 in
47.75
mm
1.34 in
34.04
mm
68514462571 6S-FLNG-5/8-RSB-NKW-NSS HOLE 5/8 in 6S No Setscrew 4.000 in
101.60
mm
2.500 in
63.50
mm
1.640 in
41.66
mm
68514462572 7S-FLNG-5/8-RSB-NKW-NSS HOLE 5/8 in 7S No Setscrew 4.625 in
117.48
mm
2.810 in
71.37
mm
1.840 in
46.74
mm
68514462573 8S-FLNG-3/4-RSB-NKW-NSS HOLE 3/4 in 8S No Setscrew 5.450 in
138.43
mm
3.250 in
82.55
mm
2.100 in
53.34
mm
68514462574 9S-FLNG-7/8-RSB-NKW-NSS HOLE 7/8 in 9S No Setscrew 6.350 in
161.29
mm
3.630 in
92.20
mm
2.410 in
61.21
mm
N/A
68514462575 10S-FLNG-1-1/8-RSB-NKW-NSS HOLE 1 1/8 in 10S No Setscrew 7.500 in
190.50
mm
4.380 in
111.25
mm
2.700 in
68.58
mm
68514462576 11S-FLNG-1-1/8-NKW 1 1/8 in 11S No Setscrew 9.625 in
244.48
mm
5.250 in
133.35
mm
3.440 in
87.38
mm
68514462577 12S-FLNG-1-1/2-RSB-NKW-NSS HOLE 1 1/2 in 12S No Setscrew 10.000 in
254.00
mm
5.750 in
146.05
mm
4.000 in
101.60
mm
68514435441 13S-FLNG-2"-RSB-NKW-2SS90 2 in 13S 5/8-11 11.750 in
298.45
mm
6.750 in
171.45
mm
4.380 in
111.25
mm
68514435445 14S-FLNG-2"-RSB-NKW-2SS90 2 in 14S 5/8-11 13.875 in
352.43
mm
7.500 in
190.50
mm
4.500 in
114.30
mm
68514435448 16S-FLNG-3"-RSB-NKW-2SS90 2 in 16S 5/8-11 18.875 in
479.43
mm
8.000 in
203.20
mm
6.000 in
152.40
mm
  Results 1 - 11 of 11 1 
<