SC Type Spacer Flanges
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
INDUSTRIAL MOTION PRODUCTS
>
Couplings & Power Transmission Parts Catalog
>
S-Flex Endurance® Couplings
>
SC Type Spacer Flanges
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
SC Type Spacer Flanges
For CAD models and more information, click Directly on the part number below.
Specifically designed for the pump industry, this coupling accommodates industry standard as well as special pump/motor separation
This shaft separation facilitates easy pump repair of pump packing, bearings, and seals without disturbing pump or motor mounting and alignment
The SC Type coupling consists of two flanges, a sleeve and two shaft hubs
Quick Coupling Removal
The center drop out section consists of two flanges and the flexible sleeve
The flange is bolted to the shaft hub with four hex head cap screws
The center drop out section can be removed by removing the hex head cap screws
Flats on each hub provides a convenient grip for a wrench in order to facilitate loosening of the screws and, if desired, turning of the pump/motor shafts
Once the hub is removed from the pump shaft, maintenance on the pump can be done without disturbing equipment alignment
larger image
larger image
DOWNLOADS
S-Flex Endurance Catalog
S-Flex Endurance Half and Full Spacer Installation Instructions
(, 0KB)
S-Flex Endurance Full Spacer Installation Video
S-Flex Endurance Half Spacer Coupling Installation Video
Results Per Page :
25
50
100
200
Results 1 - 24 of 24
Unit of Measure:
Imperial
Metric
Both
1
Part Number
Description
Flange #
SC Hub #
Outside Diameter
Dimension HD
Dimension L
For Required Shaft Separation
68514436524
5SC35-SPCR FLNG
5SC35
5SCH
3.250
in
82.55
mm
0.800
in
20.32
mm
1.690
in
42.93
mm
3.5
in
68514436526
6SC35-SPCR FLNG
6SC35
6SCH
4.000
in
101.60
mm
0.590
in
14.99
mm
1.630
in
41.40
mm
3.5
in
68514436528
6SC44-SPCR FLNG
6SC44
6SCH
4.000
in
101.60
mm
1.030
in
26.16
mm
2.060
in
52.32
mm
4.375
in
68514436530
6SC50-SPCR FLNG
6SC50
6SCH
4.000
in
101.60
mm
1.340
in
34.04
mm
2.380
in
60.45
mm
5
in
68514436532
7SC35-SPCR FLNG
7SC35
7SCH
4.625
in
117.48
mm
0.470
in
11.94
mm
1.630
in
41.40
mm
3.5
in
68514436534
7SC44-SPCR FLNG
7SC44
7SCH
4.625
in
117.48
mm
0.910
in
23.11
mm
2.060
in
52.32
mm
4.375
in
68514436536
7SC50-SPCR FLNG
7SC50
7SCH
4.625
in
117.48
mm
1.220
in
30.99
mm
2.380
in
60.45
mm
5
in
68514436538
8SC35-SPCR FLNG
8SC35
8SCH
5.450
in
138.43
mm
0.280
in
7.11
mm
1.630
in
41.40
mm
3.5
in
68514436542
8SC44-SPCR FLNG
8SC44
8SCH
5.450
in
138.43
mm
0.720
in
18.29
mm
2.060
in
52.32
mm
4.375
in
68514436544
8SC50-SPCR FLNG
8SC50
8SCH
5.450
in
138.43
mm
1.030
in
26.16
mm
2.380
in
60.45
mm
5
in
68514436548
9SC35-SPCR FLNG
9SC35
9SCH(HS)
6.350
in
161.29
mm
0.060
in
1.52
mm
1.690
in
42.93
mm
3.5
in
68514436550
9SC44-SPCR FLNG
9SC44
9SCH(HS)
6.350
in
161.29
mm
0.440
in
11.18
mm
2.060
in
52.32
mm
4.375
in
68514436552
9SC50-SPCR FLNG
9SC50
9SCH(HS)
6.350
in
161.29
mm
0.750
in
19.05
mm
2.380
in
60.45
mm
5
in
68514436560
10SC48-SPCR FLNG
10SC48
10SCH(HS)
7.500
in
190.50
mm
0.340
in
8.64
mm
2.250
in
57.15
mm
4.750
in
68514436562
10SC50-SPCR FLNG
10SC50
10SCH(HS)
7.500
in
190.50
mm
0.470
in
11.94
mm
2.380
in
60.45
mm
5
in
68514436570
11SC48-SPCR FLNG
11SC48
11SCH(HS)
8.625
in
219.08
mm
0.030
in
0.76
mm
1.500
in
38.10
mm
4.750
in
68514436572
11SC50-SPCR FLNG
11SC50
11SCH(HS)
8.625
in
219.08
mm
0.060
in
1.52
mm
1.560
in
39.62
mm
5
in
68514436582
12SC70-14-SPCR FLNG
12SC70-14
14SCH
10.000
in
254.00
mm
0.660
in
16.76
mm
2.470
in
62.74
mm
7
in
68514436584
12SC78-SPCR FLNG
12SC78
12SCH(HS)
10.000
in
254.00
mm
1.030
in
26.16
mm
2.840
in
72.14
mm
7.750
in
68514436586
12SC78-14-SPCR FLNG
12SC78-14
14SCH
10.000
in
254.00
mm
1.030
in
26.16
mm
2.840
in
72.14
mm
7.750
in
68514436588
12SC100-14-SPCR FLNG
12SC100-14
14SCH
10.000
in
254.00
mm
2.160
in
54.86
mm
3.970
in
100.84
mm
10.000
in
68514436580
12SC70-SPCR FLNG
12SC70
12SCH(HS)
10.000
in
254.00
mm
0.660
in
16.76
mm
2.470
in
62.74
mm
7
in
68514454200
13SC78-SPCR FLNG
13SC78
13SCH(HS)
11.750
in
298.45
mm
0.560
in
14.22
mm
3.250
in
82.55
mm
7.750
in
68514454202
14SC78-SPCR FLNG
14SC78
14SCH
13.875
in
352.43
mm
0.030
in
0.76
mm
2.720
in
69.09
mm
7.750
in
Results 1 - 24 of 24
1
<