All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Specialty Products - Uniflex, Saga, Rigid Sleeve, Shaft Collars > Saga Couplings > Saga Hubs - Rough Stock Bore > View Items  

Saga Hubs - Rough Stock Bore

Check up to five results to perform an action.


    Saga is a general purpose, torsionally soft coupling with high tolerance to all forms of misalignment. The design features hexagonal or octagonal rubber donut-shaped elements with metal inserts positioned at each apex during the vulcanization process. These metal inserts carry actual bolts which fix the element to tines on cast, cylindrical hubs. Embedded inserts also have tines which connect with mating surfaces on hubs so that axial bolts can be easily torqued during assembly without twisting the rubber beyond the limits of its elasticity. The rubber between each apex is pre-compressed, so it is much more durable to the stresses arising from the various forms of misalignment and torsional vibrations.
    Note: A complete Saga coupling is comprised of 2 hubs, an elastomeric donut, and hardware.





    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

 DOWNLOADS 

Specialty Products Catalog
(PDF, 0KB)

Compare Items
   
  Results 1 - 8 of 8 1 

Part Number

Description 

Rough Stock Bore

Max. Bore (Dimensions ID1/ID2)

Length thru Bore

Outside Diameter

Overall Length

Rated Torque for 1.0 SF

Max. Shock Load

68514422079 SAGA-11-HUB-5/8 RSB-NKW-NSS 5/8 in 1.188 in
30.00
mm
1.500 in 3.560 in 4.560 in 350.00 in·lb 1000.00 in·lb
68514422111 SAGA-13-HUB-3/4 RSB-NKW-NSS 3/4 in 1.375 in
35.00
mm
1.75 in 4.280 in 5.220 in 600.00 in·lb 1800.00 in·lb
68514422124 SAGA-15-HUB-7/8 RSB-NKW-NSS 7/8 in 1.875 in
48.00
mm
2.130 in 5.090 in 6.410 in 1000.00 in·lb 3000.00 in·lb
68514422154 SAGA-18-HUB-1" RSB-NKW-NSS 1 in 2.225 in
57.00
mm
2.500 in 6.280 in 7.440 in 2000.00 in·lb 6000.00 in·lb
68514422197 SAGA-22-HUB-1" RSB-NKW-NSS 1 in 2.500 in
64.00
mm
3.000 in 7.310 in 8.690 in 3000.00 in·lb 9000.00 in·lb
68514422259 SAGA-26-HUB-1-1/2 RSB-NKW-NSS 1 1/2 in 2.875 in
73
mm
3.380 in 8.630 in 9.880 in 5000.00 in·lb 15000.00 in·lb
68514422312 SAGA-30-HUB-1-5/8 RSB-NKW-NSS 1 5/8 in 3.375 in
86.00
mm
3.88 in 9.630 in 11.380 in 7000.00 in·lb 21000.00 in·lb
68514422352 SAGA-34-HUB-2-1/8 RSB-NKW-NSS 2 1/8 in 4.000 in
102
mm
4.340 in 11.090 in 12.660 in 12000.00 in·lb 36000.00 in·lb
  Results 1 - 8 of 8 1