All Product Types
>
INDUSTRIAL MOTION PRODUCTS
>
Couplings & Power Transmission Parts Catalog
>
Specialty Products - Uniflex, Saga, Rigid Sleeve, Shaft Collars
>
Saga Couplings
>
Saga Donuts with Hardware
>
View Items
Saga Donuts with Hardware
Check up to five results to perform an action.
Saga is a general purpose, torsionally soft coupling with high tolerance to all forms of misalignment. The design features hexagonal or octagonal rubber donut-shaped elements with metal inserts positioned at each apex during the vulcanization process. These metal inserts carry actual bolts which fix the element to tines on cast, cylindrical hubs. Embedded inserts also have tines which connect with mating surfaces on hubs so that axial bolts can be easily torqued during assembly without twisting the rubber beyond the limits of its elasticity. The rubber between each apex is pre-compressed, so it is much more durable to the stresses arising from the various forms of misalignment and torsional vibrations.
Note: A complete Saga coupling is comprised of 2 hubs, an elastomeric donut, and hardware.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
DOWNLOADS
Specialty Products Catalog
(PDF, 0KB)
Results Per Page :
25
50
100
200
Results 1 - 8 of 8
1
Part Number
Description
Bolt Size
Outside Diameter
Rated Torque at 1.0 SF
Max. Shock Load
68514422072
SAGA-11-DONUT-W/HDWR
5/16-18 x 1-3/4
3.560
in
350.00
in·lb
1000.00
in·lb
68514422106
SAGA-13-DONUT-W/HDWR
3/8-16 x 2
4.280
in
600.00
in·lb
1800.00
in·lb
68514422119
SAGA-15-DONUT-W/HDWR
3/8-16 x 2-1/2
5.090
in
1000.00
in·lb
3000.00
in·lb
68514422149
SAGA-18-DONUT-W/HDWR
1/2-13 x 3
6.280
in
2000.00
in·lb
6000.00
in·lb
68514422190
SAGA-22-DONUT-W/HDWR
5/8-11 x 3-1/4
7.310
in
3000.00
in·lb
9000.00
in·lb
68514422253
SAGA-26-DONUT-W/HDWR
3/4-10 x 4
8.630
in
5000.00
in·lb
15000.00
in·lb
68514422304
SAGA-30-DONUT-W/HDWR
3/4-10 x 4-1/2
9.630
in
7000.00
in·lb
21000.00
in·lb
68514422346
SAGA-34-DONUT-W/HDWR
3/4-10 x 4-1/2
11.090
in
12000.00
in·lb
36000.00
in·lb
Results 1 - 8 of 8
1