All Product Types
>
INDUSTRIAL MOTION PRODUCTS
>
Couplings & Power Transmission Parts Catalog
>
Specialty Products - Uniflex, Saga, Rigid Sleeve, Shaft Collars
>
Saga Couplings
>
Saga Complete Couplings - Rough Stock Bore
>
View Items
Saga Complete Couplings - Rough Stock Bore
Check up to five results to perform an action.
Saga is a general purpose, torsionally soft coupling with high tolerance to all forms of misalignment. The design features hexagonal or octagonal rubber donut-shaped elements with metal inserts positioned at each apex during the vulcanization process. These metal inserts carry actual bolts which fix the element to tines on cast, cylindrical hubs. Embedded inserts also have tines which connect with mating surfaces on hubs so that axial bolts can be easily torqued during assembly without twisting the rubber beyond the limits of its elasticity. The rubber between each apex is pre-compressed, so it is much more durable to the stresses arising from the various forms of misalignment and torsional vibrations.
Note: A complete Saga coupling is comprised of 2 hubs, an elastomeric donut, and hardware.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
DOWNLOADS
Specialty Products Catalog
(PDF, 0KB)
Results Per Page :
25
50
100
200
Results 1 - 8 of 8
1
Part Number
Description
Rough Stock Bore
Max. Bore (Dimensions ID1/ID2)
Length thru Bore
Outside Diameter
Overall Length
Rated Torque for 1.0 SF
Max. Shock Load
68514426078
SAGA-11-CP-5/8 RSBX5/8 RSB
5/8
in
1.118
in
1.500
in
3.560
in
4.560
in
350.00
in·lb
1000.00
in·lb
68514426079
SAGA-13-CP-3/4 RSBX3/4 RSB
3/4
in
1.375
in
1.75
in
4.280
in
5.220
in
600.00
in·lb
1800.00
in·lb
68514426080
SAGA-15-CP-7/8 RSBX7/8 RSB
7/8
in
1.875
in
2.130
in
5.090
in
6.410
in
1000.00
in·lb
3000.00
in·lb
68514426081
SAGA-18-CP-1" RSBX1" RSB
1
in
2.225
in
2.500
in
6.280
in
7.440
in
2000.00
in·lb
6000.00
in·lb
68514426082
SAGA-22-CP-1" RSBX1" RSB
1
in
2.500
in
3.000
in
7.310
in
8.690
in
3000.00
in·lb
9000.00
in·lb
68514426083
SAGA-26-CP-1-1/2 RSBX1-1/2 RSB
1 1/2
in
2.875
in
3.380
in
8.630
in
9.880
in
5000.00
in·lb
15000.00
in·lb
68514426084
SAGA-30-CP-1-5/8 RSBX1-5/8 RSB
1 5/8
in
3.375
in
3.880
in
9.630
in
11.380
in
7000.00
in·lb
21000.00
in·lb
68514426085
SAGA-34-CP-2-1/8 RSBX2-1/8 RSB
2 1/8
in
4.000
in
4.340
in
11.090
in
12.660
in
12000.00
in·lb
36000.00
in·lb
Results 1 - 8 of 8
1