All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Specialty Products - Uniflex, Saga, Rigid Sleeve, Shaft Collars > Saga Couplings > Saga Hardware (Bolts & Washers) > View Items  

Saga Hardware (Bolts & Washers)

Check up to five results to perform an action.


    Saga is a general purpose, torsionally soft coupling with high tolerance to all forms of misalignment. The design features hexagonal or octagonal rubber donut-shaped elements with metal inserts positioned at each apex during the vulcanization process. These metal inserts carry actual bolts which fix the element to tines on cast, cylindrical hubs. Embedded inserts also have tines which connect with mating surfaces on hubs so that axial bolts can be easily torqued during assembly without twisting the rubber beyond the limits of its elasticity. The rubber between each apex is pre-compressed, so it is much more durable to the stresses arising from the various forms of misalignment and torsional vibrations.
    Note: A complete Saga coupling is comprised of 2 hubs, an elastomeric donut, and hardware.





    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

 DOWNLOADS 

Specialty Products Catalog
(PDF, 0KB)

Compare Items
   
  Results 1 - 8 of 8 1 

Part Number

Description 

Bolt Size

Coupling Size

68514422074 SAGA-11-BOLTS/WASHERS-SET OF 6 5/16-18 x 1-3/4 S11
68514422108 SAGA-13-BOLTS/WASHERS-SET OF 6 3/8-16 x 2 S13
68514422121 SAGA-15-BOLTS/WASHERS-SET OF 6 3/8-16 x 2-1/2 S15
68514422151 SAGA-18-BOLTS/WASHERS-SET OF 6 1/2-13 x 3 S18
68514422193 SAGA-22-BOLTS/WASHERS-SET OF 6 5/8-11 x 3-1/4 S22
68514422256 SAGA-26-BOLTS/WASHERS-SET OF 6 3/4-10 x 4 S26
68514422307 SAGA-30-BOLTS/WASHERS-SET OF 6 3/4-10 x 4-1/2 S30
68514422349 SAGA-34-BOLTS/WASHERS-SET OF 8 3/4-10 x 4-1/2 S34
  Results 1 - 8 of 8 1