Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
---|---|---|---|---|---|---|
224100 |
Seal Type
N/A 35 |
Shaft Size N/A 1.575 in40 mm | Outer Diameter N/A 2.57 in65.28 mm | Overall Width N/A 0.394 in10 mm | Material N/A Nitrile | CAD N/A |
224200 |
Seal Type
N/A 32 |
Shaft Size N/A 1.654 in42 mm | Outer Diameter N/A 2.173 in55.2 mm | Overall Width N/A 0.276 in7 mm | Material N/A Nitrile | CAD N/A |
224205 |
Seal Type
N/A 32 |
Shaft Size N/A 1.654 in42 mm | Outer Diameter N/A 2.178 in55.33 mm | Overall Width N/A 0.315 in8 mm | Material N/A Polyacrylate | CAD N/A |
224210 |
Seal Type
N/A 35 |
Shaft Size N/A 1.654 in42 mm | Outer Diameter N/A 2.176 in55.28 mm | Overall Width N/A 0.315 in8 mm | Material N/A Nitrile | CAD N/A |
224215 |
Seal Type
N/A 32 |
Shaft Size N/A 1.654 in42 mm | Outer Diameter N/A 2.294 in58.28 mm | Overall Width N/A 0.315 in8 mm | Material N/A Polyacrylate | CAD N/A |
224235 |
Seal Type
N/A 48 |
Shaft Size N/A 1.654 in42 mm | Outer Diameter N/A 2.291 in58.18 mm | Overall Width N/A 0.276 in7 mm | Material N/A Nitrile | CAD N/A |
224250 |
Seal Type
N/A 35 |
Shaft Size N/A 1.654 in42 mm | Outer Diameter N/A 2.452 in62.27 mm | Overall Width N/A 0.315 in8 mm | Material N/A Nitrile | CAD N/A |
224252 |
Seal Type
N/A 32 |
Shaft Size N/A 1.654 in42 mm | Outer Diameter N/A 2.452 in62.27 mm | Overall Width N/A 0.394 in10 mm | Material N/A Nitrile | CAD N/A |
224255 |
Seal Type
N/A 47 |
Shaft Size N/A 1.654 in42 mm | Outer Diameter N/A 2.565 in65.15 mm | Overall Width N/A 0.394 in10 mm | Material N/A Polyacrylate | CAD N/A |
224266 |
Seal Type
N/A 32 |
Shaft Size N/A 1.654 in42 mm | Outer Diameter N/A 2.609 in66.28 mm | Overall Width N/A 0.394 in10 mm | Material N/A Nitrile | CAD N/A |
224270 |
Seal Type
N/A 32 |
Shaft Size N/A 1.654 in42 mm | Outer Diameter N/A 2.845 in72.27 mm | Overall Width N/A 0.394 in10 mm | Material N/A Nitrile | CAD N/A |
224320 |
Seal Type
N/A 47 |
Shaft Size N/A 1.693 in43 mm | Outer Diameter N/A 2.445 in62.1 mm | Overall Width N/A 0.374 in9.5 mm | Material N/A Nitrile | CAD N/A |
224400 |
Seal Type
N/A 25 |
Shaft Size N/A 1.693 in43 mm | Outer Diameter N/A 2.13 in54.1 mm | Overall Width N/A 0.256 in6.5 mm | Material N/A Nitrile | CAD N/A |
224450 |
Seal Type
N/A 35 |
Shaft Size N/A 1.732 in44 mm | Outer Diameter N/A 2.332 in59.23 mm | Overall Width N/A 0.268 in6.8 mm | Material N/A Polyacrylate | CAD N/A |
224460 |
Seal Type
N/A 32 |
Shaft Size N/A 1.732 in44 mm | Outer Diameter N/A 2.373 in60.28 mm | Overall Width N/A 0.276 in7 mm | Material N/A Nitrile | CAD N/A |
224462 |
Seal Type
N/A 32 |
Shaft Size N/A 1.732 in44 mm | Outer Diameter N/A 2.451 in62.26 mm | Overall Width N/A 0.315 in8 mm | Material N/A Nitrile | CAD N/A |
224464 |
Seal Type
N/A 32 |
Shaft Size N/A 1.732 in44 mm | Outer Diameter N/A 2.452 in62.28 mm | Overall Width N/A 0.394 in10 mm | Material N/A Polyacrylate | CAD N/A |
224465 |
Seal Type
N/A 32 |
Shaft Size N/A 1.732 in44 mm | Outer Diameter N/A 2.567 in65.2 mm | Overall Width N/A 0.433 in11 mm | Material N/A Nitrile | CAD N/A |
224510 |
Seal Type
N/A 32 |
Shaft Size N/A 1.772 in45 mm | Outer Diameter N/A 2.295 in58.3 mm | Overall Width N/A 0.276 in7 mm | Material N/A Nitrile | CAD N/A |
224520 |
Seal Type
N/A 35 |
Shaft Size N/A 1.772 in45 mm | Outer Diameter N/A 2.372 in60.25 mm | Overall Width N/A 0.394 in10 mm | Material N/A Nitrile | CAD N/A |
224560 |
Seal Type
N/A 32 |
Shaft Size N/A 1.772 in45 mm | Outer Diameter N/A 2.6880 in68.28 mm | Overall Width N/A 0.276 in7 mm | Material N/A Nitrile | CAD N/A |
224570 |
Seal Type
N/A 35 |
Shaft Size N/A 1.772 in45 mm | Outer Diameter N/A 2.846 in72.28 mm | Overall Width N/A 0.472 in12 mm | Material N/A Nitrile | CAD N/A |
224650 |
Seal Type
N/A 32 |
Shaft Size N/A 1.811 in46 mm | Outer Diameter N/A 2.294 in58.28 mm | Overall Width N/A 0.276 in7 mm | Material N/A Polyacrylate | CAD N/A |
224660 |
Seal Type
N/A 32 |
Shaft Size N/A 1.811 in46 mm | Outer Diameter N/A 2.373 in60.28 mm | Overall Width N/A 0.276 in7 mm | Material N/A Silicone | CAD N/A |
224663 |
Seal Type
N/A 35 |
Shaft Size N/A 1.811 in46 mm | Outer Diameter N/A 2.496 in63.4 mm | Overall Width N/A 0.303 in7.700 mm | Material N/A Polyacrylate | CAD N/A |