Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
---|---|---|---|---|---|---|
![]() | ||||||
224772 |
Seal Type
N/A 40 |
Shaft Size N/A 1.85 in47 mm | Outer Diameter N/A 2.8440 in72.23 mm | Overall Width N/A 0.394 in10 mm | Material N/A Nitrile | CAD N/A |
224810 |
Seal Type
N/A 32 |
Shaft Size N/A 1.89 in48 mm | Outer Diameter N/A 2.452 in62.28 mm | Overall Width N/A 0.307 in7.8 mm | Material N/A Polyacrylate |
CAD
N/A ![]() |
224815 |
Seal Type
N/A 40 |
Shaft Size N/A 1.89 in48 mm | Outer Diameter N/A 2.925 in74.3 mm | Overall Width N/A 0.394 in10 mm | Material N/A Polyacrylate | CAD N/A |
224820 |
Seal Type
N/A 32 |
Shaft Size N/A 1.89 in48 mm | Outer Diameter N/A 2.445 in62.1 mm | Overall Width N/A 0.315 in8 mm | Material N/A Nitrile |
CAD
N/A ![]() |
224840 |
Seal Type
N/A 32 |
Shaft Size N/A 1.89 in48 mm | Outer Diameter N/A 2.689 in68.3 mm | Overall Width N/A 0.433 in11 mm | Material N/A Nitrile |
CAD
N/A ![]() |
224850 |
Seal Type
N/A 32 |
Shaft Size N/A 1.89 in48 mm | Outer Diameter N/A 2.846 in72.28 mm | Overall Width N/A 0.394 in10 mm | Material N/A Nitrile |
CAD
N/A ![]() |
224870 |
Seal Type
N/A 47 |
Shaft Size N/A 1.89 in48 mm | Outer Diameter N/A 2.878 in73.1 mm | Overall Width N/A 0.276 in7 mm | Material N/A Nitrile |
CAD
N/A ![]() |
224872 |
Seal Type
N/A 32 |
Shaft Size N/A 1.89 in48 mm | Outer Diameter N/A 2.848 in72.35 mm | Overall Width N/A 0.335 in8.5 mm | Material N/A Nitrile |
CAD
N/A ![]() |
224874 |
Seal Type
N/A 32 |
Shaft Size N/A 1.89 in48 mm | Outer Diameter N/A 2.922 in74.23 mm | Overall Width N/A 0.394 in10 mm | Material N/A Nitrile |
CAD
N/A ![]() |
224979 |
Seal Type
N/A 47 |
Shaft Size N/A 1.929 in49 mm | Outer Diameter N/A 3.114 in79.1 mm | Overall Width N/A 0.689 in17.5 mm | Material N/A Polyacrylate |
CAD
N/A ![]() |
224BULK | Seal Type N/A | Shaft Size N/A 1.734 in44.044 mm | Outer Diameter N/A 2.012 in51.105 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Nitrile | CAD N/A |
224PKG | Seal Type N/A | Shaft Size N/A 1.734 in44.044 mm | Outer Diameter N/A 2.012 in51.105 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Nitrile | CAD N/A |
225005 |
Seal Type
N/A 32 |
Shaft Size N/A 1.969 in50 mm | Outer Diameter N/A 2.452 in62.28 mm | Overall Width N/A 0.276 in7 mm | Material N/A Nitrile |
CAD
N/A ![]() |
225008 |
Seal Type
N/A 47 |
Shaft Size N/A 1.969 in50 mm | Outer Diameter N/A 2.445 in62.1 mm | Overall Width N/A 0.354 in9 mm | Material N/A Nitrile |
CAD
N/A ![]() |
225010 |
Seal Type
N/A 47 |
Shaft Size N/A 1.969 in50 mm | Outer Diameter N/A 2.57 in65.28 mm | Overall Width N/A 0.315 in8 mm | Material N/A Nitrile |
CAD
N/A ![]() |
225020 |
Seal Type
N/A 32 |
Shaft Size N/A 1.969 in50 mm | Outer Diameter N/A 2.6880 in68.28 mm | Overall Width N/A 0.354 in9 mm | Material N/A Fluoro-Elastomer |
CAD
N/A ![]() |
225030 |
Seal Type
N/A 35 |
Shaft Size N/A 1.969 in50 mm | Outer Diameter N/A 2.846 in72.28 mm | Overall Width N/A 0.315 in8 mm | Material N/A Nitrile |
CAD
N/A ![]() |
225040 | Seal Type N/A | Shaft Size N/A 1.969 in50 mm | Outer Diameter N/A 2.848 in72.35 mm | Overall Width N/A 0.472 in12 mm | Material N/A Nitrile | CAD N/A |
225050 |
Seal Type
N/A 35 |
Shaft Size N/A 1.969 in50 mm | Outer Diameter N/A 3.161 in80.28 mm | Overall Width N/A 0.315 in8 mm | Material N/A Nitrile |
CAD
N/A ![]() |
225082 | Seal Type N/A | Shaft Size N/A 1.969 in50 mm | Outer Diameter N/A 3.235 in82.18 mm | Overall Width N/A 0.453 in11.5 mm | Material N/A Nitrile | CAD N/A |
225110 |
Seal Type
N/A 47 |
Shaft Size N/A 2.008 in51 mm | Outer Diameter N/A 2.563 in65.1 mm | Overall Width N/A 0.276 in7 mm | Material N/A Nitrile |
CAD
N/A ![]() |
225208 |
Seal Type
N/A 32 |
Shaft Size N/A 2.047 in52 mm | Outer Diameter N/A 2.567 in65.2 mm | Overall Width N/A 0.354 in9 mm | Material N/A Nitrile |
CAD
N/A ![]() |
225210 |
Seal Type
N/A 35 |
Shaft Size N/A 2.047 in52 mm | Outer Diameter N/A 2.607 in66.23 mm | Overall Width N/A 0.354 in9 mm | Material N/A Polyacrylate |
CAD
N/A ![]() |
225220 |
Seal Type
N/A 32 |
Shaft Size N/A 2.047 in52 mm | Outer Diameter N/A 2.6880 in68.28 mm | Overall Width N/A 0.315 in8 mm | Material N/A Nitrile |
CAD
N/A ![]() |
225225 |
Seal Type
N/A 47 |
Shaft Size N/A 2.047 in52 mm | Outer Diameter N/A 2.767 in70.27 mm | Overall Width N/A 0.315 in8 mm | Material N/A Nitrile |
CAD
N/A ![]() |