Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
---|---|---|---|---|---|---|
![]() | ||||||
225230 |
Seal Type
N/A 35 |
Shaft Size N/A 2.047 in52 mm | Outer Diameter N/A 2.846 in72.28 mm | Overall Width N/A 0.315 in8 mm | Material N/A Nitrile |
CAD
N/A ![]() |
225275 |
Seal Type
N/A 66 |
Shaft Size N/A 2.047 in52 mm | Outer Diameter N/A 2.957 in75.11 mm | Overall Width N/A 0.295 in7.5 mm | Material N/A Nitrile | CAD N/A |
225410 | Seal Type N/A | Shaft Size N/A 2.126 in54 mm | Outer Diameter N/A 2.607 in66.23 mm | Overall Width N/A 0.295 in7.5 mm | Material N/A Nitrile | CAD N/A |
225450 |
Seal Type
N/A 32 |
Shaft Size N/A 2.126 in54 mm | Outer Diameter N/A 3.24 in82.3 mm | Overall Width N/A 0.394 in10 mm | Material N/A Nitrile |
CAD
N/A ![]() |
225460 |
Seal Type
N/A 32 |
Shaft Size N/A 2.126 in54 mm | Outer Diameter N/A 3.356 in85.25 mm | Overall Width N/A 0.394 in10 mm | Material N/A Nitrile |
CAD
N/A ![]() |
225500 |
Seal Type
N/A 32 |
Shaft Size N/A 2.165 in55 mm | Outer Diameter N/A 2.689 in68.3 mm | Overall Width N/A 0.315 in8 mm | Material N/A Nitrile |
CAD
N/A ![]() |
225530 |
Seal Type
N/A 35 |
Shaft Size N/A 2.165 in55 mm | Outer Diameter N/A 2.8440 in72.25 mm | Overall Width N/A 0.315 in8 mm | Material N/A Nitrile |
CAD
N/A ![]() |
225535 |
Seal Type
N/A 32 |
Shaft Size N/A 2.165 in55 mm | Outer Diameter N/A 2.843 in72.2 mm | Overall Width N/A 0.413 in10.5 mm | Material N/A Nitrile |
CAD
N/A ![]() |
225545 |
Seal Type
N/A 35 |
Shaft Size N/A 2.165 in55 mm | Outer Diameter N/A 2.967 in75.35 mm | Overall Width N/A 0.433 in11 mm | Material N/A Nitrile |
CAD
N/A ![]() |
225650 |
Seal Type
N/A 32 |
Shaft Size N/A 2.205 in56 mm | Outer Diameter N/A 2.846 in72.29 mm | Overall Width N/A 0.453 in11.5 mm | Material N/A Nitrile |
CAD
N/A ![]() |
225673 |
Seal Type
N/A 76 |
Shaft Size N/A 2.205 in56 mm | Outer Diameter N/A 2.879 in73.126 mm | Overall Width N/A 0.295 in7.5 mm | Material N/A Nitrile | CAD N/A |
225678 | Seal Type N/A | Shaft Size N/A 2.205 in56 mm | Outer Diameter N/A 3.082 in78.28 mm | Overall Width N/A 0.295 in7.5 mm | Material N/A Nitrile | CAD N/A |
225875 |
Seal Type
N/A 32 |
Shaft Size N/A 2.283 in58 mm | Outer Diameter N/A 2.964 in75.28 mm | Overall Width N/A 0.354 in9 mm | Material N/A Nitrile |
CAD
N/A ![]() |
225880 |
Seal Type
N/A 32 |
Shaft Size N/A 2.283 in58 mm | Outer Diameter N/A 3.161 in80.28 mm | Overall Width N/A 0.394 in10 mm | Material N/A Nitrile |
CAD
N/A ![]() |
225885 |
Seal Type
N/A 32 |
Shaft Size N/A 2.205 in56 mm | Outer Diameter N/A 2.958 in75.13 mm | Overall Width N/A 0.394 in10 mm | Material N/A Polyacrylate |
CAD
N/A ![]() |
225BULK | Seal Type N/A | Shaft Size N/A 1.859 in47.219 mm | Outer Diameter N/A 2.137 in54.28 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Nitrile | CAD N/A |
225PKG | Seal Type N/A | Shaft Size N/A 1.859 in47.219 mm | Outer Diameter N/A 2.137 in54.28 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Nitrile | CAD N/A |
2260 |
Seal Type
N/A 45 |
Shaft Size N/A 3.125 in79.375 mm | Outer Diameter N/A 3.943 in100.152 mm | Overall Width N/A 0.512 in13.005 mm | Material N/A Fluoro-Elastomer |
CAD
N/A ![]() |
226018 |
Seal Type
N/A 35 |
Shaft Size N/A 2.362 in60 mm | Outer Diameter N/A 3.082 in78.28 mm | Overall Width N/A 0.315 in8 mm | Material N/A Polyacrylate |
CAD
N/A ![]() |
226020 |
Seal Type
N/A 35 |
Shaft Size N/A 2.362 in60 mm | Outer Diameter N/A 3.161 in80.29 mm | Overall Width N/A 0.315 in8 mm | Material N/A Nitrile |
CAD
N/A ![]() |
226150 | Seal Type N/A | Shaft Size N/A 2.402 in61 mm | Outer Diameter N/A 3.003 in76.28 mm | Overall Width N/A 0.394 in10 mm | Material N/A Nitrile | CAD N/A |
226285 |
Seal Type
N/A 41 |
Shaft Size N/A 2.441 in62 mm | Outer Diameter N/A 3.352 in85.13 mm | Overall Width N/A 0.315 in8 mm | Material N/A Nitrile |
CAD
N/A ![]() |
226510 |
Seal Type
N/A 32 |
Shaft Size N/A 2.559 in65 mm | Outer Diameter N/A 3.2 in81.28 mm | Overall Width N/A 0.276 in7 mm | Material N/A Polyacrylate |
CAD
N/A ![]() |
226520 |
Seal Type
N/A 35 |
Shaft Size N/A 2.559 in65 mm | Outer Diameter N/A 3.357 in85.27 mm | Overall Width N/A 0.394 in10 mm | Material N/A Nitrile |
CAD
N/A ![]() |
226530 |
Seal Type
N/A 35 |
Shaft Size N/A 2.559 in65 mm | Outer Diameter N/A 3.554 in90.28 mm | Overall Width N/A 0.394 in10 mm | Material N/A Nitrile |
CAD
N/A ![]() |