Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
---|---|---|---|---|---|---|
7781S |
Seal Type
N/A 203 |
Shaft Size N/A 1.25 in31.75 mm | Outer Diameter N/A 1.987 in50.47 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
7834 |
Seal Type
N/A 5S |
Shaft Size N/A 1-3/4 in44.45 mm | Outer Diameter N/A 2.506 in63.652 mm | Overall Width N/A 0.68 in17.272 mm | Material N/A Leather | CAD N/A |
7840S |
Seal Type
N/A 31 |
Shaft Size N/A 0.875 in22.225 mm | Outer Diameter N/A 1.254 in31.852 mm | Overall Width N/A 0.187 in4.75 mm | Material N/A Nitrile | CAD N/A |
7866S |
Seal Type
N/A 75 |
Shaft Size N/A 4.875 in123.825 mm | Outer Diameter N/A 6.6250 in168.275 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile | CAD N/A |
7929S |
Seal Type
N/A 33 |
Shaft Size N/A 0.742 in18.847 mm | Outer Diameter N/A 1.067 in27.102 mm | Overall Width N/A 0.187 in4.75 mm | Material N/A Nitrile | CAD N/A |
7934S |
Seal Type
N/A 204 |
Shaft Size N/A 1.875 in47.625 mm | Outer Diameter N/A 2.405 in61.087 mm | Overall Width N/A 0.24 in6.096 mm | Material N/A Nitrile | CAD N/A |
80313 |
Seal Type
N/A 200E |
Shaft Size N/A 2.062 in52.375 mm | Outer Diameter N/A 3.31 in84.074 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile | CAD N/A |
80330 |
Seal Type
N/A 8L |
Shaft Size N/A 2.5 in63.5 mm | Outer Diameter N/A 3.435 in87.249 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Leather | CAD N/A |
8059S |
Seal Type
N/A 25 |
Shaft Size N/A 0.968 in24.587 mm | Outer Diameter N/A 1.69 in42.926 mm | Overall Width N/A 0.312 in7.925 mm | Material N/A Nitrile | CAD N/A |
8121S |
Seal Type
N/A 25 |
Shaft Size N/A 1.73 in43.94 mm | Outer Diameter N/A 2.34 in59.436 mm | Overall Width N/A 0.47 in11.938 mm | Material N/A Polyacrylate | CAD N/A |
8126S |
Seal Type
N/A 89 |
Shaft Size N/A 5 in127 mm | Outer Diameter N/A 6.629 in168.377 mm | Overall Width N/A 0.906 in23.012 mm | Material N/A Nitrile | CAD N/A |
8139 | Seal Type N/A | Shaft Size N/A 2 in50.8 mm | Outer Diameter N/A 2.971 in75.463 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Felt | CAD N/A |
8165 | Seal Type N/A | Shaft Size N/A 1.875 in47.625 mm | Outer Diameter N/A 3.005 in76.327 mm | Overall Width N/A 0.625 in15.875 mm | Material N/A Silicone | CAD N/A |
8181NA |
Seal Type
N/A 74 |
Shaft Size N/A 1.812 in46.025 mm | Outer Diameter N/A 2.627 in66.726 mm | Overall Width N/A 0.455 in11.557 mm | Material N/A Nitrile | CAD N/A |
8243 | Seal Type N/A | Shaft Size N/A 2.125 in53.975 mm | Outer Diameter N/A 3.153 in80.086 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Felt | CAD N/A |
8312 |
Seal Type
N/A 272 |
Shaft Size N/A 2.136 in54.254 mm | Outer Diameter N/A 2.91 in73.914 mm | Overall Width N/A 0.326 in8.28 mm | Material N/A Nitrile | CAD N/A |
8362 |
Seal Type
N/A 33 |
Shaft Size N/A 1.875 in47.625 mm | Outer Diameter N/A 2.321 in58.953 mm | Overall Width N/A 0.203 in5.156 mm | Material N/A Nitrile | CAD N/A |
8370S |
Seal Type
N/A 4S |
Shaft Size N/A 3.797 in96.444 mm | Outer Diameter N/A 4.506 in114.452 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
8421S |
Seal Type
N/A 33 |
Shaft Size N/A 1.562 in39.675 mm | Outer Diameter N/A 2.066 in52.476 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
8429S | Seal Type N/A | Shaft Size N/A 1.247 in31.674 mm | Outer Diameter N/A 2.633 in66.878 mm | Overall Width N/A 0.48 in12.192 mm | Material N/A Nitrile | CAD N/A |
8460N |
Seal Type
N/A 74 |
Shaft Size N/A 1.739 in44.171 mm | Outer Diameter N/A 3.2700 in83.058 mm | Overall Width N/A 0.593 in15.062 mm | Material N/A Polyacrylate | CAD N/A |
8515N |
Seal Type
N/A 74 |
Shaft Size N/A 1.875 in47.625 mm | Outer Diameter N/A 2.816 in71.526 mm | Overall Width N/A 0.77 in19.558 mm | Material N/A Polyacrylate | CAD N/A |
8521S |
Seal Type
N/A 200E |
Shaft Size N/A 1.872 in47.549 mm | Outer Diameter N/A 2.701 in68.605 mm | Overall Width N/A 0.544 in13.818 mm | Material N/A Nitrile | CAD N/A |
8549S | Seal Type N/A | Shaft Size N/A 1.36 in34.54 mm | Outer Diameter N/A 2.3280 in59.131 mm | Overall Width N/A 0.323 in8.204 mm | Material N/A Nitrile | CAD N/A |
8594S |
Seal Type
N/A 62 |
Shaft Size N/A 1.35 in34.29 mm | Outer Diameter N/A 2.575 in65.405 mm | Overall Width N/A 0.706 in17.932 mm | Material N/A Nitrile | CAD N/A |