Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
---|---|---|---|---|---|---|
![]() | ||||||
228411 |
Seal Type
N/A 32 |
Shaft Size N/A 3.307 in84 mm | Outer Diameter N/A 4.099 in104.11 mm | Overall Width N/A 0.335 in8.5 mm | Material N/A Fluoro-Elastomer |
CAD
N/A ![]() |
228480 |
Seal Type
N/A 74 |
Shaft Size N/A 3.228 in82 mm | Outer Diameter N/A 4.145 in105.28 mm | Overall Width N/A 0.472 in12 mm | Material N/A Silicone | CAD N/A |
228520 |
Seal Type
N/A 35 |
Shaft Size N/A 3.346 in85 mm | Outer Diameter N/A 4.342 in110.28 mm | Overall Width N/A 0.472 in12 mm | Material N/A Nitrile |
CAD
N/A ![]() |
2286 |
Seal Type
N/A 74 |
Shaft Size N/A 2.201 in55.905 mm | Outer Diameter N/A 3.523 in89.484 mm | Overall Width N/A 0.59 in14.986 mm | Material N/A Nitrile | CAD N/A |
2287 |
Seal Type
N/A 274 |
Shaft Size N/A 0.75 in19.05 mm | Outer Diameter N/A 1.254 in31.852 mm | Overall Width N/A 0.28 in7.112 mm | Material N/A Nitrile | CAD N/A |
228700 |
Seal Type
N/A 32 |
Shaft Size N/A 3.425 in87 mm | Outer Diameter N/A 3.945 in100.2 mm | Overall Width N/A 0.315 in8 mm | Material N/A Polyacrylate |
CAD
N/A ![]() |
228BULK | Seal Type N/A | Shaft Size N/A 2.234 in56.744 mm | Outer Diameter N/A 2.512 in63.805 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Nitrile | CAD N/A |
228PKG | Seal Type N/A | Shaft Size N/A 2.234 in56.744 mm | Outer Diameter N/A 2.512 in63.805 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Nitrile | CAD N/A |
229004 |
Seal Type
N/A 32 |
Shaft Size N/A 3.504 in89 mm | Outer Diameter N/A 4.299 in109.2 mm | Overall Width N/A 0.354 in9 mm | Material N/A Silicone |
CAD
N/A ![]() |
229005 |
Seal Type
N/A 32 |
Shaft Size N/A 3.543 in90 mm | Outer Diameter N/A 4.343 in110.31 mm | Overall Width N/A 0.472 in12 mm | Material N/A Fluoro-Elastomer |
CAD
N/A ![]() |
229010 |
Seal Type
N/A 32 |
Shaft Size N/A 3.543 in90 mm | Outer Diameter N/A 4.343 in110.31 mm | Overall Width N/A 0.335 in8.5 mm | Material N/A Silicone |
CAD
N/A ![]() |
2291 |
Seal Type
N/A 41 |
Shaft Size N/A 3.125 in79.375 mm | Outer Diameter N/A 4.13 in104.902 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Silicone |
CAD
N/A ![]() |
229210 |
Seal Type
N/A 32 |
Shaft Size N/A 3.622 in92 mm | Outer Diameter N/A 4.341 in110.26 mm | Overall Width N/A 0.374 in9.5 mm | Material N/A Fluoro-Elastomer |
CAD
N/A ![]() |
229522 |
Seal Type
N/A 40 |
Shaft Size N/A 1.969 in50.013 mm | Outer Diameter N/A 2.623 in66.624 mm | Overall Width N/A 0.61 in15.494 mm | Material N/A Nitrile | CAD N/A |
2297V |
Seal Type
N/A 25 |
Shaft Size N/A 6 in152.4 mm | Outer Diameter N/A 6.757 in171.628 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Fluoro-Elastomer | CAD N/A |
229BULK | Seal Type N/A | Shaft Size N/A 2.359 in59.919 mm | Outer Diameter N/A 2.637 in66.98 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Nitrile | CAD N/A |
229PKG | Seal Type N/A | Shaft Size N/A 2.359 in59.919 mm | Outer Diameter N/A 2.637 in66.98 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Nitrile | CAD N/A |
2300 | Seal Type N/A | Shaft Size N/A 1.318 in33.477 mm | Outer Diameter N/A 2.6250 in66.675 mm | Overall Width N/A 7/8 in22.225 mm | Material N/A Nitrile | CAD N/A |
230BULK | Seal Type N/A | Shaft Size N/A 2.484 in63.094 mm | Outer Diameter N/A 2.762 in70.155 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Nitrile | CAD N/A |
230PKG | Seal Type N/A | Shaft Size N/A 2.484 in63.094 mm | Outer Diameter N/A 2.762 in70.155 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Nitrile | CAD N/A |
231003 |
Seal Type
N/A 35 |
Shaft Size N/A 3.937 in100 mm | Outer Diameter N/A 4.932 in125.28 mm | Overall Width N/A 0.472 in12 mm | Material N/A Nitrile |
CAD
N/A ![]() |
231004 |
Seal Type
N/A 32 |
Shaft Size N/A 3.937 in100 mm | Outer Diameter N/A 4.729 in120.12 mm | Overall Width N/A 0.433 in11 mm | Material N/A Silicone |
CAD
N/A ![]() |
231250 |
Seal Type
N/A 35 |
Shaft Size N/A 4.921 in125 mm | Outer Diameter N/A 5.917 in150.28 mm | Overall Width N/A 0.472 in12 mm | Material N/A Nitrile |
CAD
N/A ![]() |
231BULK | Seal Type N/A | Shaft Size N/A 2.609 in66.269 mm | Outer Diameter N/A 2.887 in73.33 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Nitrile | CAD N/A |
231PKG | Seal Type N/A | Shaft Size N/A 2.609 in66.269 mm | Outer Diameter N/A 2.887 in73.33 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Nitrile | CAD N/A |