Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
---|---|---|---|---|---|---|
![]() | ||||||
240356 |
Seal Type
N/A 24 |
Shaft Size N/A 1.25 in31.75 mm | Outer Diameter N/A 1.697 in43.104 mm | Overall Width N/A 0.187 in4.75 mm | Material N/A Nitrile | CAD N/A |
240385 |
Seal Type
N/A 24 |
Shaft Size N/A 0.375 in9.525 mm | Outer Diameter N/A 0.76 in19.304 mm | Overall Width N/A 0.175 in4.445 mm | Material N/A Nitrile | CAD N/A |
240414 |
Seal Type
N/A 24 |
Shaft Size N/A 1 in25.4 mm | Outer Diameter N/A 1.447 in36.754 mm | Overall Width N/A 0.187 in4.75 mm | Material N/A Nitrile | CAD N/A |
240435 |
Seal Type
N/A 24 |
Shaft Size N/A 0.25 in6.35 mm | Outer Diameter N/A 0.76 in19.304 mm | Overall Width N/A 0.175 in4.445 mm | Material N/A Nitrile | CAD N/A |
240457 |
Seal Type
N/A 24 |
Shaft Size N/A 0.984 in24.994 mm | Outer Diameter N/A 1.838 in46.685 mm | Overall Width N/A 0.187 in4.75 mm | Material N/A Nitrile | CAD N/A |
240462 |
Seal Type
N/A 24 |
Shaft Size N/A 1 in25.4 mm | Outer Diameter N/A 1.948 in49.479 mm | Overall Width N/A 0.187 in4.75 mm | Material N/A Nitrile | CAD N/A |
240470 |
Seal Type
N/A 24 |
Shaft Size N/A 0.437 in11.1 mm | Outer Diameter N/A 0.885 in22.479 mm | Overall Width N/A 0.175 in4.445 mm | Material N/A Nitrile | CAD N/A |
240698 |
Seal Type
N/A 24 |
Shaft Size N/A 0.312 in7.925 mm | Outer Diameter N/A 0.635 in16.129 mm | Overall Width N/A 0.175 in4.445 mm | Material N/A Nitrile | CAD N/A |
240716 |
Seal Type
N/A 24 |
Shaft Size N/A 1.312 in33.325 mm | Outer Diameter N/A 1.76 in44.704 mm | Overall Width N/A 0.187 in4.75 mm | Material N/A Nitrile | CAD N/A |
240731 |
Seal Type
N/A 24 |
Shaft Size N/A 1 in25.4 mm | Outer Diameter N/A 1.260 in32.004 mm | Overall Width N/A 0.125 in3.175 mm | Material N/A Nitrile | CAD N/A |
240731K |
Seal Type
N/A 24 |
Shaft Size N/A 1 in25.4 mm | Outer Diameter N/A 1.260 in32.004 mm | Overall Width N/A 0.125 in3.175 mm | Material N/A Nitrile | CAD N/A |
240733 |
Seal Type
N/A 24 |
Shaft Size N/A 0.875 in22.225 mm | Outer Diameter N/A 1.135 in28.829 mm | Overall Width N/A 0.125 in3.175 mm | Material N/A Nitrile | CAD N/A |
240735 |
Seal Type
N/A 24 |
Shaft Size N/A 0.75 in19.05 mm | Outer Diameter N/A 1.01 in25.654 mm | Overall Width N/A 0.156 in3.962 mm | Material N/A Nitrile | CAD N/A |
240736 |
Seal Type
N/A 24 |
Shaft Size N/A 1.25 in31.75 mm | Outer Diameter N/A 1.509 in38.329 mm | Overall Width N/A 0.156 in3.962 mm | Material N/A Nitrile | CAD N/A |
240816 |
Seal Type
N/A 24 |
Shaft Size N/A 0.75 in19.05 mm | Outer Diameter N/A 1.072 in27.229 mm | Overall Width N/A 0.187 in4.75 mm | Material N/A Nitrile | CAD N/A |
240949 |
Seal Type
N/A 24 |
Shaft Size N/A 1.25 in31.75 mm | Outer Diameter N/A 1.838 in46.685 mm | Overall Width N/A 0.187 in4.75 mm | Material N/A Nitrile | CAD N/A |
240BULK | Seal Type N/A | Shaft Size N/A 3.734 in94.844 mm | Outer Diameter N/A 4.012 in101.905 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Nitrile | CAD N/A |
240PKG | Seal Type N/A | Shaft Size N/A 3.734 in94.844 mm | Outer Diameter N/A 4.012 in101.905 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Nitrile | CAD N/A |
241BULK | Seal Type N/A | Shaft Size N/A 3.859 in98.019 mm | Outer Diameter N/A 4.137 in105.08 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Nitrile | CAD N/A |
241PKG | Seal Type N/A | Shaft Size N/A 3.859 in98.019 mm | Outer Diameter N/A 4.137 in105.08 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Nitrile | CAD N/A |
242BULK | Seal Type N/A | Shaft Size N/A 3.984 in101.194 mm | Outer Diameter N/A 4.262 in108.255 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Nitrile | CAD N/A |
242PKG | Seal Type N/A | Shaft Size N/A 3.984 in101.194 mm | Outer Diameter N/A 4.262 in108.255 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Nitrile | CAD N/A |
243BULK | Seal Type N/A | Shaft Size N/A 4.109 in104.369 mm | Outer Diameter N/A 4.387 in111.43 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Nitrile | CAD N/A |
243PKG | Seal Type N/A | Shaft Size N/A 4.109 in104.369 mm | Outer Diameter N/A 4.387 in111.43 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Nitrile | CAD N/A |
2440 |
Seal Type
N/A 69 |
Shaft Size N/A 1.772 in45 mm | Outer Diameter N/A 2.372 in60.25 mm | Overall Width N/A 0.425 in10.8 mm | Material N/A Polyacrylate | CAD N/A |