Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
---|---|---|---|---|---|---|
![]() | ||||||
252BULK | Seal Type N/A | Shaft Size N/A 5.234 in132.944 mm | Outer Diameter N/A 5.512 in140.005 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Nitrile | CAD N/A |
252PKG | Seal Type N/A | Shaft Size N/A 5.234 in132.944 mm | Outer Diameter N/A 5.512 in140.005 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Nitrile | CAD N/A |
253099 |
Seal Type
N/A 25 |
Shaft Size N/A 1-1/2 in38.1 mm | Outer Diameter N/A 1.879 in47.727 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
253747 |
Seal Type
N/A 25 |
Shaft Size N/A 0.625 in15.875 mm | Outer Diameter N/A 0.88 in22.352 mm | Overall Width N/A 0.125 in3.175 mm | Material N/A Nitrile | CAD N/A |
253BULK | Seal Type N/A | Shaft Size N/A 5.359 in136.119 mm | Outer Diameter N/A 5.637 in143.18 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Nitrile | CAD N/A |
253PKG | Seal Type N/A | Shaft Size N/A 5.359 in136.119 mm | Outer Diameter N/A 5.637 in143.18 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Nitrile | CAD N/A |
254270 |
Seal Type
N/A 25 |
Shaft Size N/A 0.75 in19.05 mm | Outer Diameter N/A 1.129 in28.677 mm | Overall Width N/A 0.187 in4.75 mm | Material N/A Nitrile | CAD N/A |
254287 |
Seal Type
N/A 25 |
Shaft Size N/A 0.875 in22.225 mm | Outer Diameter N/A 1.255 in31.877 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
254BULK | Seal Type N/A | Shaft Size N/A 5.484 in139.294 mm | Outer Diameter N/A 5.762 in146.355 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Nitrile | CAD N/A |
254PKG | Seal Type N/A | Shaft Size N/A 5.484 in139.294 mm | Outer Diameter N/A 5.762 in146.355 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Nitrile | CAD N/A |
255BULK | Seal Type N/A | Shaft Size N/A 5.609 in142.469 mm | Outer Diameter N/A 5.887 in149.53 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Nitrile | CAD N/A |
255PKG | Seal Type N/A | Shaft Size N/A 5.609 in142.469 mm | Outer Diameter N/A 5.887 in149.53 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Nitrile | CAD N/A |
256BULK | Seal Type N/A | Shaft Size N/A 5.734 in145.644 mm | Outer Diameter N/A 6.012 in152.705 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Nitrile | CAD N/A |
256PKG | Seal Type N/A | Shaft Size N/A 5.734 in145.644 mm | Outer Diameter N/A 6.012 in152.705 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Nitrile | CAD N/A |
257BULK | Seal Type N/A | Shaft Size N/A 5.859 in148.819 mm | Outer Diameter N/A 6.137 in155.88 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Nitrile | CAD N/A |
257PKG | Seal Type N/A | Shaft Size N/A 5.859 in148.819 mm | Outer Diameter N/A 6.137 in155.88 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Nitrile | CAD N/A |
258BULK | Seal Type N/A | Shaft Size N/A 5.984 in151.994 mm | Outer Diameter N/A 6.262 in159.055 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Nitrile | CAD N/A |
258PKG | Seal Type N/A | Shaft Size N/A 5.984 in151.994 mm | Outer Diameter N/A 6.262 in159.055 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Nitrile | CAD N/A |
259BULK | Seal Type N/A | Shaft Size N/A 6.234 in158.344 mm | Outer Diameter N/A 6.512 in165.405 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Nitrile | CAD N/A |
259PKG | Seal Type N/A | Shaft Size N/A 6.234 in158.344 mm | Outer Diameter N/A 6.512 in165.405 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Nitrile | CAD N/A |
260BULK | Seal Type N/A | Shaft Size N/A 6.484 in164.694 mm | Outer Diameter N/A 6.762 in171.755 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Nitrile | CAD N/A |
260PKG | Seal Type N/A | Shaft Size N/A 6.484 in164.694 mm | Outer Diameter N/A 6.762 in171.755 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Nitrile | CAD N/A |
261BULK | Seal Type N/A | Shaft Size N/A 6.734 in171.044 mm | Outer Diameter N/A 7.012 in178.105 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Nitrile | CAD N/A |
261PKG | Seal Type N/A | Shaft Size N/A 6.734 in171.044 mm | Outer Diameter N/A 7.012 in178.105 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Nitrile | CAD N/A |
2628 |
Seal Type
N/A 64 |
Shaft Size N/A 6.204 in157.582 mm | Outer Diameter N/A 7.336 in186.334 mm | Overall Width N/A 0.562 in14.275 mm | Material N/A Silicone | CAD N/A |