Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
---|---|---|---|---|---|---|
254270 |
Seal Type
N/A 25 |
Shaft Size N/A 0.75 in19.05 mm | Outer Diameter N/A 1.129 in28.677 mm | Overall Width N/A 0.187 in4.75 mm | Material N/A Nitrile | CAD N/A |
471498 |
Seal Type
N/A 47 |
Shaft Size N/A 0.75 in19.05 mm | Outer Diameter N/A 1.579 in40.107 mm | Overall Width N/A 0.312 in7.925 mm | Material N/A Nitrile |
CAD
N/A ![]() |
471554 |
Seal Type
N/A 47 |
Shaft Size N/A 0.75 in19.05 mm | Outer Diameter N/A 1.379 in35.027 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
CAD
N/A ![]() |
471554V |
Seal Type
N/A 47 |
Shaft Size N/A 0.75 in19.05 mm | Outer Diameter N/A 1.379 in35.027 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Fluoro-Elastomer |
CAD
N/A ![]() |
470027 |
Seal Type
N/A 47 |
Shaft Size N/A 0.75 in19.05 mm | Outer Diameter N/A 1.379 in35.027 mm | Overall Width N/A 0.406 in10.312 mm | Material N/A Nitrile |
CAD
N/A ![]() |
470141 |
Seal Type
N/A 47 |
Shaft Size N/A 0.75 in19.05 mm | Outer Diameter N/A 1.254 in31.852 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A ![]() |
470211 |
Seal Type
N/A 47 |
Shaft Size N/A 0.75 in19.05 mm | Outer Diameter N/A 1.628 in41.351 mm | Overall Width N/A 0.437 in11.1 mm | Material N/A Nitrile |
CAD
N/A ![]() |
471567 |
Seal Type
N/A 47 |
Shaft Size N/A 0.75 in19.05 mm | Outer Diameter N/A 1.503 in38.176 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
CAD
N/A ![]() |
471643 |
Seal Type
N/A 47 |
Shaft Size N/A 0.75 in19.05 mm | Outer Diameter N/A 1.628 in41.351 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
CAD
N/A ![]() |
471684 |
Seal Type
N/A 47 |
Shaft Size N/A 0.75 in19.05 mm | Outer Diameter N/A 1.756 in44.602 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
CAD
N/A ![]() |
470390 |
Seal Type
N/A 47 |
Shaft Size N/A 0.75 in19.05 mm | Outer Diameter N/A 1.878 in47.701 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
CAD
N/A ![]() |
470895 |
Seal Type
N/A 47 |
Shaft Size N/A 0.75 in19.05 mm | Outer Diameter N/A 1.379 in35.027 mm | Overall Width N/A 0.312 in7.925 mm | Material N/A Nitrile |
CAD
N/A ![]() |
470954 |
Seal Type
N/A 47 |
Shaft Size N/A 0.75 in19.05 mm | Outer Diameter N/A 1.254 in31.852 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
CAD
N/A ![]() |
470954V |
Seal Type
N/A 47 |
Shaft Size N/A 0.75 in19.05 mm | Outer Diameter N/A 1.254 in31.852 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Fluoro-Elastomer |
CAD
N/A ![]() |
471698 |
Seal Type
N/A 47 |
Shaft Size N/A 0.75 in19.05 mm | Outer Diameter N/A 1.756 in44.602 mm | Overall Width N/A 0.312 in7.925 mm | Material N/A Nitrile |
CAD
N/A ![]() |
472538 |
Seal Type
N/A 47 |
Shaft Size N/A 0.75 in19.05 mm | Outer Diameter N/A 2.131 in54.127 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
CAD
N/A ![]() |
472649 |
Seal Type
N/A 47 |
Shaft Size N/A 0.75 in19.05 mm | Outer Diameter N/A 2.051 in52.095 mm | Overall Width N/A 0.312 in7.925 mm | Material N/A Nitrile |
CAD
N/A ![]() |
473196 |
Seal Type
N/A 47 |
Shaft Size N/A 0.75 in19.05 mm | Outer Diameter N/A 1.787 in45.39 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
CAD
N/A ![]() |
6835S |
Seal Type
N/A 33 |
Shaft Size N/A 0.75 in19.05 mm | Outer Diameter N/A 1.254 in31.852 mm | Overall Width N/A 0.312 in7.925 mm | Material N/A Nitrile | CAD N/A |
473406 |
Seal Type
N/A 47 |
Shaft Size N/A 0.75 in19.05 mm | Outer Diameter N/A 1.832 in46.533 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A ![]() |
473407 |
Seal Type
N/A 47 |
Shaft Size N/A 0.75 in19.05 mm | Outer Diameter N/A 1.987 in50.47 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
CAD
N/A ![]() |
474131 |
Seal Type
N/A 47 |
Shaft Size N/A 0.75 in19.05 mm | Outer Diameter N/A 1.306 in33.172 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
CAD
N/A ![]() |
480821 |
Seal Type
N/A 48 |
Shaft Size N/A 0.75 in19.05 mm | Outer Diameter N/A 1.316 in33.426 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
CAD
N/A ![]() |
480954 |
Seal Type
N/A 48 |
Shaft Size N/A 0.75 in19.05 mm | Outer Diameter N/A 1.254 in31.852 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
CAD
N/A ![]() |
480954V |
Seal Type
N/A 48 |
Shaft Size N/A 0.75 in19.05 mm | Outer Diameter N/A 1.254 in31.852 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Fluoro-Elastomer |
CAD
N/A ![]() |