Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
---|---|---|---|---|---|---|
7013S |
Seal Type
N/A 25 |
Shaft Size N/A 0.75 in19.05 mm | Outer Diameter N/A 1.315 in33.401 mm | Overall Width N/A 0.312 in7.925 mm | Material N/A Nitrile | CAD N/A |
710597 |
Seal Type
N/A 32 |
Shaft Size N/A 0.75 in19.05 mm | Outer Diameter N/A 1.008 in25.603 mm | Overall Width N/A 0.225 in5.715 mm | Material N/A Polyacrylate |
CAD
N/A ![]() |
712014 | Seal Type N/A | Shaft Size N/A 0.75 in19.05 mm | Outer Diameter N/A 1.254 in31.852 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile | CAD N/A |
712027 | Seal Type N/A | Shaft Size N/A 0.75 in19.05 mm | Outer Diameter N/A 1.254 in31.852 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
7214 |
Seal Type
N/A 49 |
Shaft Size N/A 0.75 in19.05 mm | Outer Diameter N/A 1.035 in26.289 mm | Overall Width N/A 0.313 in7.95 mm | Material N/A Nitrile |
CAD
N/A ![]() |
727410 |
Seal Type
N/A 44 |
Shaft Size N/A 0.75 in19.05 mm | Outer Diameter N/A 1.004 in25.502 mm | Overall Width N/A 0.125 in3.175 mm | Material N/A Nitrile |
CAD
N/A ![]() |
7750 |
Seal Type
N/A 48 |
Shaft Size N/A 0.75 in19.05 mm | Outer Diameter N/A 1.128 in28.651 mm | Overall Width N/A 0.188 in4.775 mm | Material N/A Nitrile |
CAD
N/A ![]() |
312518 |
Seal Type
N/A 31 |
Shaft Size N/A 0.75 in19.05 mm | Outer Diameter N/A 1.005 in25.527 mm | Overall Width N/A 0.125 in3.175 mm | Material N/A Nitrile | CAD N/A |
40027S |
Seal Type
N/A 4S |
Shaft Size N/A 0.75 in19.05 mm | Outer Diameter N/A 1.379 in35.027 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
1049 |
Seal Type
N/A 33 |
Shaft Size N/A 0.75 in19.05 mm | Outer Diameter N/A 1.129 in28.677 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
343185 |
Seal Type
N/A 34 |
Shaft Size N/A 0.75 in19.05 mm | Outer Diameter N/A 1.131 in28.727 mm | Overall Width N/A 0.156 in3.962 mm | Material N/A Nitrile |
CAD
N/A ![]() |
350679 |
Seal Type
N/A 35 |
Shaft Size N/A 0.75 in19.05 mm | Outer Diameter N/A 1.258 in31.953 mm | Overall Width N/A 0.312 in7.925 mm | Material N/A Nitrile |
CAD
N/A ![]() |
350954 |
Seal Type
N/A 35 |
Shaft Size N/A 0.75 in19.05 mm | Outer Diameter N/A 1.256 in31.902 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
CAD
N/A ![]() |
477703 |
Seal Type
N/A 47 |
Shaft Size N/A 0.75 in19.05 mm | Outer Diameter N/A 1.628 in41.3512 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Fluoro-Elastomer |
CAD
N/A ![]() |
477704 |
Seal Type
N/A 47 |
Shaft Size N/A 0.75 in19.05 mm | Outer Diameter N/A 1.316 in33.4264 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
CAD
N/A ![]() |
477706 |
Seal Type
N/A 47 |
Shaft Size N/A 0.75 in19.05 mm | Outer Diameter N/A 1.756 in44.6024 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Fluoro-Elastomer |
CAD
N/A ![]() |
487501 |
Seal Type
N/A 48 |
Shaft Size N/A 0.75 in19.05 mm | Outer Diameter N/A 1.628 in41.3512 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Fluoro-Elastomer |
CAD
N/A ![]() |
471443 |
Seal Type
N/A 47 |
Shaft Size N/A 0.781 in19.837 mm | Outer Diameter N/A 1.379 in35.027 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
CAD
N/A ![]() |
470034 |
Seal Type
N/A 47 |
Shaft Size N/A 0.781 in19.837 mm | Outer Diameter N/A 1.832 in46.533 mm | Overall Width N/A 0.437 in11.1 mm | Material N/A Nitrile |
CAD
N/A ![]() |
470601 |
Seal Type
N/A 47 |
Shaft Size N/A 0.781 in19.837 mm | Outer Diameter N/A 1.254 in31.852 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
CAD
N/A ![]() |
471337 |
Seal Type
N/A 47 |
Shaft Size N/A 0.781 in19.837 mm | Outer Diameter N/A 1.756 in44.602 mm | Overall Width N/A 0.312 in7.925 mm | Material N/A Nitrile |
CAD
N/A ![]() |
474273 |
Seal Type
N/A 47 |
Shaft Size N/A 0.781 in19.837 mm | Outer Diameter N/A 1.833 in46.558 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
CAD
N/A ![]() |
481443 |
Seal Type
N/A 48 |
Shaft Size N/A 0.781 in19.837 mm | Outer Diameter N/A 1.379 in35.027 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
CAD
N/A ![]() |
481443V |
Seal Type
N/A 48 |
Shaft Size N/A 0.781 in19.837 mm | Outer Diameter N/A 1.379 in35.027 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Fluoro-Elastomer |
CAD
N/A ![]() |
481568 |
Seal Type
N/A 48 |
Shaft Size N/A 0.781 in19.837 mm | Outer Diameter N/A 1.503 in38.176 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
CAD
N/A ![]() |