Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
---|---|---|---|---|---|---|
340850 |
Seal Type
N/A 34 |
Shaft Size N/A 0.875 in22.225 mm | Outer Diameter N/A 1.193 in30.302 mm | Overall Width N/A 0.187 in4.75 mm | Material N/A Nitrile | CAD N/A |
353132 |
Seal Type
N/A 35 |
Shaft Size N/A 0.875 in22.225 mm | Outer Diameter N/A 1.314 in33.376 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
240733 |
Seal Type
N/A 24 |
Shaft Size N/A 0.875 in22.225 mm | Outer Diameter N/A 1.135 in28.829 mm | Overall Width N/A 0.125 in3.175 mm | Material N/A Nitrile | CAD N/A |
254287 |
Seal Type
N/A 25 |
Shaft Size N/A 0.875 in22.225 mm | Outer Diameter N/A 1.255 in31.877 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
471570 |
Seal Type
N/A 47 |
Shaft Size N/A 0.875 in22.225 mm | Outer Diameter N/A 1.503 in38.176 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
471570V |
Seal Type
N/A 47 |
Shaft Size N/A 0.875 in22.225 mm | Outer Diameter N/A 1.503 in38.176 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Fluoro-Elastomer | CAD N/A |
471633 |
Seal Type
N/A 47 |
Shaft Size N/A 0.875 in22.225 mm | Outer Diameter N/A 1.581 in40.157 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
471646 |
Seal Type
N/A 47 |
Shaft Size N/A 0.875 in22.225 mm | Outer Diameter N/A 1.628 in41.351 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
470398 |
Seal Type
N/A 47 |
Shaft Size N/A 0.875 in22.225 mm | Outer Diameter N/A 1.378 in35.001 mm | Overall Width N/A 0.406 in10.312 mm | Material N/A Nitrile | CAD N/A |
470567 |
Seal Type
N/A 47 |
Shaft Size N/A 0.875 in22.225 mm | Outer Diameter N/A 1.379 in35.027 mm | Overall Width N/A 0.312 in7.925 mm | Material N/A Nitrile | CAD N/A |
470567N |
Seal Type
N/A 47 |
Shaft Size N/A 0.875 in22.225 mm | Outer Diameter N/A 1.379 in35.027 mm | Overall Width N/A 0.312 in7.925 mm | Material N/A Polyacrylate | CAD N/A |
470590 |
Seal Type
N/A 47 |
Shaft Size N/A 0.875 in22.225 mm | Outer Diameter N/A 1.756 in44.602 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
470645 |
Seal Type
N/A 47 |
Shaft Size N/A 0.875 in22.225 mm | Outer Diameter N/A 2.004 in50.902 mm | Overall Width N/A 0.437 in11.1 mm | Material N/A Nitrile | CAD N/A |
470680 |
Seal Type
N/A 47 |
Shaft Size N/A 0.875 in22.225 mm | Outer Diameter N/A 1.503 in38.176 mm | Overall Width N/A 0.312 in7.925 mm | Material N/A Nitrile | CAD N/A |
471137 |
Seal Type
N/A 47 |
Shaft Size N/A 0.875 in22.225 mm | Outer Diameter N/A 1.832 in46.533 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile | CAD N/A |
471267 |
Seal Type
N/A 47 |
Shaft Size N/A 0.875 in22.225 mm | Outer Diameter N/A 1.379 in35.027 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
471267H |
Seal Type
N/A 47 |
Shaft Size N/A 0.875 in22.225 mm | Outer Diameter N/A 1.379 in35.027 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Silicone | CAD N/A |
471267V |
Seal Type
N/A 47 |
Shaft Size N/A 0.875 in22.225 mm | Outer Diameter N/A 1.379 in35.027 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Fluoro-Elastomer | CAD N/A |
5976S |
Seal Type
N/A 34 |
Shaft Size N/A 0.875 in22.225 mm | Outer Diameter N/A 1.256 in31.902 mm | Overall Width N/A 0.187 in4.75 mm | Material N/A Nitrile | CAD N/A |
471730 |
Seal Type
N/A 47 |
Shaft Size N/A 0.875 in22.225 mm | Outer Diameter N/A 1.878 in47.701 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
481267 |
Seal Type
N/A 48 |
Shaft Size N/A 0.875 in22.225 mm | Outer Diameter N/A 1.379 in35.027 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
7014S |
Seal Type
N/A 4S |
Shaft Size N/A 0.875 in22.225 mm | Outer Diameter N/A 1.260 in32.004 mm | Overall Width N/A 0.205 in5.207 mm | Material N/A Nitrile | CAD N/A |
712015 | Seal Type N/A | Shaft Size N/A 0.875 in22.225 mm | Outer Diameter N/A 1.379 in35.027 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Fluoro-Elastomer | CAD N/A |
712270 |
Seal Type
N/A 48 |
Shaft Size N/A 0.875 in22.225 mm | Outer Diameter N/A 1.441 in36.601 mm | Overall Width N/A 0.256 in6.502 mm | Material N/A Nitrile | CAD N/A |
7840S |
Seal Type
N/A 31 |
Shaft Size N/A 0.875 in22.225 mm | Outer Diameter N/A 1.254 in31.852 mm | Overall Width N/A 0.187 in4.75 mm | Material N/A Nitrile | CAD N/A |