Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
---|---|---|---|---|---|---|
43080S | Seal Type N/A | Shaft Size N/A 0.5 in12.7 mm | Outer Diameter N/A 0.879 in22.327 mm | Overall Width N/A 0.187 in4.75 mm | Material N/A Nitrile | CAD N/A |
340850 |
Seal Type
N/A 34 |
Shaft Size N/A 0.875 in22.225 mm | Outer Diameter N/A 1.193 in30.302 mm | Overall Width N/A 0.187 in4.75 mm | Material N/A Nitrile | CAD N/A |
440131 |
Seal Type
N/A 44 |
Shaft Size N/A 0.875 in22.225 mm | Outer Diameter N/A 1.379 in35.027 mm | Overall Width N/A 0.187 in4.75 mm | Material N/A Nitrile | CAD N/A |
5976S |
Seal Type
N/A 34 |
Shaft Size N/A 0.875 in22.225 mm | Outer Diameter N/A 1.256 in31.902 mm | Overall Width N/A 0.187 in4.75 mm | Material N/A Nitrile | CAD N/A |
7840S |
Seal Type
N/A 31 |
Shaft Size N/A 0.875 in22.225 mm | Outer Diameter N/A 1.254 in31.852 mm | Overall Width N/A 0.187 in4.75 mm | Material N/A Nitrile | CAD N/A |
240457 |
Seal Type
N/A 24 |
Shaft Size N/A 0.984 in24.994 mm | Outer Diameter N/A 1.838 in46.685 mm | Overall Width N/A 0.187 in4.75 mm | Material N/A Nitrile | CAD N/A |
6324S |
Seal Type
N/A 34 |
Shaft Size N/A 0.968 in24.587 mm | Outer Diameter N/A 1.507 in38.278 mm | Overall Width N/A 0.187 in4.75 mm | Material N/A Nitrile | CAD N/A |
343123 |
Seal Type
N/A 34 |
Shaft Size N/A 1 in25.4 mm | Outer Diameter N/A 1.569 in39.853 mm | Overall Width N/A 0.187 in4.75 mm | Material N/A Nitrile | CAD N/A |
443018 |
Seal Type
N/A 44 |
Shaft Size N/A 1-1/2 in38.1 mm | Outer Diameter N/A 1.988 in50.495 mm | Overall Width N/A 0.187 in4.75 mm | Material N/A Nitrile | CAD N/A |
240414 |
Seal Type
N/A 24 |
Shaft Size N/A 1 in25.4 mm | Outer Diameter N/A 1.447 in36.754 mm | Overall Width N/A 0.187 in4.75 mm | Material N/A Nitrile | CAD N/A |
240462 |
Seal Type
N/A 24 |
Shaft Size N/A 1 in25.4 mm | Outer Diameter N/A 1.948 in49.479 mm | Overall Width N/A 0.187 in4.75 mm | Material N/A Nitrile | CAD N/A |
441130 |
Seal Type
N/A 44 |
Shaft Size N/A 1 in25.4 mm | Outer Diameter N/A 1.379 in35.027 mm | Overall Width N/A 0.187 in4.75 mm | Material N/A Nitrile | CAD N/A |
240319 |
Seal Type
N/A 24 |
Shaft Size N/A 1-1/2 in38.1 mm | Outer Diameter N/A 2.01 in51.054 mm | Overall Width N/A 0.187 in4.75 mm | Material N/A Nitrile | CAD N/A |
240949 |
Seal Type
N/A 24 |
Shaft Size N/A 1.25 in31.75 mm | Outer Diameter N/A 1.838 in46.685 mm | Overall Width N/A 0.187 in4.75 mm | Material N/A Nitrile | CAD N/A |
240356 |
Seal Type
N/A 24 |
Shaft Size N/A 1.25 in31.75 mm | Outer Diameter N/A 1.697 in43.104 mm | Overall Width N/A 0.187 in4.75 mm | Material N/A Nitrile | CAD N/A |
240716 |
Seal Type
N/A 24 |
Shaft Size N/A 1.312 in33.325 mm | Outer Diameter N/A 1.76 in44.704 mm | Overall Width N/A 0.187 in4.75 mm | Material N/A Nitrile | CAD N/A |
340853 |
Seal Type
N/A 34 |
Shaft Size N/A 1.375 in34.925 mm | Outer Diameter N/A 1.756 in44.602 mm | Overall Width N/A 0.187 in4.75 mm | Material N/A Nitrile | CAD N/A |
6597S |
Seal Type
N/A 34 |
Shaft Size N/A 1.375 in34.925 mm | Outer Diameter N/A 1.837 in46.66 mm | Overall Width N/A 0.187 in4.75 mm | Material N/A Nitrile | CAD N/A |
6668S |
Seal Type
N/A 33 |
Shaft Size N/A 1.375 in34.925 mm | Outer Diameter N/A 1.878 in47.701 mm | Overall Width N/A 0.187 in4.75 mm | Material N/A Nitrile | CAD N/A |
240151 |
Seal Type
N/A 24 |
Shaft Size N/A 1.125 in28.575 mm | Outer Diameter N/A 1.572 in39.929 mm | Overall Width N/A 0.187 in4.75 mm | Material N/A Nitrile | CAD N/A |
6703S |
Seal Type
N/A 35 |
Shaft Size N/A 1-3/4 in44.45 mm | Outer Diameter N/A 2.258 in57.353 mm | Overall Width N/A 0.187 in4.75 mm | Material N/A Nitrile | CAD N/A |
5865 |
Seal Type
N/A 4L |
Shaft Size N/A 2 in50.8 mm | Outer Diameter N/A 2.754 in69.952 mm | Overall Width N/A 0.187 in4.75 mm | Material N/A Leather | CAD N/A |
310841 |
Seal Type
N/A 31 |
Shaft Size N/A 2.75 in69.85 mm | Outer Diameter N/A 3.13 in79.502 mm | Overall Width N/A 0.187 in4.75 mm | Material N/A Nitrile | CAD N/A |
341022 |
Seal Type
N/A 34 |
Shaft Size N/A 2.25 in57.15 mm | Outer Diameter N/A 2.636 in66.954 mm | Overall Width N/A 0.187 in4.75 mm | Material N/A Nitrile | CAD N/A |
39920 |
Seal Type
N/A FW-H |
Shaft Size N/A 1.562 in39.675 mm | Outer Diameter N/A 2.067 in52.502 mm | Overall Width N/A 0.188 in4.775 mm | Material N/A PTFE | CAD N/A |