Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
---|---|---|---|---|---|---|
471564 |
Seal Type
N/A 47 |
Shaft Size N/A 0.625 in15.875 mm | Outer Diameter N/A 1.503 in38.176 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
710154 |
Seal Type
N/A 32 |
Shaft Size N/A 0.748 in19 mm | Outer Diameter N/A 1.504 in38.2 mm | Overall Width N/A 0.276 in7 mm | Material N/A Nitrile | CAD N/A |
222238 |
Seal Type
N/A 32 |
Shaft Size N/A 0.866 in22 mm | Outer Diameter N/A 1.504 in38.2 mm | Overall Width N/A 0.315 in8 mm | Material N/A Nitrile | CAD N/A |
222630 |
Seal Type
N/A 32 |
Shaft Size N/A 1.024 in26 mm | Outer Diameter N/A 1.504 in38.2 mm | Overall Width N/A 0.315 in8 mm | Material N/A Polyacrylate | CAD N/A |
713087 |
Seal Type
N/A 32 |
Shaft Size N/A 1.102 in28 mm | Outer Diameter N/A 1.504 in38.2 mm | Overall Width N/A 0.276 in7 mm | Material N/A Fluoro-Elastomer | CAD N/A |
1037 |
Seal Type
N/A 35 |
Shaft Size N/A 1.125 in28.575 mm | Outer Diameter N/A 1.504 in38.202 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
9376 |
Seal Type
N/A 68 |
Shaft Size N/A 1.055 in26.797 mm | Outer Diameter N/A 1.504 in38.202 mm | Overall Width N/A 0.268 in6.807 mm | Material N/A Nitrile | CAD N/A |
028BULK | Seal Type N/A | Shaft Size N/A 1.364 in34.646 mm | Outer Diameter N/A 1.504 in38.202 mm | Overall Width N/A 0.07 in1.778 mm | Material N/A Nitrile | CAD N/A |
028PKG | Seal Type N/A | Shaft Size N/A 1.364 in34.646 mm | Outer Diameter N/A 1.504 in38.202 mm | Overall Width N/A 0.07 in1.778 mm | Material N/A Nitrile | CAD N/A |
4458V | Seal Type N/A | Shaft Size N/A 0.984 in24.994 mm | Outer Diameter N/A 1.504 in38.202 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Fluoro-Elastomer | CAD N/A |
5MR1300 | Seal Type N/A | Shaft Size N/A 0.938 in23.825 mm | Outer Diameter N/A 1.504 in38.202 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Felt | CAD N/A |
125BULK | Seal Type N/A | Shaft Size N/A 1.299 in32.995 mm | Outer Diameter N/A 1.505 in38.227 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Nitrile | CAD N/A |
125PKG | Seal Type N/A | Shaft Size N/A 1.299 in32.995 mm | Outer Diameter N/A 1.505 in38.227 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Nitrile | CAD N/A |
343186 |
Seal Type
N/A 34 |
Shaft Size N/A 1.25 in31.75 mm | Outer Diameter N/A 1.505 in38.227 mm | Overall Width N/A 0.125 in3.175 mm | Material N/A Nitrile | CAD N/A |
340815 |
Seal Type
N/A 34 |
Shaft Size N/A 1.125 in28.575 mm | Outer Diameter N/A 1.505 in38.227 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
222535 |
Seal Type
N/A 32 |
Shaft Size N/A 0.984 in25 mm | Outer Diameter N/A 1.505 in38.23 mm | Overall Width N/A 0.276 in7 mm | Material N/A Nitrile | CAD N/A |
312140 |
Seal Type
N/A 31 |
Shaft Size N/A 1.125 in28.575 mm | Outer Diameter N/A 1.506 in38.252 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
710655 | Seal Type N/A | Shaft Size N/A 1.189 in30.201 mm | Outer Diameter N/A 1.506 in38.252 mm | Overall Width N/A 0.217 in5.512 mm | Material N/A Polyacrylate | CAD N/A |
340120 |
Seal Type
N/A 34 |
Shaft Size N/A 1 in25.4 mm | Outer Diameter N/A 1.507 in38.278 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
6324S |
Seal Type
N/A 34 |
Shaft Size N/A 0.968 in24.587 mm | Outer Diameter N/A 1.507 in38.278 mm | Overall Width N/A 0.187 in4.75 mm | Material N/A Nitrile | CAD N/A |
240736 |
Seal Type
N/A 24 |
Shaft Size N/A 1.25 in31.75 mm | Outer Diameter N/A 1.509 in38.329 mm | Overall Width N/A 0.156 in3.962 mm | Material N/A Nitrile | CAD N/A |
350909 |
Seal Type
N/A 35 |
Shaft Size N/A 1 in25.4 mm | Outer Diameter N/A 1.51 in38.354 mm | Overall Width N/A 0.312 in7.925 mm | Material N/A Nitrile | CAD N/A |
218BULK | Seal Type N/A | Shaft Size N/A 1.234 in31.344 mm | Outer Diameter N/A 1.512 in38.405 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Nitrile | CAD N/A |
218PKG | Seal Type N/A | Shaft Size N/A 1.234 in31.344 mm | Outer Diameter N/A 1.512 in38.405 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Nitrile | CAD N/A |
218V35 | Seal Type N/A | Shaft Size N/A 1.234 in31.344 mm | Outer Diameter N/A 1.512 in38.405 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Fluoro-Elastomer | CAD N/A |