Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
---|---|---|---|---|---|---|
![]() | ||||||
441130 |
Seal Type
N/A 44 |
Shaft Size N/A 1 in25.4 mm | Outer Diameter N/A 1.379 in35.027 mm | Overall Width N/A 0.187 in4.75 mm | Material N/A Nitrile |
CAD
N/A ![]() |
340120 |
Seal Type
N/A 34 |
Shaft Size N/A 1 in25.4 mm | Outer Diameter N/A 1.507 in38.278 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
CAD
N/A ![]() |
203005 |
Seal Type
N/A 203 |
Shaft Size N/A 1 in25.4 mm | Outer Diameter N/A 1.785 in45.339 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Nitrile | CAD N/A |
204005 |
Seal Type
N/A 204 |
Shaft Size N/A 1 in25.4 mm | Outer Diameter N/A 1.785 in45.339 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Nitrile | CAD N/A |
205005 |
Seal Type
N/A 205 |
Shaft Size N/A 1 in25.4 mm | Outer Diameter N/A 1.785 in45.339 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Felt | CAD N/A |
340731 |
Seal Type
N/A 34 |
Shaft Size N/A 1 in25.4 mm | Outer Diameter N/A 1.254 in31.852 mm | Overall Width N/A 0.125 in3.175 mm | Material N/A Nitrile |
CAD
N/A ![]() |
240414 |
Seal Type
N/A 24 |
Shaft Size N/A 1 in25.4 mm | Outer Diameter N/A 1.447 in36.754 mm | Overall Width N/A 0.187 in4.75 mm | Material N/A Nitrile | CAD N/A |
240462 |
Seal Type
N/A 24 |
Shaft Size N/A 1 in25.4 mm | Outer Diameter N/A 1.948 in49.479 mm | Overall Width N/A 0.187 in4.75 mm | Material N/A Nitrile | CAD N/A |
240731 |
Seal Type
N/A 24 |
Shaft Size N/A 1 in25.4 mm | Outer Diameter N/A 1.260 in32.004 mm | Overall Width N/A 0.125 in3.175 mm | Material N/A Nitrile | CAD N/A |
240731K |
Seal Type
N/A 24 |
Shaft Size N/A 1 in25.4 mm | Outer Diameter N/A 1.260 in32.004 mm | Overall Width N/A 0.125 in3.175 mm | Material N/A Nitrile | CAD N/A |
252277 |
Seal Type
N/A 25 |
Shaft Size N/A 1 in25.4 mm | Outer Diameter N/A 1.379 in35.027 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
471465 |
Seal Type
N/A 47 |
Shaft Size N/A 1 in25.4 mm | Outer Diameter N/A 1.693 in43.002 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
CAD
N/A ![]() |
471516 |
Seal Type
N/A 47 |
Shaft Size N/A 1 in25.4 mm | Outer Diameter N/A 2.445 in62.103 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A ![]() |
470041 |
Seal Type
N/A 47 |
Shaft Size N/A 1 in25.4 mm | Outer Diameter N/A 1.832 in46.533 mm | Overall Width N/A 0.437 in11.1 mm | Material N/A Nitrile |
CAD
N/A ![]() |
42311S |
Seal Type
N/A 4S |
Shaft Size N/A 1 in25.4 mm | Outer Diameter N/A 1.441 in36.601 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
450593 |
Seal Type
N/A 45 |
Shaft Size N/A 1 in25.4 mm | Outer Diameter N/A 1.832 in46.533 mm | Overall Width N/A 0.296 in7.518 mm | Material N/A Nitrile |
CAD
N/A ![]() |
453165 |
Seal Type
N/A 45 |
Shaft Size N/A 1 in25.4 mm | Outer Diameter N/A 2.066 in52.476 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A ![]() |
470120 |
Seal Type
N/A 47 |
Shaft Size N/A 1 in25.4 mm | Outer Diameter N/A 1.503 in38.176 mm | Overall Width N/A 0.39 in9.906 mm | Material N/A Nitrile |
CAD
N/A ![]() |
470219 |
Seal Type
N/A 47 |
Shaft Size N/A 1 in25.4 mm | Outer Diameter N/A 1.628 in41.351 mm | Overall Width N/A 0.437 in11.1 mm | Material N/A Nitrile |
CAD
N/A ![]() |
470230 |
Seal Type
N/A 47 |
Shaft Size N/A 1 in25.4 mm | Outer Diameter N/A 1.756 in44.602 mm | Overall Width N/A 0.437 in11.1 mm | Material N/A Nitrile |
CAD
N/A ![]() |
471619 |
Seal Type
N/A 47 |
Shaft Size N/A 1 in25.4 mm | Outer Diameter N/A 2.066 in52.476 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
CAD
N/A ![]() |
471649 |
Seal Type
N/A 47 |
Shaft Size N/A 1 in25.4 mm | Outer Diameter N/A 1.628 in41.351 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
CAD
N/A ![]() |
471649V |
Seal Type
N/A 47 |
Shaft Size N/A 1 in25.4 mm | Outer Diameter N/A 1.628 in41.351 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Fluoro-Elastomer |
CAD
N/A ![]() |
470553 |
Seal Type
N/A 47 |
Shaft Size N/A 1 in25.4 mm | Outer Diameter N/A 1.503 in38.176 mm | Overall Width N/A 0.312 in7.925 mm | Material N/A Nitrile |
CAD
N/A ![]() |
471224 |
Seal Type
N/A 47 |
Shaft Size N/A 1 in25.4 mm | Outer Diameter N/A 1.503 in38.176 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
CAD
N/A ![]() |