Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
---|---|---|---|---|---|---|
450461 |
Seal Type
N/A 45 |
Shaft Size N/A 1-1/2 in38.1 mm | Outer Diameter N/A 2.754 in69.952 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile | CAD N/A |
450523 |
Seal Type
N/A 45 |
Shaft Size N/A 1-1/2 in38.1 mm | Outer Diameter N/A 2.879 in73.127 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Nitrile | CAD N/A |
450540 |
Seal Type
N/A 45 |
Shaft Size N/A 1-1/2 in38.1 mm | Outer Diameter N/A 3.194 in81.128 mm | Overall Width N/A 0.437 in11.1 mm | Material N/A Nitrile | CAD N/A |
450984 |
Seal Type
N/A 45 |
Shaft Size N/A 1-1/2 in38.1 mm | Outer Diameter N/A 2.72 in69.088 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Nitrile | CAD N/A |
451857 |
Seal Type
N/A 45 |
Shaft Size N/A 1-1/2 in38.1 mm | Outer Diameter N/A 2.627 in66.726 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile | CAD N/A |
452554N |
Seal Type
N/A 45 |
Shaft Size N/A 1-1/2 in38.1 mm | Outer Diameter N/A 1.987 in50.47 mm | Overall Width N/A 0.437 in11.1 mm | Material N/A Polyacrylate | CAD N/A |
453065 |
Seal Type
N/A 45 |
Shaft Size N/A 1-1/2 in38.1 mm | Outer Diameter N/A 2.258 in57.353 mm | Overall Width N/A 0.312 in7.925 mm | Material N/A Nitrile | CAD N/A |
470059 |
Seal Type
N/A 47 |
Shaft Size N/A 1-1/2 in38.1 mm | Outer Diameter N/A 2.378 in60.401 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile | CAD N/A |
470077 |
Seal Type
N/A 47 |
Shaft Size N/A 1-1/2 in38.1 mm | Outer Diameter N/A 2.762 in70.155 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile | CAD N/A |
470380 |
Seal Type
N/A 47 |
Shaft Size N/A 1-1/2 in38.1 mm | Outer Diameter N/A 2.378 in60.401 mm | Overall Width N/A 0.312 in7.925 mm | Material N/A Nitrile | CAD N/A |
470380V |
Seal Type
N/A 47 |
Shaft Size N/A 1-1/2 in38.1 mm | Outer Diameter N/A 2.378 in60.401 mm | Overall Width N/A 0.312 in7.925 mm | Material N/A Fluoro-Elastomer | CAD N/A |
470394 |
Seal Type
N/A 47 |
Shaft Size N/A 1-1/2 in38.1 mm | Outer Diameter N/A 2.129 in54.077 mm | Overall Width N/A 0.437 in11.1 mm | Material N/A Nitrile | CAD N/A |
470451 |
Seal Type
N/A 47 |
Shaft Size N/A 1-1/2 in38.1 mm | Outer Diameter N/A 2.066 in52.476 mm | Overall Width N/A 0.437 in11.1 mm | Material N/A Nitrile | CAD N/A |
470487 |
Seal Type
N/A 47 |
Shaft Size N/A 1-1/2 in38.1 mm | Outer Diameter N/A 2.69 in68.326 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile | CAD N/A |
470487N |
Seal Type
N/A 47 |
Shaft Size N/A 1-1/2 in38.1 mm | Outer Diameter N/A 2.69 in68.326 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Polyacrylate | CAD N/A |
470548 |
Seal Type
N/A 47 |
Shaft Size N/A 1-1/2 in38.1 mm | Outer Diameter N/A 2.254 in57.252 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile | CAD N/A |
470625 |
Seal Type
N/A 47 |
Shaft Size N/A 1-1/2 in38.1 mm | Outer Diameter N/A 2.254 in57.252 mm | Overall Width N/A 0.312 in7.925 mm | Material N/A Nitrile | CAD N/A |
470625V |
Seal Type
N/A 47 |
Shaft Size N/A 1-1/2 in38.1 mm | Outer Diameter N/A 2.254 in57.252 mm | Overall Width N/A 0.312 in7.925 mm | Material N/A Fluoro-Elastomer | CAD N/A |
471344 |
Seal Type
N/A 47 |
Shaft Size N/A 1-1/2 in38.1 mm | Outer Diameter N/A 2.445 in62.103 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile | CAD N/A |
474276 |
Seal Type
N/A 47 |
Shaft Size N/A 1-1/2 in38.1 mm | Outer Diameter N/A 1.988 in50.495 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
474276V |
Seal Type
N/A 47 |
Shaft Size N/A 1-1/2 in38.1 mm | Outer Diameter N/A 1.988 in50.495 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Fluoro-Elastomer | CAD N/A |
474281 |
Seal Type
N/A 47 |
Shaft Size N/A 1-1/2 in38.1 mm | Outer Diameter N/A 2.763 in70.18 mm | Overall Width N/A 0.312 in7.925 mm | Material N/A Nitrile | CAD N/A |
6312 |
Seal Type
N/A 8L |
Shaft Size N/A 1-1/2 in38.1 mm | Outer Diameter N/A 2.187 in55.55 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Leather | CAD N/A |
6426 |
Seal Type
N/A 4L |
Shaft Size N/A 1-1/2 in38.1 mm | Outer Diameter N/A 2.506 in63.652 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Leather | CAD N/A |
6545 |
Seal Type
N/A 21 |
Shaft Size N/A 1-1/2 in38.1 mm | Outer Diameter N/A 2.066 in52.476 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Felt | CAD N/A |